Premium-Wheel-Hub-Main-Family-Picture-2021
Unit of Measure
« 26 27 28 29 30 »  

Part Number

Bearing Type

Wheel Stud Size (in.)

Wheel Stud Qty

Wheel Studs

Flange Shape

HA590493 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A N/A Rectangle
HA590495 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A N/A Rectangle
HA590443 N/A N/A N/A N/A N/A
HA590456 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A N/A
HA590457 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A N/A Square
HA590458 N/A Ball Bearing N/A 1/2-20 N/A 5 N/A Y N/A Modified
HA590460 N/A Ball Bearing N/A M14x1.5 N/A 5 N/A N N/A Modified
HA590461 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A N/A Square
HA590488 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A N/A Triangle
HA590469 N/A Ball Bearing N/A M14x1.5 N/A 5 N/A N/A
HA590470 N/A N/A M14x1.5 N/A 5 N/A N/A Rectangular
HA590558 N/A Ball Bearing N/A M12 X 1.25 N/A 5 N/A N/A Rectangle
HA590559 N/A Ball Bearing N/A M12 X 1.25 N/A 5 N/A N/A Rectangle
HA590560 N/A Ball Bearing N/A M12 X 1.25 N/A 5 N/A N/A Rectangle
HA590561 N/A Ball Bearing N/A M14 X 1.25 N/A 5 N/A N/A Trapezoid
HA590562 N/A Ball Bearing N/A M14 X 1.25 N/A 5 N/A N/A Square
HA590563 N/A Ball Bearing N/A M14 X 1.25 N/A 5 N/A N/A Trapezoid
HA590564 N/A Ball Bearing N/A M12 X 1.25 N/A 5 N/A N/A Rectangle
HA590565 N/A Ball Bearing N/A M12 X 1.25 N/A 5 N/A N/A Rectangle
HA590566 N/A Ball Bearing N/A M14 X 1.5 N/A 6 N/A N/A Rectangle
HA590567 N/A Ball Bearing N/A M12 X 1.5 N/A 5 N/A N/A Trapezoid
HA590568 N/A Ball Bearing N/A M12 X 1.5 N/A 5 N/A N/A Triangle
HA590569 N/A Ball Bearing N/A M12 X 1.5 N/A 5 N/A N/A Triangle
HA590570 N/A N/A N/A N/A N/A
HA590571 N/A Ball Bearing N/A M12 X 1.5 N/A 4 N/A N/A Trapezoid
Unit of Measure
« 26 27 28 29 30 »