Bearing Type |
Wheel Stud Size (in.) |
Wheel Stud Qty |
Wheel Studs |
Flange Shape |
|---|---|---|---|---|---|
| SP450301 | N/A Tapered | N/A M12x2 | N/A 6 | N/A Y | N/A Modified |
| SP450303 | N/A Tapered | N/A M14x1.5 | N/A | N/A Y | N/A Triangle |
| SP550311 | N/A Tapered | N/A M12X1.5 | N/A | N/A | N/A Modified |
| SP580311 | N/A Tapered | N/A M14x1.5 | N/A 8 | N/A Y | N/A Square |
| SP580312 | N/A Tapered | N/A M14x1.5 | N/A 8 | N/A Y | N/A Modified |
| SP580313 | N/A Tapered | N/A M14x1.5 | N/A 8 | N/A Y | N/A Modified |
| SP620300 | N/A | N/A M14x1.5 | N/A 8 | N/A | N/A Trapezoid |
| SP620301 | N/A | N/A M14x1.5 | N/A 8 | N/A | N/A Trapezoid |
| SP620302 | N/A | N/A M14x1.5 | N/A 8 | N/A | N/A Trapezoid |
| SP620303 | N/A | N/A M14x1.5 | N/A 8 | N/A | N/A Trapezoid |
| SP940200 | N/A | N/A M14x1.5 | N/A 8 | N/A Y | N/A Square |
| SP500702 | N/A Tapered | N/A M12X1.25 | N/A 6 | N/A Y | N/A Modified |
| SP580205 | N/A Tapered | N/A M14x1.5 | N/A 8 | N/A | N/A Square |
| SP580300 | N/A Tapered | N/A 0.6 | N/A 8 | N/A N | N/A Rectangle |
| SP580301 | N/A Tapered | N/A 0.6 | N/A 8 | N/A N | N/A Rectangle |
| SP580302 | N/A Tapered | N/A 0.6 | N/A 8 | N/A N | N/A Rectangle |
| SP580303 | N/A Tapered | N/A 0.6 | N/A 8 | N/A N | N/A Rectangle |
| SP580310 | N/A Tapered | N/A M14x1.5 | N/A 8 | N/A Y | N/A Square |
| SP940201 | N/A Tapered | N/A M14X2 | N/A 8 | N/A Y | N/A Square |
| SP940202 | N/A Tapered | N/A M14X2 | N/A 10 | N/A Y | N/A Square |
| SP940203 | N/A Tapered | N/A M14X2 | N/A 10 | N/A Y | N/A Square |