Bearing Type |
Wheel Stud Size (in.) |
Wheel Stud Qty |
Wheel Studs |
Flange Shape |
|---|---|---|---|---|---|
| 513189 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
| 513190 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
| 513191 | N/A | N/A M12X1.5 | N/A 5 | N/A | N/A Triangle |
| 513192 | N/A | N/A M12X1.5 | N/A 5 | N/A | N/A Triangle |
| 512322 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
| 512323 | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A | N/A |
| 512324 | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A | N/A Modified |
| 512326 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
| 512340 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
| 512343 | N/A | N/A M12X1.5 | N/A 5 | N/A | N/A |
| 512354 | N/A | N/A M12X1.5 | N/A 4 | N/A | N/A |
| 512359 | N/A Ball Bearing | N/A M12 X 1.5 | N/A 6 | N/A | N/A Triangle |
| 512362 | N/A | N/A 10x1.5 | N/A 5 | N/A | N/A Trapezoid |
| 512391 | N/A | N/A M14x1.5 | N/A 5 | N/A | N/A Square |
| 512410 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A | N/A Rectangle |
| 512417 | N/A | N/A M12X1.5 | N/A 5 | N/A | N/A Rectangle |
| 512427 | N/A | N/A | N/A | N/A | N/A |
| 512530 | N/A | N/A | N/A | N/A | N/A |
| 513003 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Rectangle |
| 513004K | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
| 513081 | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A Y | N/A |
| 513082 | N/A Ball Bearing | N/A 1/2-20 | N/A 5 | N/A Y | N/A Circular |
| 513084 | N/A Tapered | N/A 1/2-20 | N/A 5 | N/A Y | N/A Modified |
| 513085 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Rectangle |
| 513087 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |