Shaft Size d |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
O.D. Type |
Seal Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| GN111KLLB | N/A 1 11/16 in | N/A 3.937 in100 mm | N/A 2.311 in58.7 mm | N/A 7120 lbf31700 N | N/A 13200 lbf58500 N | N/A Relubricatable | N/A Spherical OD | N/A Labyrinth Seal |
N/A
|
| SMN111K | N/A 1 11/16 in | N/A 3.937 in100 mm | N/A 1.563 in58.74 mm | N/A 7100 lbf31600 N | N/A 13200 lbf58500 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
| SMN111KB | N/A 1 11/16 in | N/A 3.937 in100 mm | N/A 1.563 in58.74 mm | N/A 7100 lbf31600 N | N/A 13200 lbf58500 N | N/A Non-Relubricatable | N/A Spherical OD | N/A |
N/A
|
| SMN111KS | N/A 1 11/16 in | N/A 4.331 in110 mm | N/A 2.313 in58.7 mm | N/A 7100 lbf31600 N | N/A 13200 lbf58500 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
| G1112KRRB | N/A 1 3/4 in | N/A 3.346 in85 mm | N/A 2.22 in56.4 mm | N/A 4600 lbf20500 N | N/A 8160 lbf36300 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| G1112KLLB | N/A 1 3/4 in | N/A 3.346 in85 mm | N/A 2.22 in56.4 mm | N/A 4600 lbf20500 N | N/A 8160 lbf36300 N | N/A Relubricatable | N/A Spherical OD | N/A Labyrinth Seal |
N/A
|
| G1112KPPB4 | N/A 1 3/4 in | N/A 3.346 in85 mm | N/A 2.22 in56.4 mm | N/A 4600 lbf20500 N | N/A 8160 lbf36300 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GRA112RRB | N/A 1 3/4 in | N/A 3.346 in85 mm | N/A 1.72 in43.7 mm | N/A 4600 lbf20500 N | N/A 8160 lbf36300 N | N/A Relubricatable | N/A Spherical OD | N/A Molded Shroud |
N/A
|
| G1112KRR | N/A 1 3/4 in | N/A 3.346 in85 mm | N/A 2.22 in56.4 mm | N/A 4600 lbf20500 N | N/A 8160 lbf36300 N | N/A Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A
|
| G1112KLL | N/A 1 3/4 in | N/A 3.346 in85 mm | N/A 2.22 in56.4 mm | N/A 4600 lbf20500 N | N/A 8160 lbf36300 N | N/A Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A
|
| 1112KRRB | N/A 1 3/4 in | N/A 3.346 in85 mm | N/A 2.22 in56.4 mm | N/A 4600 lbf20500 N | N/A 8160 lbf36300 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| 1112KLLB | N/A 1 3/4 in | N/A 3.346 in85 mm | N/A 2.22 in56.4 mm | N/A 4600 lbf20500 N | N/A 8160 lbf36300 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Labyrinth Seal |
N/A
|
| 1112KPPB4 | N/A 1 3/4 in | N/A 3.346 in85 mm | N/A 2.22 in56.4 mm | N/A 4600 lbf20500 N | N/A 8160 lbf36300 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| RA112RRB | N/A 1 3/4 in | N/A 3.346 in85 mm | N/A 1.72 in43.7 mm | N/A 4600 lbf20500 N | N/A 8160 lbf36300 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Molded Shroud |
N/A
|
| 1112KRR | N/A 1 3/4 in | N/A 3.346 in85 mm | N/A 2.22 in56.4 mm | N/A 4600 lbf20500 N | N/A 8160 lbf36300 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A
|
| 1112KLL | N/A 1 3/4 in | N/A 3.346 in85 mm | N/A 2.22 in56.4 mm | N/A 4600 lbf20500 N | N/A 8160 lbf36300 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A
|
| RA112RR | N/A 1 3/4 in | N/A 3.346 in85 mm | N/A 1.72 in43.7 mm | N/A 4600 lbf20500 N | N/A 8160 lbf36300 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Molded Shroud |
N/A
|
| 1112KR | N/A 1 3/4 in | N/A 3.346 in85 mm | N/A 2.22 in56.4 mm | N/A 4600 lbf20500 N | N/A 8160 lbf36300 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A
|
| 1112KL | N/A 1 3/4 in | N/A 3.346 in85 mm | N/A 2.22 in56.4 mm | N/A 4600 lbf2000 N | N/A 8160 lbf36300 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A
|
| 1112KLLG | N/A 1 3/4 in | N/A 3.347 in85 mm | N/A 2.219 in56.4 mm | N/A 4500 lbf20000 N | N/A 8160 lbf36300 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A
|
| SM1112K | N/A 1 3/4 in | N/A 3.347 in85 mm | N/A 2.219 in56.4 mm | N/A 4500 lbf20000 N | N/A 8150 lbf36000 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
| SM1112KB | N/A 1 3/4 in | N/A 3.347 in85 mm | N/A 2.219 in56.4 mm | N/A 4500 lbf20000 N | N/A 8150 lbf36000 N | N/A Non-Relubricatable | N/A Spherical OD | N/A |
N/A
|
| GN112KRRB | N/A 1 3/4 in | N/A 3.937 in100 mm | N/A 2.311 in58.7 mm | N/A 7120 lbf31700 N | N/A 13200 lbf58500 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| SMN112K | N/A 1 3/4 in | N/A 3.937 in100 mm | N/A 1.563 in58.74 mm | N/A 7100 lbf31600 N | N/A 13200 lbf58500 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
| SMN112KB | N/A 1 3/4 in | N/A 3.937 in100 mm | N/A 1.563 in58.74 mm | N/A 7100 lbf31600 N | N/A 13200 lbf58500 N | N/A Non-Relubricatable | N/A Spherical OD | N/A |
N/A
|