Fafnir® Eccentric Locking Collar Ball Bearings
Mounted Bearings Insert Eccentric G-KRR, G-KRRB
Unit of Measure
« 21 22 23 24 25 »  

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Lubrication Type

O.D. Type

Seal Type

CAD

G1114KLLB N/A 1 7/8 in N/A 3.543 in90 mm N/A 2.469 in62.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A
G1114KPPB3 N/A 1 7/8 in N/A 3.543 in90 mm N/A 2.469 in62.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
GRA114RRB N/A 1 7/8 in N/A 3.543 in90 mm N/A 1.72 in43.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Relubricatable N/A Spherical OD N/A Molded Shroud N/A
G1114KLL N/A 1 7/8 in N/A 3.543 in90 mm N/A 2.469 in62.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A
1114KRRB N/A 1 7/8 in N/A 3.543 in90 mm N/A 2.469 in62.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A
1114KLLB N/A 1 7/8 in N/A 3.543 in90 mm N/A 2.469 in62.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Non-Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A
1114KPPB3 N/A 1 7/8 in N/A 3.543 in90 mm N/A 2.469 in62.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A
RA114RRB N/A 1 7/8 in N/A 3.543 in90 mm N/A 1.72 in43.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Non-Relubricatable N/A Spherical OD N/A Molded Shroud N/A
1114KRR N/A 1 7/8 in N/A 3.543 in90 mm N/A 2.469 in62.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A
1114KLL N/A 1 7/8 in N/A 3.543 in90 mm N/A 2.469 in62.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A
RA114RR N/A 1 7/8 in N/A 3.543 in90 mm N/A 1.72 in43.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Non-Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A
1114KL N/A 1 7/8 in N/A 3.543 in90 mm N/A 2.469 in62.7 mm N/A 5210 lbf2300 N N/A 8740 lbf38900 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A
1114KLLG N/A 1 7/8 in N/A 3.543 in90 mm N/A 2.469 in62.7 mm N/A 5100 lbf22700 N N/A 8800 lbf39000 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A
SM1114K N/A 1 7/8 in N/A 3.543 in90 mm N/A 2.469 in62.7 mm N/A 5100 lbf22700 N N/A 8800 lbf39000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
SM1114KB N/A 1 7/8 in N/A 3.543 in90 mm N/A 2.469 in62.7 mm N/A 5100 lbf22700 N N/A 8800 lbf39000 N N/A Non-Relubricatable N/A Spherical OD N/A N/A
GN114KRRB N/A 1 7/8 in N/A 4.331 in110 mm N/A 2.626 in66.7 mm N/A 8510 lbf37900 N N/A 15400 lbf68600 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
SMN114K N/A 1 7/8 in N/A 4.331 in110 mm N/A 2.625 in66.68 mm N/A 8500 lbf37900 N N/A 15300 lbf68000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
SMN114KB N/A 1 7/8 in N/A 4.331 in110 mm N/A 2.625 in66.68 mm N/A 8500 lbf37900 N N/A 15300 lbf68000 N N/A Non-Relubricatable N/A Spherical OD N/A N/A
G1115KRRB N/A 1 15/16 in N/A 3.543 in90 mm N/A 2.469 in62.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
G1115KLLB N/A 1 15/16 in N/A 3.543 in90 mm N/A 2.469 in62.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A
G1115KPPB3 N/A 1 15/16 in N/A 3.543 in90 mm N/A 2.469 in62.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
GRA115RRB N/A 1 15/16 in N/A 3.543 in90 mm N/A 1.72 in43.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Relubricatable N/A Spherical OD N/A Molded Shroud N/A
G1115KRR N/A 1 15/16 in N/A 3.543 in90 mm N/A 2.469 in62.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A
G1115KLL N/A 1 15/16 in N/A 3.543 in90 mm N/A 2.469 in62.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A
1115KRRB N/A 1 15/16 in N/A 3.543 in90 mm N/A 2.469 in62.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A
Unit of Measure
« 21 22 23 24 25 »