Fafnir® Eccentric Locking Collar Ball Bearings
Mounted Bearings Insert Eccentric G-KRR, G-KRRB
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Lubrication Type

O.D. Type

Seal Type

CAD

G1015KRR N/A 15/16 in N/A 2.047 in52 mm N/A 1.748 in44.4 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A
G1015KLL N/A 15/16 in N/A 2.047 in52 mm N/A 1.75 in44.45 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A
1015KRRB N/A 15/16 in N/A 2.047 in52 mm N/A 1.748 in44.4 mm N/A 1760 lbf7800 N N/A 3490 lbf15500 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A
1015KLLB N/A 15/16 in N/A 2.047 in52 mm N/A 1.75 in44.45 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Non-Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A
1015KPPB3 N/A 15/16 in N/A 2.047 in52 mm N/A 1.748 in44.4 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A
RA015RRB N/A 15/16 in N/A 2.047 in52 mm N/A 1.22 in31 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Non-Relubricatable N/A Spherical OD N/A Molded Shroud N/A
1015KRR N/A 15/16 in N/A 2.047 in52 mm N/A 1.748 in44.4 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A
1015KLL N/A 15/16 in N/A 2.047 in52 mm N/A 1.75 in44.45 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A
RA015RR N/A 15/16 in N/A 2.047 in52 mm N/A 1.22 in31 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Non-Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A
1015KR N/A 15/16 in N/A 2.047 in52 mm N/A 1.748 in44.4 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A
1015KL N/A 15/16 in N/A 2.047 in52 mm N/A 1.75 in44.45 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A
1015KLLG N/A 15/16 in N/A 2.047 in52 mm N/A 1.734 in44.1 mm N/A 1730 lbf7700 N N/A 3550 lbf15800 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A
SM1015K N/A 15/16 in N/A 2.047 in52 mm N/A 1.75 in44.45 mm N/A 1730 lbf6950 N N/A 3450 lbf15600 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
SM1015KB N/A 15/16 in N/A 2.047 in52 mm N/A 1.75 in44.45 mm N/A 1730 lbf6950 N N/A 3450 lbf15600 N N/A Non-Relubricatable N/A Spherical OD N/A N/A
RA015DD N/A 15/16 in N/A 2.047 in52 mm N/A 1.219 in30.96 mm N/A 1560 lbf6950 N N/A 3450 lbf15600 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
SMN015K N/A 15/16 in N/A 2.441 in62 mm N/A 1.844 in46.83 mm N/A 2750 lbf12200 N N/A 5850 lbf26000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
SMN015KB N/A 15/16 in N/A 2.441 in62 mm N/A 1.844 in46.83 mm N/A 2750 lbf12200 N N/A 5850 lbf26000 N N/A Non-Relubricatable N/A Spherical OD N/A N/A
GE25KPPB3 N/A 25 mm N/A 2.047 in52 mm N/A 1.748 in44.4 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
GRAE25RRB N/A 25 mm N/A 2.047 in52 mm N/A 1.22 in31 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Relubricatable N/A Spherical OD N/A Molded Shroud N/A
GE25KRR N/A 25 mm N/A 2.047 in52 mm N/A 1.748 in44.4 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A
GRAE25RR N/A 25 mm N/A 2.047 in52 mm N/A 1.22 in31 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A
E25KRRB N/A 25 mm N/A 2.047 in52 mm N/A 1.748 in44.4 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A
E25KPPB3 N/A 25 mm N/A 2.047 in52 mm N/A 1.748 in44.4 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A
RAE25RRB N/A 25 mm N/A 2.047 in52 mm N/A 1.22 in31 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Non-Relubricatable N/A Spherical OD N/A Molded Shroud N/A
E25KRR N/A 25 mm N/A 2.047 in52 mm N/A 1.748 in44.4 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A
Unit of Measure
« 6 7 8 9 10 »