Shaft Size d |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
O.D. Type |
Seal Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| GRA102RRB | N/A 1 1/8 in | N/A 2.441 in62 mm | N/A 1.406 in35.7 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Relubricatable | N/A Spherical OD | N/A Molded Shroud |
N/A
|
| G1102KRR | N/A 1 1/8 in | N/A 2.441 in62 mm | N/A 1.906 in48.4 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A
|
| G1102KLL | N/A 1 1/8 in | N/A 2.441 in62 mm | N/A 1.906 in48.4 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A
|
| GRA102RR | N/A 1 1/8 in | N/A 2.441 in62 mm | N/A 1.406 in35.7 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Relubricatable | N/A Cylindrical OD | N/A Molded Shroud |
N/A
|
| 1102KRRB | N/A 1 1/8 in | N/A 2.441 in62 mm | N/A 1.906 in48.4 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| 1102KLLB | N/A 1 1/8 in | N/A 2.441 in62 mm | N/A 1.906 in48.4 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Labyrinth Seal |
N/A
|
| 1102KPPB3 | N/A 1 1/8 in | N/A 2.441 in62 mm | N/A 1.906 in48.4 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| RA102RRB | N/A 1 1/8 in | N/A 2.441 in62 mm | N/A 1.406 in35.7 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Molded Shroud |
N/A
|
| 1102KRR | N/A 1 1/8 in | N/A 2.441 in62 mm | N/A 1.906 in48.4 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A
|
| 1102KLL | N/A 1 1/8 in | N/A 2.441 in62 mm | N/A 1.906 in48.4 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A
|
| RA102RR | N/A 1 1/8 in | N/A 2.441 in62 mm | N/A 1.406 in35.7 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Molded Shroud |
N/A
|
| 1102KR | N/A 1 1/8 in | N/A 2.441 in62 mm | N/A 1.906 in48.4 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A
|
| 1101KL | N/A 1 1/8 in | N/A 2.441 in62 mm | N/A 1.75 in44.45 mm | N/A 2530 lbf1100 N | N/A 4850 lbf21600 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A
|
| 1102KL | N/A 1 1/8 in | N/A 2.441 in62 mm | N/A 1.906 in48.4 mm | N/A 2530 lbf1100 N | N/A 4850 lbf21600 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A
|
| 1102KLLG | N/A 1 1/8 in | N/A 2.441 in62 mm | N/A 1.906 in48.4 mm | N/A 2500 lbf11100 N | N/A 4900 lbf21800 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A
|
| SM1102K | N/A 1 1/8 in | N/A 2.441 in62 mm | N/A 1.906 in48.4 mm | N/A 2500 lbf11100 N | N/A 4800 lbf21600 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
| SM1102KB | N/A 1 1/8 in | N/A 2.441 in62 mm | N/A 1.906 in48.4 mm | N/A 2500 lbf11100 N | N/A 4800 lbf21600 N | N/A Non-Relubricatable | N/A Spherical OD | N/A |
N/A
|
| RA102DD | N/A 1 1/8 in | N/A 2.441 in62 mm | N/A 1.406 in35.72 mm | N/A 2280 lbf10000 N | N/A 4800 lbf21600 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
| SMN102K | N/A 1 1/8 in | N/A 2.835 in72 mm | N/A 1.969 in50 mm | N/A 3550 lbf15600 N | N/A 7500 lbf33500 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
| SMN102KB | N/A 1 1/8 in | N/A 2.835 in72 mm | N/A 1.969 in50 mm | N/A 3550 lbf15600 N | N/A 7500 lbf33500 N | N/A Non-Relubricatable | N/A Spherical OD | N/A |
N/A
|
| GE30KPPB3 | N/A 30 mm | N/A 2.441 in62 mm | N/A 1.906 in48.4 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GRAE30RRB | N/A 30 mm | N/A 2.441 in62 mm | N/A 1.406 in35.7 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Relubricatable | N/A Spherical OD | N/A Molded Shroud |
N/A
|
| GE30KRR | N/A 30 mm | N/A 2.441 in62 mm | N/A 1.906 in48.4 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A
|
| GRAE30RR | N/A 30 mm | N/A 2.441 in62 mm | N/A 1.406 in35.7 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Relubricatable | N/A Cylindrical OD | N/A Molded Shroud |
N/A
|
| E30KRRB | N/A 30 mm | N/A 2.441 in62 mm | N/A 1.906 in48.4 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|