Fafnir® Eccentric Locking Collar Ball Bearings
Mounted Bearings Insert Eccentric G-KRR, G-KRRB
Unit of Measure
1 2 3 4 5 »  

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Lubrication Type

O.D. Type

Seal Type

CAD

SMN010K N/A 5/8 in N/A 1.85 in47 mm N/A 1.813 in46.05 mm N/A 1460 lbf6550 N N/A 3350 lbf15000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
SMN010KB N/A 5/8 in N/A 1.85 in47 mm N/A 1.813 in46.05 mm N/A 1460 lbf6550 N N/A 3350 lbf15000 N N/A Non-Relubricatable N/A Spherical OD N/A N/A
GE17KRRB N/A 17 mm N/A 1.575 in40 mm N/A 1.469 in37.3 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
GRAE17RRB N/A 17 mm N/A 1.575 in40 mm N/A 1.126 in28.6 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Relubricatable N/A Spherical OD N/A Molded Shroud N/A
GE17KRR N/A 17 mm N/A 1.575 in40 mm N/A 1.469 in37.3 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A
GRAE17RR N/A 17 mm N/A 1.575 in40 mm N/A 1.126 in28.6 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A
E17KRRB N/A 17 mm N/A 1.575 in40 mm N/A 1.469 in37.3 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A
RAE17RRB N/A 17 mm N/A 1.575 in40 mm N/A 1.126 in28.6 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Non-Relubricatable N/A Spherical OD N/A Molded Shroud N/A
E17KRR N/A 17 mm N/A 1.575 in40 mm N/A 1.469 in37.3 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A
RAE17RR N/A 17 mm N/A 1.575 in40 mm N/A 1.126 in28.6 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Non-Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A
RAE17DD N/A 17 mm N/A 1.575 in40 mm N/A 1.125 in28.58 mm N/A 1000 lbf4400 N N/A 2360 lbf10600 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
G1011KRRB N/A 11/16 in N/A 1.575 in40 mm N/A 1.469 in37.3 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
G1011KLLB N/A 11/16 in N/A 1.575 in40 mm N/A 1.469 in37.3 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A
G1011KRR N/A 11/16 in N/A 1.575 in40 mm N/A 1.469 in37.3 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A
G1011KLL N/A 11/16 in N/A 1.575 in40 mm N/A 1.469 in37.3 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A
1011KRRB N/A 11/16 in N/A 1.575 in40 mm N/A 1.469 in37.3 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A
1011KLLB N/A 11/16 in N/A 1.575 in40 mm N/A 1.469 in37.3 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Non-Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A
1011KRR N/A 11/16 in N/A 1.575 in40 mm N/A 1.469 in37.3 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A
1011KLL N/A 11/16 in N/A 1.575 in40 mm N/A 1.469 in37.3 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A
1011KL N/A 11/16 in N/A 1.575 in40 mm N/A 1.469 in37.3 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A
1011KLLG N/A 11/16 in N/A 1.575 in40 mm N/A 1.469 in37.3 mm N/A 1060 lbf4700 N N/A 2400 lbf10700 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A
SM1011K N/A 11/16 in N/A 1.575 in40 mm N/A 1.469 in37.3 mm N/A 1600 lbf4700 N N/A 2360 lbf10600 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
SM1011KB N/A 11/16 in N/A 1.575 in40 mm N/A 1.469 in37.3 mm N/A 1600 lbf4700 N N/A 2360 lbf10600 N N/A Non-Relubricatable N/A Spherical OD N/A N/A
SMN011K N/A 11/16 in N/A 1.85 in47 mm N/A 1.813 in46.05 mm N/A 1460 lbf6550 N N/A 3350 lbf15000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
SMN011KB N/A 11/16 in N/A 1.85 in47 mm N/A 1.813 in46.05 mm N/A 1460 lbf6550 N N/A 3350 lbf15000 N N/A Non-Relubricatable N/A Spherical OD N/A N/A
Unit of Measure
1 2 3 4 5 »