Shaft Size d |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
O.D. Type |
Seal Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| RAE25RR | N/A 25 mm | N/A 2.047 in52 mm | N/A 1.22 in31 mm | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Molded Shroud |
N/A
|
| GE25KRRB | N/A 25 mm | N/A 2.047 in52 mm | N/A 1.748 in44.4 mm | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| RAE25DD | N/A 25 mm | N/A 2.047 in52 mm | N/A 1.219 in30.96 mm | N/A 1560 lbf6950 N | N/A 3450 lbf15600 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
| RAL100NPPB | N/A 1 in | N/A 1.85 in47 mm | N/A 1 in25.4 mm | N/A 1120 lbf4900 N | N/A 2500 lbf11000 N | N/A Non-Relubricatable | N/A Spherical OD | N/A |
N/A
|
| RAL100NPP | N/A 1 in | N/A 1.85 in47 mm | N/A 1 in25.4 mm | N/A 1120 lbf4900 N | N/A 2500 lbf11000 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
| G1100KRRB | N/A 1 in | N/A 2.047 in52 mm | N/A 1.748 in44.4 mm | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| G1100KLLB | N/A 1 in | N/A 2.047 in52 mm | N/A 1.75 in44.45 mm | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Relubricatable | N/A Spherical OD | N/A Labyrinth Seal |
N/A
|
| G1100KPPB3 | N/A 1 in | N/A 2.047 in52 mm | N/A 1.748 in44.4 mm | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GRA100RRB | N/A 1 in | N/A 2.047 in52 mm | N/A 1.22 in31 mm | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Relubricatable | N/A Spherical OD | N/A Molded Shroud |
N/A
|
| G1100KRR | N/A 1 in | N/A 2.047 in52 mm | N/A 1.748 in44.4 mm | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A
|
| G1100KLL | N/A 1 in | N/A 2.047 in52 mm | N/A 1.75 in44.45 mm | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A
|
| GRA100RR | N/A 1 in | N/A 2.047 in52 mm | N/A 1.22 in31 mm | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Relubricatable | N/A Cylindrical OD | N/A Molded Shroud |
N/A
|
| 1100KRRB | N/A 1 in | N/A 2.047 in52 mm | N/A 1.748 in44.4 mm | N/A 1760 lbf7800 N | N/A 3490 lbf15500 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| 1100KLLB | N/A 1 in | N/A 2.047 in52 mm | N/A 1.75 in44.45 mm | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Labyrinth Seal |
N/A
|
| 1100KPPB3 | N/A 1 in | N/A 2.047 in52 mm | N/A 1.748 in44.4 mm | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| RA100RRB | N/A 1 in | N/A 2.047 in52 mm | N/A 1.22 in31 mm | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Molded Shroud |
N/A
|
| 1100KRR | N/A 1 in | N/A 2.047 in52 mm | N/A 1.748 in44.4 mm | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A
|
| 1100KLL | N/A 1 in | N/A 2.047 in52 mm | N/A 1.75 in44.45 mm | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A
|
| RA100RR | N/A 1 in | N/A 2.047 in52 mm | N/A 1.22 in31 mm | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Molded Shroud |
N/A
|
| 1100KR | N/A 1 in | N/A 2.047 in52 mm | N/A 1.748 in44.4 mm | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A
|
| 1100KL | N/A 1 in | N/A 2.047 in52 mm | N/A 1.75 in44.45 mm | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A
|
| 1100KLL FS171 | N/A 1 in | N/A 2.047 in52 mm | N/A 1.75 in44.45 mm | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A
|
| 1100KLLG | N/A 1 in | N/A 2.047 in52 mm | N/A 1.734 in44.1 mm | N/A 1730 lbf7700 N | N/A 3550 lbf15800 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A
|
| SM1100K | N/A 1 in | N/A 2.047 in52 mm | N/A 1.75 in44.45 mm | N/A 1730 lbf6950 N | N/A 3450 lbf15600 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
| SM1100KB | N/A 1 in | N/A 2.047 in52 mm | N/A 1.75 in44.45 mm | N/A 1730 lbf6950 N | N/A 3450 lbf15600 N | N/A Non-Relubricatable | N/A Spherical OD | N/A |
N/A
|