- Body - Low carbon steel - protective coated for corrosion resistance.
- Ball - Alloy steel - heat treated - hard chrome plated.
- Race - Low carbon steel - protective coated for corrosion resistance.
- Left-hand threaded units have an identification groove near end of shank.
- Grease Fitting available for all sizes. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: GMW-3MZ-470 = Zerk Type Fitting GMW-3MF-470 = Flush Type Fitting.
- Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, consult our engineering department.
- For rod end bearings which are non-traceable or non-magnetic particle inspected, consult factory.
Unit of Measure
1 2
Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Depth [inch] |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| GMW-3M-470 | N/A Right Hand | N/A .1900 in | N/A .437 in | N/A .328 in | N/A 1.375 in | N/A .750 in | N/A .750 in | N/A 1/4-28 | N/A 2,881 lbs |
N/A
|
| GMG-3M-470 | N/A Left Hand | N/A .1900 in | N/A .437 in | N/A .328 in | N/A 1.375 in | N/A .750 in | N/A .750 in | N/A 1/4-28 | N/A 2,881 lbs |
N/A
|
| GMW-3MF-470 | N/A Right Hand | N/A .1900 in | N/A .437 in | N/A .328 in | N/A 1.375 in | N/A .750 in | N/A .750 in | N/A 1/4-28 | N/A Consult Engineering Department |
N/A
|
| GMG-3MF-470 | N/A Left Hand | N/A .1900 in | N/A .437 in | N/A .328 in | N/A 1.375 in | N/A .750 in | N/A .750 in | N/A 1/4-28 | N/A Consult Engineering Department |
N/A
|
| GMW-3MZ-470 | N/A Right Hand | N/A .1900 in | N/A .437 in | N/A .328 in | N/A 1.375 in | N/A .750 in | N/A .750 in | N/A 1/4-28 | N/A Consult Engineering Department |
N/A
|
| GMG-3MZ-470 | N/A Left Hand | N/A .1900 in | N/A .437 in | N/A .328 in | N/A 1.375 in | N/A .750 in | N/A .750 in | N/A 1/4-28 | N/A Consult Engineering Department |
N/A
|
| GMW-3M-471 | N/A Right Hand | N/A .1900 in | N/A .437 in | N/A .328 in | N/A 1.062 in | N/A .750 in | N/A .437 in | N/A 1/4-28 | N/A 2,881 lbs |
N/A
|
| GMG-3M-471 | N/A Left Hand | N/A .1900 in | N/A .437 in | N/A .328 in | N/A 1.062 in | N/A .750 in | N/A .437 in | N/A 1/4-28 | N/A 2,881 lbs |
N/A
|
| GMW-3MF-471 | N/A Right Hand | N/A .1900 in | N/A .437 in | N/A .328 in | N/A 1.062 in | N/A .750 in | N/A .437 in | N/A 1/4-28 | N/A Consult Engineering Department |
N/A
|
| GMG-3MF-471 | N/A Left Hand | N/A .1900 in | N/A .437 in | N/A .328 in | N/A 1.062 in | N/A .750 in | N/A .437 in | N/A 1/4-28 | N/A Consult Engineering Department |
N/A
|
| GMW-3MZ-471 | N/A Right Hand | N/A .1900 in | N/A .437 in | N/A .328 in | N/A 1.062 in | N/A .750 in | N/A .437 in | N/A 1/4-28 | N/A Consult Engineering Department |
N/A
|
| GMG-3MZ-471 | N/A Left Hand | N/A .1900 in | N/A .437 in | N/A .328 in | N/A 1.062 in | N/A .750 in | N/A .437 in | N/A 1/4-28 | N/A Consult Engineering Department |
N/A
|
| GMW-3M-480 | N/A Right Hand | N/A .1900 in | N/A .500 in | N/A .375 in | N/A 1.375 in | N/A .812 in | N/A .750 in | N/A 1/4-28 | N/A 3,152 lbs |
N/A
|
| GMG-3M-480 | N/A Left Hand | N/A .1900 in | N/A .500 in | N/A .375 in | N/A 1.375 in | N/A .812 in | N/A .750 in | N/A 1/4-28 | N/A 3,152 lbs |
N/A
|
| GMW-3MF-480 | N/A Right Hand | N/A .1900 in | N/A .500 in | N/A .375 in | N/A 1.375 in | N/A .812 in | N/A .750 in | N/A 1/4-28 | N/A Consult Engineering Department |
N/A
|
| GMG-3MF-480 | N/A Left Hand | N/A .1900 in | N/A .500 in | N/A .375 in | N/A 1.375 in | N/A .812 in | N/A .750 in | N/A 1/4-28 | N/A Consult Engineering Department |
N/A
|
| GMW-3MZ-480 | N/A Right Hand | N/A .1900 in | N/A .500 in | N/A .375 in | N/A 1.375 in | N/A .812 in | N/A .750 in | N/A 1/4-28 | N/A Consult Engineering Department |
N/A
|
| GMG-3MZ-480 | N/A Left Hand | N/A .1900 in | N/A .500 in | N/A .375 in | N/A 1.375 in | N/A .812 in | N/A .750 in | N/A 1/4-28 | N/A Consult Engineering Department |
N/A
|
| GMW-3M-570 | N/A Right Hand | N/A .1900 in | N/A .437 in | N/A .328 in | N/A 1.375 in | N/A .750 in | N/A .750 in | N/A 5/16-24 | N/A 2,881 lbs |
N/A
|
| GMG-3M-570 | N/A Left Hand | N/A .1900 in | N/A .437 in | N/A .328 in | N/A 1.375 in | N/A .750 in | N/A .750 in | N/A 5/16-24 | N/A 2,881 lbs |
N/A
|
| GMW-3MF-570 | N/A Right Hand | N/A .1900 in | N/A .437 in | N/A .328 in | N/A 1.375 in | N/A .750 in | N/A .750 in | N/A 5/16-24 | N/A Consult Engineering Department |
N/A
|
| GMG-3MF-570 | N/A Left Hand | N/A .1900 in | N/A .437 in | N/A .328 in | N/A 1.375 in | N/A .750 in | N/A .750 in | N/A 5/16-24 | N/A Consult Engineering Department |
N/A
|
| GMW-3MZ-570 | N/A Right Hand | N/A .1900 in | N/A .437 in | N/A .328 in | N/A 1.375 in | N/A .750 in | N/A .750 in | N/A 5/16-24 | N/A Consult Engineering Department |
N/A
|
| GMG-3MZ-570 | N/A Left Hand | N/A .1900 in | N/A .437 in | N/A .328 in | N/A 1.375 in | N/A .750 in | N/A .750 in | N/A 5/16-24 | N/A Consult Engineering Department |
N/A
|
| GMW-4M-470 | N/A Right Hand | N/A .2500 in | N/A .437 in | N/A .304 in | N/A 1.375 in | N/A .812 in | N/A .750 in | N/A 1/4-28 | N/A 2,950 lbs |
N/A
|
Unit of Measure
1 2