
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.
- Standard Configuration:
- Body - 4340 alloy steel - heat treated - cadmium plated.
- Ball - 440C stainless steel - heat treated - chrome plated (MFG. option).
- Race - 17-4 PH stainless steel - heat treated. -10 Configuration:
- Body - 17-4 PH stainless steel - heat treated.
- Ball - 440C stainless steel - heat treated - chrome plated (MFG. option).
- Race - 17-4 PH stainless steel - heat treated.
- PTFE Liner - (AT 3200) Permanently bonded to race inside diameter, qualified to SAE-AS81820 Type A.
- Temperature range: -65°F to +325°F
- Keyways are available. Units are supplied without keyways. When a keyway is required, specify by adding suffix "K". Ex.: ASXMK-4T.
- As applicable, keyways will conform to SAE-AS81935/3 or NAS 559.
- All threads are rolled after heat treatment, and conform to UNJF-3A per AS8879.
Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Length |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| ASXM-4T | N/A Right Hand | N/A .2500 in | N/A .375 in | N/A .337 in | N/A 1.562 in | N/A .806 in | N/A .968 in | N/A 5/16-24 | N/A 7,356 lbs |
N/A
|
| ASXB-4T | N/A Left Hand | N/A .2500 in | N/A .375 in | N/A .337 in | N/A 1.562 in | N/A .806 in | N/A .968 in | N/A 5/16-24 | N/A 7,356 lbs |
N/A
|
| ASXMK-4T | N/A Right Hand | N/A .2500 in | N/A .375 in | N/A .337 in | N/A 1.562 in | N/A .806 in | N/A .968 in | N/A 5/16-24 | N/A 7,356 lbs |
N/A
|
| ASXBK-4T | N/A Left Hand | N/A .2500 in | N/A .375 in | N/A .337 in | N/A 1.562 in | N/A .806 in | N/A .968 in | N/A 5/16-24 | N/A 7,356 lbs |
N/A
|
| ASXM-4T-10 | N/A Right Hand | N/A .2500 in | N/A .375 in | N/A .337 in | N/A 1.562 in | N/A .806 in | N/A .968 in | N/A 5/16-24 | N/A 7,356 lbs |
N/A
|
| ASXB-4T-10 | N/A Left Hand | N/A .2500 in | N/A .375 in | N/A .337 in | N/A 1.562 in | N/A .806 in | N/A .968 in | N/A 5/16-24 | N/A 7,356 lbs |
N/A
|
| ASXMK-4T-10 | N/A Right Hand | N/A .2500 in | N/A .375 in | N/A .337 in | N/A 1.562 in | N/A .806 in | N/A .968 in | N/A 5/16-24 | N/A 7,356 lbs |
N/A
|
| ASXBK-4T-10 | N/A Left Hand | N/A .2500 in | N/A .375 in | N/A .337 in | N/A 1.562 in | N/A .806 in | N/A .968 in | N/A 5/16-24 | N/A 7,356 lbs |
N/A
|
| ASXM-5T | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.875 in | N/A .900 in | N/A 1.187 in | N/A 3/8-24 | N/A 8,895 lbs |
N/A
|
| ASXB-5T | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.875 in | N/A .900 in | N/A 1.187 in | N/A 3/8-24 | N/A 8,895 lbs |
N/A
|
| ASXMK-5T | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.875 in | N/A .900 in | N/A 1.187 in | N/A 3/8-24 | N/A 8,895 lbs |
N/A
|
| ASXBK-5T | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.875 in | N/A .900 in | N/A 1.187 in | N/A 3/8-24 | N/A 8,895 lbs |
N/A
|
| ASXM-5T-10 | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.875 in | N/A .900 in | N/A 1.187 in | N/A 3/8-24 | N/A 8,895 lbs |
N/A
|
| ASXB-5T-10 | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.875 in | N/A .900 in | N/A 1.187 in | N/A 3/8-24 | N/A 8,895 lbs |
N/A
|
| ASXMK-5T-10 | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.875 in | N/A .900 in | N/A 1.187 in | N/A 3/8-24 | N/A 8,895 lbs |
N/A
|
| ASXBK-5T-10 | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.875 in | N/A .900 in | N/A 1.187 in | N/A 3/8-24 | N/A 8,895 lbs |
N/A
|
| ASXM-6T | N/A Right Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.938 in | N/A 1.025 in | N/A 1.187 in | N/A 7/16-20 | N/A 10,680 lbs |
N/A
|
| ASXB-6T | N/A Left Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.938 in | N/A 1.025 in | N/A 1.187 in | N/A 7/16-20 | N/A 10,680 lbs |
N/A
|
| ASXMK-6T | N/A Right Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.938 in | N/A 1.025 in | N/A 1.187 in | N/A 7/16-20 | N/A 10,680 lbs |
N/A
|
| ASXBK-6T | N/A Left Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.938 in | N/A 1.025 in | N/A 1.187 in | N/A 7/16-20 | N/A 10,680 lbs |
N/A
|
| ASXM-6T-10 | N/A Right Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.938 in | N/A 1.025 in | N/A 1.187 in | N/A 7/16-20 | N/A 10,680 lbs |
N/A
|
| ASXB-6T-10 | N/A Left Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.938 in | N/A 1.025 in | N/A 1.187 in | N/A 7/16-20 | N/A 10,680 lbs |
N/A
|
| ASXMK-6T-10 | N/A Right Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.938 in | N/A 1.025 in | N/A 1.187 in | N/A 7/16-20 | N/A 10,680 lbs |
N/A
|
| ASXBK-6T-10 | N/A Left Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.938 in | N/A 1.025 in | N/A 1.187 in | N/A 7/16-20 | N/A 10,680 lbs |
N/A
|
| ASXM-7T | N/A Right Hand | N/A .4375 in | N/A .562 in | N/A .452 in | N/A 2.125 in | N/A 1.150 in | N/A 1.281 in | N/A 1/2-20 | N/A 13,697 lbs |
N/A
|