
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- Body - 17-4 PH stainless steel - heat treated.
- Ball - 440C stainless steel - heat treated - chrome plated (MFG. option).
- Race - 17-4 PH stainless steel - heat treated.
- Grease fittings are available for all sizes. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: ASM-6Z-10 = Zerk type grease fitting, ASM-6F-10 = Flush type grease fitting.
- Keyways are available. Units are supplied without keyways. When a keyway is required, specify by adding suffix "K". Ex.: ASMK-3-10.
- As applicable, keyways will conform to SAE-AS81935/3 or NAS 559.
Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Length |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| ASM-3-10 | N/A Right Hand | N/A .1900 in | N/A .437 in | N/A .337 in | N/A 1.562 in | N/A .806 in | N/A .968 in | N/A 5/16-24 | N/A 6,688 lbs |
N/A
|
| ASB-3-10 | N/A Left Hand | N/A .1900 in | N/A .437 in | N/A .337 in | N/A 1.562 in | N/A .806 in | N/A .968 in | N/A 5/16-24 | N/A 6,688 lbs |
N/A
|
| ASMK-3-10 | N/A Right Hand | N/A .1900 in | N/A .437 in | N/A .337 in | N/A 1.562 in | N/A .806 in | N/A .968 in | N/A 5/16-24 | N/A 6,688 lbs |
N/A
|
| ASBK-3-10 | N/A Left Hand | N/A .1900 in | N/A .437 in | N/A .337 in | N/A 1.562 in | N/A .806 in | N/A .968 in | N/A 5/16-24 | N/A 6,688 lbs |
N/A
|
| ASM-3F-10 | N/A Right Hand | N/A .1900 in | N/A .437 in | N/A .337 in | N/A 1.562 in | N/A .806 in | N/A .968 in | N/A 5/16-24 | N/A Consult Engineering Department |
N/A
|
| ASB-3F-10 | N/A Left Hand | N/A .1900 in | N/A .437 in | N/A .337 in | N/A 1.562 in | N/A .806 in | N/A .968 in | N/A 5/16-24 | N/A Consult Engineering Department |
N/A
|
| ASMK-3F-10 | N/A Right Hand | N/A .1900 in | N/A .437 in | N/A .337 in | N/A 1.562 in | N/A .806 in | N/A .968 in | N/A 5/16-24 | N/A Consult Engineering Department |
N/A
|
| ASBK-3F-10 | N/A Left Hand | N/A .1900 in | N/A .437 in | N/A .337 in | N/A 1.562 in | N/A .806 in | N/A .968 in | N/A 5/16-24 | N/A Consult Engineering Department |
N/A
|
| ASM-3Z-10 | N/A Right Hand | N/A .1900 in | N/A .437 in | N/A .337 in | N/A 1.562 in | N/A .806 in | N/A .968 in | N/A 5/16-24 | N/A Consult Engineering Department |
N/A
|
| ASB-3Z-10 | N/A Left Hand | N/A .1900 in | N/A .437 in | N/A .337 in | N/A 1.562 in | N/A .806 in | N/A .968 in | N/A 5/16-24 | N/A Consult Engineering Department |
N/A
|
| ASMK-3Z-10 | N/A Right Hand | N/A .1900 in | N/A .437 in | N/A .337 in | N/A 1.562 in | N/A .806 in | N/A .968 in | N/A 5/16-24 | N/A Consult Engineering Department |
N/A
|
| ASBK-3Z-10 | N/A Left Hand | N/A .1900 in | N/A .437 in | N/A .337 in | N/A 1.562 in | N/A .806 in | N/A .968 in | N/A 5/16-24 | N/A Consult Engineering Department |
N/A
|
| ASM-4-10 | N/A Right Hand | N/A .2500 in | N/A .437 in | N/A .337 in | N/A 1.562 in | N/A .806 in | N/A .968 in | N/A 5/16-24 | N/A 6,688 lbs |
N/A
|
| ASB-4-10 | N/A Left Hand | N/A .2500 in | N/A .437 in | N/A .337 in | N/A 1.562 in | N/A .806 in | N/A .968 in | N/A 5/16-24 | N/A 6,688 lbs |
N/A
|
| ASMK-4-10 | N/A Right Hand | N/A .2500 in | N/A .437 in | N/A .337 in | N/A 1.562 in | N/A .806 in | N/A .968 in | N/A 5/16-24 | N/A 6,688 lbs |
N/A
|
| ASBK-4-10 | N/A Left Hand | N/A .2500 in | N/A .437 in | N/A .337 in | N/A 1.562 in | N/A .806 in | N/A .968 in | N/A 5/16-24 | N/A 6,688 lbs |
N/A
|
| ASM-4F-10 | N/A Right Hand | N/A .2500 in | N/A .437 in | N/A .337 in | N/A 1.562 in | N/A .806 in | N/A .968 in | N/A 5/16-24 | N/A Consult Engineering Department |
N/A
|
| ASB-4F-10 | N/A Left Hand | N/A .2500 in | N/A .437 in | N/A .337 in | N/A 1.562 in | N/A .806 in | N/A .968 in | N/A 5/16-24 | N/A Consult Engineering Department |
N/A
|
| ASMK-4F-10 | N/A Right Hand | N/A .2500 in | N/A .437 in | N/A .337 in | N/A 1.562 in | N/A .806 in | N/A .968 in | N/A 5/16-24 | N/A Consult Engineering Department |
N/A
|
| ASBK-4F-10 | N/A Left Hand | N/A .2500 in | N/A .437 in | N/A .337 in | N/A 1.562 in | N/A .806 in | N/A .968 in | N/A 5/16-24 | N/A Consult Engineering Department |
N/A
|
| ASM-4Z-10 | N/A Right Hand | N/A .2500 in | N/A .437 in | N/A .337 in | N/A 1.562 in | N/A .806 in | N/A .968 in | N/A 5/16-24 | N/A Consult Engineering Department |
N/A
|
| ASB-4Z-10 | N/A Left Hand | N/A .2500 in | N/A .437 in | N/A .337 in | N/A 1.562 in | N/A .806 in | N/A .968 in | N/A 5/16-24 | N/A Consult Engineering Department |
N/A
|
| ASMK-4Z-10 | N/A Right Hand | N/A .2500 in | N/A .437 in | N/A .337 in | N/A 1.562 in | N/A .806 in | N/A .968 in | N/A 5/16-24 | N/A Consult Engineering Department |
N/A
|
| ASBK-4Z-10 | N/A Left Hand | N/A .2500 in | N/A .437 in | N/A .337 in | N/A 1.562 in | N/A .806 in | N/A .968 in | N/A 5/16-24 | N/A Consult Engineering Department |
N/A
|
| ASM-5-10 | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.875 in | N/A .900 in | N/A 1.187 in | N/A 5/16-24 | N/A 7,574 lbs |
N/A
|