- Standard Configuration:
- Body - 4340 alloy steel - heat treated - cadmium plated.
- Ball - 52100 steel - heat treated - chrome plated.
- Race - 4130 steel - heat treated - cadmium plated. -1 Configuration:
- Body - 4340 alloy steel - heat treated - cadmium plated.
- Ball - 52100 steel - heat treated - chrome plated.
- Race - 17-4 PH stainless steel - heat treated. -2 Configuration:
- Body - 4340 alloy steel - heat treated - cadmium plated.
- Ball - 52100 steel - heat treated - chrome plated.
- Race - aluminum bronze - cadmium plated. -10 Configuration:
- Body - 17-4 PH stainless steel - heat treated.
- Ball - 440 C stainless steel - heat treated.
- Race - 17-4 PH stainless steel - heat treated. P-10 Configuration:
- Body - 17-4 PH stainless steel - heat treated.
- Ball - 440 C stainless steel - heat treated - chrome plated.
- Race - 17-4 PH stainless steel - heat treated.
- Keyways are available. Units are supplied without keyways. When a keyway is required, specify by adding suffix "K". Ex.: ASXMK-4.
- As applicable, keyways will conform to SAE-AS81935/3 or NAS 559.
- All threads are rolled after heat treatment, and conform to UNJF-3A per AS8879.
Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Length |
Thread Size |
Radial Clearance in. |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|---|
| ASXBK-5-1 | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.875 in | N/A .900 in | N/A 1.187 in | N/A 3/8-24 | N/A .002 Max. | N/A 8,895 lbs |
N/A
|
| ASXM-5F-1 | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.875 in | N/A .900 in | N/A 1.187 in | N/A 3/8-24 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXB-5F-1 | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.875 in | N/A .900 in | N/A 1.187 in | N/A 3/8-24 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXMK-5F-1 | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.875 in | N/A .900 in | N/A 1.187 in | N/A 3/8-24 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXBK-5F-1 | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.875 in | N/A .900 in | N/A 1.187 in | N/A 3/8-24 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXM-5Z-1 | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.875 in | N/A .900 in | N/A 1.187 in | N/A 3/8-24 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXB-5Z-1 | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.875 in | N/A .900 in | N/A 1.187 in | N/A 3/8-24 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXMK-5Z-1 | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.875 in | N/A .900 in | N/A 1.187 in | N/A 3/8-24 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXBK-5Z-1 | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.875 in | N/A .900 in | N/A 1.187 in | N/A 3/8-24 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXM-5-2 | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.875 in | N/A .900 in | N/A 1.187 in | N/A 3/8-24 | N/A .002 Max. | N/A 8,895 lbs |
N/A
|
| ASXB-5-2 | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.875 in | N/A .900 in | N/A 1.187 in | N/A 3/8-24 | N/A .002 Max. | N/A 8,895 lbs |
N/A
|
| ASXMK-5-2 | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.875 in | N/A .900 in | N/A 1.187 in | N/A 3/8-24 | N/A .002 Max. | N/A 8,895 lbs |
N/A
|
| ASXBK-5-2 | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.875 in | N/A .900 in | N/A 1.187 in | N/A 3/8-24 | N/A .002 Max. | N/A 8,895 lbs |
N/A
|
| ASXM-5F-2 | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.875 in | N/A .900 in | N/A 1.187 in | N/A 3/8-24 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXB-5F-2 | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.875 in | N/A .900 in | N/A 1.187 in | N/A 3/8-24 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXMK-5F-2 | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.875 in | N/A .900 in | N/A 1.187 in | N/A 3/8-24 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXBK-5F-2 | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.875 in | N/A .900 in | N/A 1.187 in | N/A 3/8-24 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXM-5Z-2 | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.875 in | N/A .900 in | N/A 1.187 in | N/A 3/8-24 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXB-5Z-2 | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.875 in | N/A .900 in | N/A 1.187 in | N/A 3/8-24 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXMK-5Z-2 | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.875 in | N/A .900 in | N/A 1.187 in | N/A 3/8-24 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXBK-5Z-2 | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.875 in | N/A .900 in | N/A 1.187 in | N/A 3/8-24 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXM-5-10 | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.875 in | N/A .900 in | N/A 1.187 in | N/A 3/8-24 | N/A .002 Max. | N/A 8,063 lbs |
N/A
|
| ASXB-5-10 | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.875 in | N/A .900 in | N/A 1.187 in | N/A 3/8-24 | N/A .002 Max. | N/A 8,063 lbs |
N/A
|
| ASXMK-5-10 | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.875 in | N/A .900 in | N/A 1.187 in | N/A 3/8-24 | N/A .002 Max. | N/A 8,063 lbs |
N/A
|
| ASXBK-5-10 | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.875 in | N/A .900 in | N/A 1.187 in | N/A 3/8-24 | N/A .002 Max. | N/A 8,063 lbs |
N/A
|