- Standard Configuration:
- Body - 4340 alloy steel - heat treated - cadmium plated.
- Ball - 52100 steel - heat treated - chrome plated.
- Race - 4130 steel - heat treated - cadmium plated. -1 Configuration:
- Body - 4340 alloy steel - heat treated - cadmium plated.
- Ball - 52100 steel - heat treated - chrome plated.
- Race - 17-4 PH stainless steel - heat treated. -2 Configuration:
- Body - 4340 alloy steel - heat treated - cadmium plated.
- Ball - 52100 steel - heat treated - chrome plated.
- Race - aluminum bronze - cadmium plated. -10 Configuration:
- Body - 17-4 PH stainless steel - heat treated.
- Ball - 440 C stainless steel - heat treated.
- Race - 17-4 PH stainless steel - heat treated. P-10 Configuration:
- Body - 17-4 PH stainless steel - heat treated.
- Ball - 440 C stainless steel - heat treated - chrome plated.
- Race - 17-4 PH stainless steel - heat treated.
- Keyways are available. Units are supplied without keyways. When a keyway is required, specify by adding suffix "K". Ex.: ASXWK-3.
- As applicable, keyslots will conform to SAE-AS81935/3 or NAS 559.
Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Depth [inch] |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| ASXW-5F-10 | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.625 in | N/A .900 in | N/A .875 in | N/A 3/8-24 | N/A Consult Engineering |
N/A
|
| ASXG-5F-10 | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.625 in | N/A .900 in | N/A .875 in | N/A 3/8-24 | N/A Consult Engineering |
N/A
|
| ASXWK-5F-10 | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.625 in | N/A .900 in | N/A .875 in | N/A 3/8-24 | N/A Consult Engineering |
N/A
|
| ASXGK-5F-10 | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.625 in | N/A .900 in | N/A .875 in | N/A 3/8-24 | N/A Consult Engineering |
N/A
|
| ASXW-5Z-10 | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.625 in | N/A .900 in | N/A .875 in | N/A 3/8-24 | N/A Consult Engineering |
N/A
|
| ASXG-5Z-10 | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.625 in | N/A .900 in | N/A .875 in | N/A 3/8-24 | N/A Consult Engineering |
N/A
|
| ASXWK-5Z-10 | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.625 in | N/A .900 in | N/A .875 in | N/A 3/8-24 | N/A Consult Engineering |
N/A
|
| ASXGK-5Z-10 | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.625 in | N/A .900 in | N/A .875 in | N/A 3/8-24 | N/A Consult Engineering |
N/A
|
| ASXW-5P-10 | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.625 in | N/A .900 in | N/A .875 in | N/A 3/8-24 | N/A 8,895 lbs. |
N/A
|
| ASXG-5P-10 | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.625 in | N/A .900 in | N/A .875 in | N/A 3/8-24 | N/A 8,895 lbs. |
N/A
|
| ASXWK-5P-10 | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.625 in | N/A .900 in | N/A .875 in | N/A 3/8-24 | N/A 8,895 lbs. |
N/A
|
| ASXGK-5P-10 | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.625 in | N/A .900 in | N/A .875 in | N/A 3/8-24 | N/A 8,895 lbs. |
N/A
|
| ASXW-5PF-10 | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.625 in | N/A .900 in | N/A .875 in | N/A 3/8-24 | N/A Consult Engineering |
N/A
|
| ASXG-5PF-10 | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.625 in | N/A .900 in | N/A .875 in | N/A 3/8-24 | N/A Consult Engineering |
N/A
|
| ASXWK-5PF-10 | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.625 in | N/A .900 in | N/A .875 in | N/A 3/8-24 | N/A Consult Engineering |
N/A
|
| ASXGK-5PF-10 | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.625 in | N/A .900 in | N/A .875 in | N/A 3/8-24 | N/A Consult Engineering |
N/A
|
| ASXW-5PZ-10 | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.625 in | N/A .900 in | N/A .875 in | N/A 3/8-24 | N/A Consult Engineering |
N/A
|
| ASXG-5PZ-10 | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.625 in | N/A .900 in | N/A .875 in | N/A 3/8-24 | N/A Consult Engineering |
N/A
|
| ASXWK-5PZ-10 | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.625 in | N/A .900 in | N/A .875 in | N/A 3/8-24 | N/A Consult Engineering |
N/A
|
| ASXGK-5PZ-10 | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.625 in | N/A .900 in | N/A .875 in | N/A 3/8-24 | N/A Consult Engineering |
N/A
|
| ASXW-6 | N/A Right Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.812 in | N/A 1.025 in | N/A 1.000 in | N/A 7/16-24 | N/A 10,680 lbs. |
N/A
|
| ASXG-6 | N/A Left Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.812 in | N/A 1.025 in | N/A 1.000 in | N/A 7/16-24 | N/A 10,680 lbs. |
N/A
|
| ASXWK-6 | N/A Right Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.812 in | N/A 1.025 in | N/A 1.000 in | N/A 7/16-24 | N/A 10,680 lbs. |
N/A
|
| ASXGK-6 | N/A Left Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.812 in | N/A 1.025 in | N/A 1.000 in | N/A 7/16-24 | N/A 10,680 lbs. |
N/A
|
| ASXW-6F | N/A Right Hand | N/A .3750 in | N/A .500 in | N/A .416 in | N/A 1.812 in | N/A 1.025 in | N/A 1.000 in | N/A 7/16-24 | N/A Consult Engineering |
N/A
|