- Standard Configuration:
- Body - 4340 alloy steel - heat treated - cadmium plated.
- Ball - 52100 steel - heat treated - chrome plated.
- Race - 4130 steel - heat treated - cadmium plated. -1 Configuration:
- Body - 4340 alloy steel - heat treated - cadmium plated.
- Ball - 52100 steel - heat treated - chrome plated.
- Race - 17-4 PH stainless steel - heat treated. -2 Configuration:
- Body - 4340 alloy steel - heat treated - cadmium plated.
- Ball - 52100 steel - heat treated - chrome plated.
- Race - aluminum bronze - cadmium plated. -10 Configuration:
- Body - 17-4 PH stainless steel - heat treated.
- Ball - 440 C stainless steel - heat treated.
- Race - 17-4 PH stainless steel - heat treated. P-10 Configuration:
- Body - 17-4 PH stainless steel - heat treated.
- Ball - 440 C stainless steel - heat treated - chrome plated.
- Race - 17-4 PH stainless steel - heat treated.
- Keyways are available. Units are supplied without keyways. When a keyway is required, specify by adding suffix "K". Ex.: ASXWK-3.
- As applicable, keyslots will conform to SAE-AS81935/3 or NAS 559.
Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Depth [inch] |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| ASXW-10 | N/A Right Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.500 in | N/A 1.525 in | N/A 1.375 in | N/A 3/4-16 | N/A 25,254 lbs. |
N/A
|
| ASXG-10 | N/A Left Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.500 in | N/A 1.525 in | N/A 1.375 in | N/A 3/4-16 | N/A 25,254 lbs. |
N/A
|
| ASXWK-10 | N/A Right Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.500 in | N/A 1.525 in | N/A 1.375 in | N/A 3/4-16 | N/A 25,254 lbs. |
N/A
|
| ASXGK-10 | N/A Left Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.500 in | N/A 1.525 in | N/A 1.375 in | N/A 3/4-16 | N/A 25,254 lbs. |
N/A
|
| ASXW-10F | N/A Right Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.500 in | N/A 1.525 in | N/A 1.375 in | N/A 3/4-16 | N/A Consult Engineering |
N/A
|
| ASXG-10F | N/A Left Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.500 in | N/A 1.525 in | N/A 1.375 in | N/A 3/4-16 | N/A Consult Engineering |
N/A
|
| ASXWK-10F | N/A Right Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.500 in | N/A 1.525 in | N/A 1.375 in | N/A 3/4-16 | N/A Consult Engineering |
N/A
|
| ASXGK-10F | N/A Left Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.500 in | N/A 1.525 in | N/A 1.375 in | N/A 3/4-16 | N/A Consult Engineering |
N/A
|
| ASXW-10Z | N/A Right Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.500 in | N/A 1.525 in | N/A 1.375 in | N/A 3/4-16 | N/A Consult Engineering |
N/A
|
| ASXG-10Z | N/A Left Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.500 in | N/A 1.525 in | N/A 1.375 in | N/A 3/4-16 | N/A Consult Engineering |
N/A
|
| ASXWK-10Z | N/A Right Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.500 in | N/A 1.525 in | N/A 1.375 in | N/A 3/4-16 | N/A Consult Engineering |
N/A
|
| ASXGK-10Z | N/A Left Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.500 in | N/A 1.525 in | N/A 1.375 in | N/A 3/4-16 | N/A Consult Engineering |
N/A
|
| ASXW-10-1 | N/A Right Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.500 in | N/A 1.525 in | N/A 1.375 in | N/A 3/4-16 | N/A 25,254 lbs. |
N/A
|
| ASXG-10-1 | N/A Left Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.500 in | N/A 1.525 in | N/A 1.375 in | N/A 3/4-16 | N/A 25,254 lbs. |
N/A
|
| ASXWK-10-1 | N/A Right Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.500 in | N/A 1.525 in | N/A 1.375 in | N/A 3/4-16 | N/A 25,254 lbs. |
N/A
|
| ASXGK-10-1 | N/A Left Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.500 in | N/A 1.525 in | N/A 1.375 in | N/A 3/4-16 | N/A 25,254 lbs. |
N/A
|
| ASXW-10F-1 | N/A Right Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.500 in | N/A 1.525 in | N/A 1.375 in | N/A 3/4-16 | N/A Consult Engineering |
N/A
|
| ASXG-10F-1 | N/A Left Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.500 in | N/A 1.525 in | N/A 1.375 in | N/A 3/4-16 | N/A Consult Engineering |
N/A
|
| ASXWK-10F-1 | N/A Right Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.500 in | N/A 1.525 in | N/A 1.375 in | N/A 3/4-16 | N/A Consult Engineering |
N/A
|
| ASXGK-10F-1 | N/A Left Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.500 in | N/A 1.525 in | N/A 1.375 in | N/A 3/4-16 | N/A Consult Engineering |
N/A
|
| ASXW-10Z-1 | N/A Right Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.500 in | N/A 1.525 in | N/A 1.375 in | N/A 3/4-16 | N/A Consult Engineering |
N/A
|
| ASXG-10Z-1 | N/A Left Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.500 in | N/A 1.525 in | N/A 1.375 in | N/A 3/4-16 | N/A Consult Engineering |
N/A
|
| ASXWK-10Z-1 | N/A Right Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.500 in | N/A 1.525 in | N/A 1.375 in | N/A 3/4-16 | N/A Consult Engineering |
N/A
|
| ASXGK-10Z-1 | N/A Left Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.500 in | N/A 1.525 in | N/A 1.375 in | N/A 3/4-16 | N/A Consult Engineering |
N/A
|
| ASXW-10-2 | N/A Right Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.500 in | N/A 1.525 in | N/A 1.375 in | N/A 3/4-16 | N/A 25,254 lbs. |
N/A
|