- Body - 17-4 PH stainless steel - heat treated.
- Ball - 440C stainless steel - heat treated.
- Race - 17-4 PH stainless steel - heat treated.
- Grease fittings are available for all sizes. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: HXAW-6EZ-10 = Zerk type grease fitting, HXAW-6EF-10 = Flush type grease fitting.
- Keyslots are available. Units are supplied without keyslots. When a keyslot is required, specify by adding suffix "K". Ex.: HXAW-8E-10K.
- As applicable, keyslots will conform to NAS 559.
Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Depth [inch] |
Thread Size |
Radial Clearance in. |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|---|
| HXAW-5E-11K | N/A Right Hand | N/A .3125 in | N/A .625 in | N/A .265 in | N/A 1.375 in | N/A .875 in | N/A .750 in | N/A 5/16-24 | N/A .002 Max. | N/A 5,817 lbs |
N/A
|
| HXAG-5E-11K | N/A Left Hand | N/A .3125 in | N/A .625 in | N/A .265 in | N/A 1.375 in | N/A .875 in | N/A .750 in | N/A 5/16-24 | N/A .002 Max. | N/A 5,817 lbs |
N/A
|
| HXAW-5EF-11 | N/A Right Hand | N/A .3125 in | N/A .625 in | N/A .265 in | N/A 1.375 in | N/A .875 in | N/A .750 in | N/A 5/16-24 | N/A .002 Max. | N/A Consult Engineering |
N/A
|
| HXAG-5EF-11 | N/A Left Hand | N/A .3125 in | N/A .625 in | N/A .265 in | N/A 1.375 in | N/A .875 in | N/A .750 in | N/A 5/16-24 | N/A .002 Max. | N/A Consult Engineering |
N/A
|
| HXAW-5EF-11K | N/A Right Hand | N/A .3125 in | N/A .625 in | N/A .265 in | N/A 1.375 in | N/A .875 in | N/A .750 in | N/A 5/16-24 | N/A .002 Max. | N/A Consult Engineering |
N/A
|
| HXAG-5EF-11K | N/A Left Hand | N/A .3125 in | N/A .625 in | N/A .265 in | N/A 1.375 in | N/A .875 in | N/A .750 in | N/A 5/16-24 | N/A .002 Max. | N/A Consult Engineering |
N/A
|
| HXAW-5EZ-11 | N/A Right Hand | N/A .3125 in | N/A .625 in | N/A .265 in | N/A 1.375 in | N/A .875 in | N/A .750 in | N/A 5/16-24 | N/A .002 Max. | N/A Consult Engineering |
N/A
|
| HXAG-5EZ-11 | N/A Left Hand | N/A .3125 in | N/A .625 in | N/A .265 in | N/A 1.375 in | N/A .875 in | N/A .750 in | N/A 5/16-24 | N/A .002 Max. | N/A Consult Engineering |
N/A
|
| HXAW-5EZ-11K | N/A Right Hand | N/A .3125 in | N/A .625 in | N/A .265 in | N/A 1.375 in | N/A .875 in | N/A .750 in | N/A 5/16-24 | N/A .002 Max. | N/A Consult Engineering |
N/A
|
| HXAG-5EZ-11K | N/A Left Hand | N/A .3125 in | N/A .625 in | N/A .265 in | N/A 1.375 in | N/A .875 in | N/A .750 in | N/A 5/16-24 | N/A .002 Max. | N/A Consult Engineering |
N/A
|
| HXAW-6E-10 | N/A Right Hand | N/A .3750 in | N/A .813 in | N/A .355 in | N/A 1.812 in | N/A 1.125 in | N/A 1.062 in | N/A 3/8-24 | N/A .002 Max. | N/A 9,151 lbs |
N/A
|
| HXAG-6E-10 | N/A Left Hand | N/A .3750 in | N/A .813 in | N/A .355 in | N/A 1.812 in | N/A 1.125 in | N/A 1.062 in | N/A 3/8-24 | N/A .002 Max. | N/A 9,151 lbs |
N/A
|
| HXAW-6E-10K | N/A Right Hand | N/A .3750 in | N/A .813 in | N/A .355 in | N/A 1.812 in | N/A 1.125 in | N/A 1.062 in | N/A 3/8-24 | N/A .002 Max. | N/A 9,151 lbs |
N/A
|
| HXAG-6E-10K | N/A Left Hand | N/A .3750 in | N/A .813 in | N/A .355 in | N/A 1.812 in | N/A 1.125 in | N/A 1.062 in | N/A 3/8-24 | N/A .002 Max. | N/A 9,151 lbs |
N/A
|
| HXAW-6EF-10 | N/A Right Hand | N/A .3750 in | N/A .813 in | N/A .355 in | N/A 1.812 in | N/A 1.125 in | N/A 1.062 in | N/A 3/8-24 | N/A .002 Max. | N/A Consult Engineering |
N/A
|
| HXAG-6EF-10 | N/A Left Hand | N/A .3750 in | N/A .813 in | N/A .355 in | N/A 1.812 in | N/A 1.125 in | N/A 1.062 in | N/A 3/8-24 | N/A .002 Max. | N/A Consult Engineering |
N/A
|
| HXAW-6EF-10K | N/A Right Hand | N/A .3750 in | N/A .813 in | N/A .355 in | N/A 1.812 in | N/A 1.125 in | N/A 1.062 in | N/A 3/8-24 | N/A .002 Max. | N/A Consult Engineering |
N/A
|
| HXAG-6EF-10K | N/A Left Hand | N/A .3750 in | N/A .813 in | N/A .355 in | N/A 1.812 in | N/A 1.125 in | N/A 1.062 in | N/A 3/8-24 | N/A .002 Max. | N/A Consult Engineering |
N/A
|
| HXAW-6EZ-10 | N/A Right Hand | N/A .3750 in | N/A .813 in | N/A .355 in | N/A 1.812 in | N/A 1.125 in | N/A 1.062 in | N/A 3/8-24 | N/A .002 Max. | N/A Consult Engineering |
N/A
|
| HXAG-6EZ-10 | N/A Left Hand | N/A .3750 in | N/A .813 in | N/A .355 in | N/A 1.812 in | N/A 1.125 in | N/A 1.062 in | N/A 3/8-24 | N/A .002 Max. | N/A Consult Engineering |
N/A
|
| HXAW-6EZ-10K | N/A Right Hand | N/A .3750 in | N/A .813 in | N/A .355 in | N/A 1.812 in | N/A 1.125 in | N/A 1.062 in | N/A 3/8-24 | N/A .002 Max. | N/A Consult Engineering |
N/A
|
| HXAG-6EZ-10K | N/A Left Hand | N/A .3750 in | N/A .813 in | N/A .355 in | N/A 1.812 in | N/A 1.125 in | N/A 1.062 in | N/A 3/8-24 | N/A .002 Max. | N/A Consult Engineering |
N/A
|
| HXAW-7E-10 | N/A Right Hand | N/A .4375 in | N/A .875 in | N/A .355 in | N/A 2.125 in | N/A 1.312 in | N/A 1.125 in | N/A 7/16-24 | N/A .002 Max. | N/A 13,824 lbs |
N/A
|
| HXAG-7E-10 | N/A Left Hand | N/A .4375 in | N/A .875 in | N/A .355 in | N/A 2.125 in | N/A 1.312 in | N/A 1.125 in | N/A 7/16-24 | N/A .002 Max. | N/A 13,824 lbs |
N/A
|
| HXAW-7E-10K | N/A Right Hand | N/A .4375 in | N/A .875 in | N/A .355 in | N/A 2.125 in | N/A 1.312 in | N/A 1.125 in | N/A 7/16-24 | N/A .002 Max. | N/A 13,824 lbs |
N/A
|