- Body - 17-4 PH stainless steel - heat treated.
- Ball - 440C stainless steel - heat treated.
- Race - 17-4 PH stainless steel - heat treated.
- Grease fittings are available for all sizes. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: HXAW-6EZ-10 = Zerk type grease fitting, HXAW-6EF-10 = Flush type grease fitting.
- Keyslots are available. Units are supplied without keyslots. When a keyslot is required, specify by adding suffix "K". Ex.: HXAW-8E-10K.
- As applicable, keyslots will conform to NAS 559.
Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Depth [inch] |
Thread Size |
Radial Clearance in. |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|---|
| HXAG-7E-10K | N/A Left Hand | N/A .4375 in | N/A .875 in | N/A .355 in | N/A 2.125 in | N/A 1.312 in | N/A 1.125 in | N/A 7/16-24 | N/A .002 Max. | N/A 13,824 lbs |
N/A
|
| HXAW-7EF-10 | N/A Right Hand | N/A .4375 in | N/A .875 in | N/A .355 in | N/A 2.125 in | N/A 1.312 in | N/A 1.125 in | N/A 7/16-24 | N/A .002 Max. | N/A Consult Engineering |
N/A
|
| HXAG-7EF-10 | N/A Left Hand | N/A .4375 in | N/A .875 in | N/A .355 in | N/A 2.125 in | N/A 1.312 in | N/A 1.125 in | N/A 7/16-24 | N/A .002 Max. | N/A Consult Engineering |
N/A
|
| HXAW-7EF-10K | N/A Right Hand | N/A .4375 in | N/A .875 in | N/A .355 in | N/A 2.125 in | N/A 1.312 in | N/A 1.125 in | N/A 7/16-24 | N/A .002 Max. | N/A Consult Engineering |
N/A
|
| HXAG-7EF-10K | N/A Left Hand | N/A .4375 in | N/A .875 in | N/A .355 in | N/A 2.125 in | N/A 1.312 in | N/A 1.125 in | N/A 7/16-24 | N/A .002 Max. | N/A Consult Engineering |
N/A
|
| HXAW-7EZ-10 | N/A Right Hand | N/A .4375 in | N/A .875 in | N/A .355 in | N/A 2.125 in | N/A 1.312 in | N/A 1.125 in | N/A 7/16-24 | N/A .002 Max. | N/A Consult Engineering |
N/A
|
| HXAG-7EZ-10 | N/A Left Hand | N/A .4375 in | N/A .875 in | N/A .355 in | N/A 2.125 in | N/A 1.312 in | N/A 1.125 in | N/A 7/16-24 | N/A .002 Max. | N/A Consult Engineering |
N/A
|
| HXAW-7EZ-10K | N/A Right Hand | N/A .4375 in | N/A .875 in | N/A .355 in | N/A 2.125 in | N/A 1.312 in | N/A 1.125 in | N/A 7/16-24 | N/A .002 Max. | N/A Consult Engineering |
N/A
|
| HXAG-7EZ-10K | N/A Left Hand | N/A .4375 in | N/A .875 in | N/A .355 in | N/A 2.125 in | N/A 1.312 in | N/A 1.125 in | N/A 7/16-24 | N/A .002 Max. | N/A Consult Engineering |
N/A
|
| HXAW-8E-10 | N/A Right Hand | N/A .5000 in | N/A .937 in | N/A .411 in | N/A 2.625 in | N/A 1.500 in | N/A 1.500 in | N/A 1/2-20 | N/A .002 Max. | N/A 19,474 lbs |
N/A
|
| HXAG-8E-10 | N/A Left Hand | N/A .5000 in | N/A .937 in | N/A .411 in | N/A 2.625 in | N/A 1.500 in | N/A 1.500 in | N/A 1/2-20 | N/A .002 Max. | N/A 19,474 lbs |
N/A
|
| HXAW-8E-10K | N/A Right Hand | N/A .5000 in | N/A .937 in | N/A .411 in | N/A 2.625 in | N/A 1.500 in | N/A 1.500 in | N/A 1/2-20 | N/A .002 Max. | N/A 19,474 lbs |
N/A
|
| HXAG-8E-10K | N/A Left Hand | N/A .5000 in | N/A .937 in | N/A .411 in | N/A 2.625 in | N/A 1.500 in | N/A 1.500 in | N/A 1/2-20 | N/A .002 Max. | N/A 19,474 lbs |
N/A
|
| HXAW-8EF-10 | N/A Right Hand | N/A .5000 in | N/A .937 in | N/A .411 in | N/A 2.625 in | N/A 1.500 in | N/A 1.500 in | N/A 1/2-20 | N/A .002 Max. | N/A Consult Engineering |
N/A
|
| HXAG-8EF-10 | N/A Left Hand | N/A .5000 in | N/A .937 in | N/A .411 in | N/A 2.625 in | N/A 1.500 in | N/A 1.500 in | N/A 1/2-20 | N/A .002 Max. | N/A Consult Engineering |
N/A
|
| HXAW-8EF-10K | N/A Right Hand | N/A .5000 in | N/A .937 in | N/A .411 in | N/A 2.625 in | N/A 1.500 in | N/A 1.500 in | N/A 1/2-20 | N/A .002 Max. | N/A Consult Engineering |
N/A
|
| HXAG-8EF-10K | N/A Left Hand | N/A .5000 in | N/A .937 in | N/A .411 in | N/A 2.625 in | N/A 1.500 in | N/A 1.500 in | N/A 1/2-20 | N/A .002 Max. | N/A Consult Engineering |
N/A
|
| HXAW-8EZ-10 | N/A Right Hand | N/A .5000 in | N/A .937 in | N/A .411 in | N/A 2.625 in | N/A 1.500 in | N/A 1.500 in | N/A 1/2-20 | N/A .002 Max. | N/A Consult Engineering |
N/A
|
| HXAG-8EZ-10 | N/A Left Hand | N/A .5000 in | N/A .937 in | N/A .411 in | N/A 2.625 in | N/A 1.500 in | N/A 1.500 in | N/A 1/2-20 | N/A .002 Max. | N/A Consult Engineering |
N/A
|
| HXAW-8EZ-10K | N/A Right Hand | N/A .5000 in | N/A .937 in | N/A .411 in | N/A 2.625 in | N/A 1.500 in | N/A 1.500 in | N/A 1/2-20 | N/A .002 Max. | N/A Consult Engineering |
N/A
|
| HXAG-8EZ-10K | N/A Left Hand | N/A .5000 in | N/A .937 in | N/A .411 in | N/A 2.625 in | N/A 1.500 in | N/A 1.500 in | N/A 1/2-20 | N/A .002 Max. | N/A Consult Engineering |
N/A
|
| HXAW-10E-10 | N/A Right Hand | N/A .6250 in | N/A 1.200 in | N/A .577 in | N/A 2.875 in | N/A 1.750 in | N/A 1.750 in | N/A 5/8-18 | N/A .002 Max. | N/A 26,281 lbs |
N/A
|
| HXAG-10E-10 | N/A Left Hand | N/A .6250 in | N/A 1.200 in | N/A .577 in | N/A 2.875 in | N/A 1.750 in | N/A 1.750 in | N/A 5/8-18 | N/A .002 Max. | N/A 26,281 lbs |
N/A
|
| HXAW-10E-10K | N/A Right Hand | N/A .6250 in | N/A 1.200 in | N/A .577 in | N/A 2.875 in | N/A 1.750 in | N/A 1.750 in | N/A 5/8-18 | N/A .002 Max. | N/A 26,281 lbs |
N/A
|
| HXAG-10E-10K | N/A Left Hand | N/A .6250 in | N/A 1.200 in | N/A .577 in | N/A 2.875 in | N/A 1.750 in | N/A 1.750 in | N/A 5/8-18 | N/A .002 Max. | N/A 26,281 lbs |
N/A
|