- Body - 17-4 PH stainless steel - heat treated.
- Ball - 440C stainless steel - heat treated.
- Race - 17-4 PH stainless steel - heat treated.
- Grease fittings are available for all sizes. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: HXAW-6EZ-10 = Zerk type grease fitting, HXAW-6EF-10 = Flush type grease fitting.
- Keyslots are available. Units are supplied without keyslots. When a keyslot is required, specify by adding suffix "K". Ex.: HXAW-8E-10K.
- As applicable, keyslots will conform to NAS 559.
Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Depth [inch] |
Thread Size |
Radial Clearance in. |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|---|
| HXAW-10EF-10 | N/A Right Hand | N/A .6250 in | N/A 1.200 in | N/A .577 in | N/A 2.875 in | N/A 1.750 in | N/A 1.750 in | N/A 5/8-18 | N/A .002 Max. | N/A Consult Engineering |
N/A
|
| HXAG-10EF-10 | N/A Left Hand | N/A .6250 in | N/A 1.200 in | N/A .577 in | N/A 2.875 in | N/A 1.750 in | N/A 1.750 in | N/A 5/8-18 | N/A .002 Max. | N/A Consult Engineering |
N/A
|
| HXAW-10EF-10K | N/A Right Hand | N/A .6250 in | N/A 1.200 in | N/A .577 in | N/A 2.875 in | N/A 1.750 in | N/A 1.750 in | N/A 5/8-18 | N/A .002 Max. | N/A Consult Engineering |
N/A
|
| HXAG-10EF-10K | N/A Left Hand | N/A .6250 in | N/A 1.200 in | N/A .577 in | N/A 2.875 in | N/A 1.750 in | N/A 1.750 in | N/A 5/8-18 | N/A .002 Max. | N/A Consult Engineering |
N/A
|
| HXAW-10EZ-10 | N/A Right Hand | N/A .6250 in | N/A 1.200 in | N/A .577 in | N/A 2.875 in | N/A 1.750 in | N/A 1.750 in | N/A 5/8-18 | N/A .002 Max. | N/A Consult Engineering |
N/A
|
| HXAG-10EZ-10 | N/A Left Hand | N/A .6250 in | N/A 1.200 in | N/A .577 in | N/A 2.875 in | N/A 1.750 in | N/A 1.750 in | N/A 5/8-18 | N/A .002 Max. | N/A Consult Engineering |
N/A
|
| HXAW-10EZ-10K | N/A Right Hand | N/A .6250 in | N/A 1.200 in | N/A .577 in | N/A 2.875 in | N/A 1.750 in | N/A 1.750 in | N/A 5/8-18 | N/A .002 Max. | N/A Consult Engineering |
N/A
|
| HXAG-10EZ-10K | N/A Left Hand | N/A .6250 in | N/A 1.200 in | N/A .577 in | N/A 2.875 in | N/A 1.750 in | N/A 1.750 in | N/A 5/8-18 | N/A .002 Max. | N/A Consult Engineering |
N/A
|
| HXAW-12E-10 | N/A Right Hand | N/A .7500 in | N/A 1.280 in | N/A .630 in | N/A 3.375 in | N/A 2.000 in | N/A 1.875 in | N/A 3/4-16 | N/A .002 Max. | N/A 34,065 lbs |
N/A
|
| HXAG-12E-10 | N/A Left Hand | N/A .7500 in | N/A 1.280 in | N/A .630 in | N/A 3.375 in | N/A 2.000 in | N/A 1.875 in | N/A 3/4-16 | N/A .002 Max. | N/A 34,065 lbs |
N/A
|
| HXAW-12E-10K | N/A Right Hand | N/A .7500 in | N/A 1.280 in | N/A .630 in | N/A 3.375 in | N/A 2.000 in | N/A 1.875 in | N/A 3/4-16 | N/A .002 Max. | N/A 34,065 lbs |
N/A
|
| HXAG-12E-10K | N/A Left Hand | N/A .7500 in | N/A 1.280 in | N/A .630 in | N/A 3.375 in | N/A 2.000 in | N/A 1.875 in | N/A 3/4-16 | N/A .002 Max. | N/A 34,065 lbs |
N/A
|
| HXAW-12EF-10 | N/A Right Hand | N/A .7500 in | N/A 1.280 in | N/A .630 in | N/A 3.375 in | N/A 2.000 in | N/A 1.875 in | N/A 3/4-16 | N/A .002 Max. | N/A Consult Engineering |
N/A
|
| HXAG-12EF-10 | N/A Left Hand | N/A .7500 in | N/A 1.280 in | N/A .630 in | N/A 3.375 in | N/A 2.000 in | N/A 1.875 in | N/A 3/4-16 | N/A .002 Max. | N/A Consult Engineering |
N/A
|
| HXAW-12EF-10K | N/A Right Hand | N/A .7500 in | N/A 1.280 in | N/A .630 in | N/A 3.375 in | N/A 2.000 in | N/A 1.875 in | N/A 3/4-16 | N/A .002 Max. | N/A Consult Engineering |
N/A
|
| HXAG-12EF-10K | N/A Left Hand | N/A .7500 in | N/A 1.280 in | N/A .630 in | N/A 3.375 in | N/A 2.000 in | N/A 1.875 in | N/A 3/4-16 | N/A .002 Max. | N/A Consult Engineering |
N/A
|
| HXAW-12EZ-10 | N/A Right Hand | N/A .7500 in | N/A 1.280 in | N/A .630 in | N/A 3.375 in | N/A 2.000 in | N/A 1.875 in | N/A 3/4-16 | N/A .002 Max. | N/A Consult Engineering |
N/A
|
| HXAG-12EZ-10 | N/A Left Hand | N/A .7500 in | N/A 1.280 in | N/A .630 in | N/A 3.375 in | N/A 2.000 in | N/A 1.875 in | N/A 3/4-16 | N/A .002 Max. | N/A Consult Engineering |
N/A
|
| HXAW-12EZ-10K | N/A Right Hand | N/A .7500 in | N/A 1.280 in | N/A .630 in | N/A 3.375 in | N/A 2.000 in | N/A 1.875 in | N/A 3/4-16 | N/A .002 Max. | N/A Consult Engineering |
N/A
|
| HXAG-12EZ-10K | N/A Left Hand | N/A .7500 in | N/A 1.280 in | N/A .630 in | N/A 3.375 in | N/A 2.000 in | N/A 1.875 in | N/A 3/4-16 | N/A .002 Max. | N/A Consult Engineering |
N/A
|
| HXAW-14E-10 | N/A Right Hand | N/A .8750 in | N/A 1.400 in | N/A .635 in | N/A 3.750 in | N/A 2.200 in | N/A 2.000 in | N/A 7/8-14 | N/A .002 Max. | N/A 35,670 lbs |
N/A
|
| HXAG-14E-10 | N/A Left Hand | N/A .8750 in | N/A 1.400 in | N/A .635 in | N/A 3.750 in | N/A 2.200 in | N/A 2.000 in | N/A 7/8-14 | N/A .002 Max. | N/A 35,670 lbs |
N/A
|
| HXAW-14E-10K | N/A Right Hand | N/A .8750 in | N/A 1.400 in | N/A .635 in | N/A 3.750 in | N/A 2.200 in | N/A 2.000 in | N/A 7/8-14 | N/A .002 Max. | N/A 35,670 lbs |
N/A
|
| HXAG-14E-10K | N/A Left Hand | N/A .8750 in | N/A 1.400 in | N/A .635 in | N/A 3.750 in | N/A 2.200 in | N/A 2.000 in | N/A 7/8-14 | N/A .002 Max. | N/A 35,670 lbs |
N/A
|
| HXAW-14EF-10K | N/A Right Hand | N/A .8750 in | N/A 1.400 in | N/A .635 in | N/A 3.750 in | N/A 2.200 in | N/A 2.000 in | N/A 7/8-14 | N/A .002 Max. | N/A Consult Engineering |
N/A
|