- Body - 17-4 PH stainless steel - heat treated.
- Ball - 440C stainless steel - heat treated.
- Race - 17-4 PH stainless steel - heat treated.
- Grease fittings are available for all sizes. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: HXAW-6EZ-10 = Zerk type grease fitting, HXAW-6EF-10 = Flush type grease fitting.
- Keyslots are available. Units are supplied without keyslots. When a keyslot is required, specify by adding suffix "K". Ex.: HXAW-8E-10K.
- As applicable, keyslots will conform to NAS 559.
Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Depth [inch] |
Thread Size |
Radial Clearance in. |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|---|
| HXAW-3E-10 | N/A Right Hand | N/A .1900 in | N/A .560 in | N/A .337 in | N/A 1.625 in | N/A .781 in | N/A .750 in | N/A 5/16-24 | N/A .002 Max. | N/A 5,482 lbs |
N/A
|
| HXAG-3E-10 | N/A Left Hand | N/A .1900 in | N/A .560 in | N/A .337 in | N/A 1.625 in | N/A .781 in | N/A .750 in | N/A 5/16-24 | N/A .002 Max. | N/A 5,482 lbs |
N/A
|
| HXAW-3E-10K | N/A Right Hand | N/A .1900 in | N/A .560 in | N/A .337 in | N/A 1.625 in | N/A .781 in | N/A .750 in | N/A 5/16-24 | N/A .002 Max. | N/A 5,482 lbs |
N/A
|
| HXAG-3E-10K | N/A Left Hand | N/A .1900 in | N/A .560 in | N/A .337 in | N/A 1.625 in | N/A .781 in | N/A .750 in | N/A 5/16-24 | N/A .002 Max. | N/A 5,482 lbs |
N/A
|
| HXAW-3EF-10 | N/A Right Hand | N/A .1900 in | N/A .560 in | N/A .337 in | N/A 1.625 in | N/A .781 in | N/A .750 in | N/A 5/16-24 | N/A .002 Max. | N/A Consult Engineering |
N/A
|
| HXAG-3EF-10 | N/A Left Hand | N/A .1900 in | N/A .560 in | N/A .337 in | N/A 1.625 in | N/A .781 in | N/A .750 in | N/A 5/16-24 | N/A .002 Max. | N/A Consult Engineering |
N/A
|
| HXAW-3EF-10K | N/A Right Hand | N/A .1900 in | N/A .560 in | N/A .337 in | N/A 1.625 in | N/A .781 in | N/A .750 in | N/A 5/16-24 | N/A .002 Max. | N/A Consult Engineering |
N/A
|
| HXAG-3EF-10K | N/A Left Hand | N/A .1900 in | N/A .560 in | N/A .337 in | N/A 1.625 in | N/A .781 in | N/A .750 in | N/A 5/16-24 | N/A .002 Max. | N/A Consult Engineering |
N/A
|
| HXAW-3EZ-10 | N/A Right Hand | N/A .1900 in | N/A .560 in | N/A .337 in | N/A 1.625 in | N/A .781 in | N/A .750 in | N/A 5/16-24 | N/A .002 Max. | N/A Consult Engineering |
N/A
|
| HXAG-3EZ-10 | N/A Left Hand | N/A .1900 in | N/A .560 in | N/A .337 in | N/A 1.625 in | N/A .781 in | N/A .750 in | N/A 5/16-24 | N/A .002 Max. | N/A Consult Engineering |
N/A
|
| HXAW-3EZ-10K | N/A Right Hand | N/A .1900 in | N/A .560 in | N/A .337 in | N/A 1.625 in | N/A .781 in | N/A .750 in | N/A 5/16-24 | N/A .002 Max. | N/A Consult Engineering |
N/A
|
| HXAG-3EZ-10K | N/A Left Hand | N/A .1900 in | N/A .560 in | N/A .337 in | N/A 1.625 in | N/A .781 in | N/A .750 in | N/A 5/16-24 | N/A .002 Max. | N/A Consult Engineering |
N/A
|
| HXAW-3E-11 | N/A Right Hand | N/A .1900 in | N/A .500 in | N/A .220 in | N/A 1.375 in | N/A .750 in | N/A .750 in | N/A 5/16-24 | N/A .002 Max. | N/A 4,854 lbs |
N/A
|
| HXAG-3E-11 | N/A Left Hand | N/A .1900 in | N/A .500 in | N/A .220 in | N/A 1.375 in | N/A .750 in | N/A .750 in | N/A 5/16-24 | N/A .002 Max. | N/A 4,854 lbs |
N/A
|
| HXAW-3E-11K | N/A Right Hand | N/A .1900 in | N/A .500 in | N/A .220 in | N/A 1.375 in | N/A .750 in | N/A .750 in | N/A 5/16-24 | N/A .002 Max. | N/A 4,854 lbs |
N/A
|
| HXAG-3E-11K | N/A Left Hand | N/A .1900 in | N/A .500 in | N/A .220 in | N/A 1.375 in | N/A .750 in | N/A .750 in | N/A 5/16-24 | N/A .002 Max. | N/A 4,854 lbs |
N/A
|
| HXAW-3EF-11 | N/A Right Hand | N/A .1900 in | N/A .500 in | N/A .220 in | N/A 1.375 in | N/A .750 in | N/A .750 in | N/A 5/16-24 | N/A .002 Max. | N/A Consult Engineering |
N/A
|
| HXAG-3EF-11 | N/A Left Hand | N/A .1900 in | N/A .500 in | N/A .220 in | N/A 1.375 in | N/A .750 in | N/A .750 in | N/A 5/16-24 | N/A .002 Max. | N/A Consult Engineering |
N/A
|
| HXAW-3EF-11K | N/A Right Hand | N/A .1900 in | N/A .500 in | N/A .220 in | N/A 1.375 in | N/A .750 in | N/A .750 in | N/A 5/16-24 | N/A .002 Max. | N/A Consult Engineering |
N/A
|
| HXAG-3EF-11K | N/A Left Hand | N/A .1900 in | N/A .500 in | N/A .220 in | N/A 1.375 in | N/A .750 in | N/A .750 in | N/A 5/16-24 | N/A .002 Max. | N/A Consult Engineering |
N/A
|
| HXAW-3EZ-11 | N/A Right Hand | N/A .1900 in | N/A .500 in | N/A .220 in | N/A 1.375 in | N/A .750 in | N/A .750 in | N/A 5/16-24 | N/A .002 Max. | N/A Consult Engineering |
N/A
|
| HXAG-3EZ-11 | N/A Left Hand | N/A .1900 in | N/A .500 in | N/A .220 in | N/A 1.375 in | N/A .750 in | N/A .750 in | N/A 5/16-24 | N/A .002 Max. | N/A Consult Engineering |
N/A
|
| HXAW-3EZ-11K | N/A Right Hand | N/A .1900 in | N/A .500 in | N/A .220 in | N/A 1.375 in | N/A .750 in | N/A .750 in | N/A 5/16-24 | N/A .002 Max. | N/A Consult Engineering |
N/A
|
| HXAG-3EZ-11K | N/A Left Hand | N/A .1900 in | N/A .500 in | N/A .220 in | N/A 1.375 in | N/A .750 in | N/A .750 in | N/A 5/16-24 | N/A .002 Max. | N/A Consult Engineering |
N/A
|
| HXAW-4E-10 | N/A Right Hand | N/A .2500 in | N/A .593 in | N/A .265 in | N/A 1.625 in | N/A 1.000 in | N/A .937 in | N/A 5/16-24 | N/A .002 Max. | N/A 8,509 lbs |
N/A
|