- Body -Alloy steel - heat treated - electroless nickel plated.
- Ball - Alloy steel - heat treated - hard chrome plated.
- Race - Low carbon steel - electroless nickel plated - PTFE lined.
Unit of Measure
1
Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Length |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| RXAM-3T | N/A Right Hand | N/A .1900 in | N/A .312 in | N/A .250 in | N/A 1.562 in | N/A .750 in | N/A 1.000 in | N/A 1/4-28 | N/A 5,260 lbs |
N/A
|
| RXAB-3T | N/A Left Hand | N/A .1900 in | N/A .312 in | N/A .250 in | N/A 1.562 in | N/A .750 in | N/A 1.000 in | N/A 1/4-28 | N/A 5,260 lbs |
N/A
|
| RXAM-4T | N/A Right Hand | N/A .2500 in | N/A .375 in | N/A .281 in | N/A 1.875 in | N/A .875 in | N/A 1.187 in | N/A 5/16-24 | N/A 8,452 lbs |
N/A
|
| RXAB-4T | N/A Left Hand | N/A .2500 in | N/A .375 in | N/A .281 in | N/A 1.875 in | N/A .875 in | N/A 1.187 in | N/A 5/16-24 | N/A 8,452 lbs |
N/A
|
| RXAM-5T | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .344 in | N/A 1.938 in | N/A 1.000 in | N/A 1.187 in | N/A 3/8-24 | N/A 12,978 lbs |
N/A
|
| RXAB-5T | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .344 in | N/A 1.938 in | N/A 1.000 in | N/A 1.187 in | N/A 3/8-24 | N/A 12,978 lbs |
N/A
|
| RXAM-6T | N/A Right Hand | N/A .3750 in | N/A .500 in | N/A .406 in | N/A 2.125 in | N/A 1.125 in | N/A 1.312 in | N/A 7/16-20 | N/A 17,508 lbs |
N/A
|
| RXAB-6T | N/A Left Hand | N/A .3750 in | N/A .500 in | N/A .406 in | N/A 2.125 in | N/A 1.125 in | N/A 1.312 in | N/A 7/16-20 | N/A 17,508 lbs |
N/A
|
| RXAM-7T | N/A Right Hand | N/A .4375 in | N/A .562 in | N/A .437 in | N/A 2.438 in | N/A 1.312 in | N/A 1.437 in | N/A 1/2-20 | N/A 22,760 lbs |
N/A
|
| RXAB-7T | N/A Left Hand | N/A .4375 in | N/A .562 in | N/A .437 in | N/A 2.438 in | N/A 1.312 in | N/A 1.437 in | N/A 1/2-20 | N/A 22,760 lbs |
N/A
|
| RXAM-8T | N/A Right Hand | N/A .5000 in | N/A .625 in | N/A .500 in | N/A 2.625 in | N/A 1.500 in | N/A 1.562 in | N/A 5/8-18 | N/A 30,579 lbs |
N/A
|
| RXAB-8T | N/A Left Hand | N/A .5000 in | N/A .625 in | N/A .500 in | N/A 2.625 in | N/A 1.500 in | N/A 1.562 in | N/A 5/8-18 | N/A 30,579 lbs |
N/A
|
| RXAM-10T | N/A Right Hand | N/A .6250 in | N/A .750 in | N/A .562 in | N/A 2.875 in | N/A 1.750 in | N/A 1.687 in | N/A 3/4-16 | N/A 39,674 lbs |
N/A
|
| RXAB-10T | N/A Left Hand | N/A .6250 in | N/A .750 in | N/A .562 in | N/A 2.875 in | N/A 1.750 in | N/A 1.687 in | N/A 3/4-16 | N/A 39,674 lbs |
N/A
|
Unit of Measure
1