
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.
- Body - 17-4 PH stainless steel - heat treated.
- Ball - 440C stainless steel - heat treated - hard chrome plated (MFG option).
- Race - 17-4 PH stainless steel - heat treated.
- PTFE liner - (AT 3200) Permanently bonded to race inside diameter. Qualified to SAE-AS81820 Type A.
- Temperature range: -65°F to +325°F.
- Keyways are available. Units are supplied without keyways. When a keyway is required, specify by adding suffix "K". Ex.: HXAM-3ET-10K.
- As applicable, keyways will conform to SAE-AS81935/3 or NAS 559.
Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Length |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| HXAM-3ET-10 | N/A Right Hand | N/A .1900 in | N/A .560 in | N/A .337 in | N/A 1.562 in | N/A .781 in | N/A 1.000 in | N/A 5/16-24 | N/A 5,482 lbs |
N/A
|
| HXAB-3ET-10 | N/A Left Hand | N/A .1900 in | N/A .560 in | N/A .337 in | N/A 1.562 in | N/A .781 in | N/A 1.000 in | N/A 5/16-24 | N/A 5,482 lbs |
N/A
|
| HXAM-3ET-10K | N/A Right Hand | N/A .1900 in | N/A .560 in | N/A .337 in | N/A 1.562 in | N/A .781 in | N/A 1.000 in | N/A 5/16-24 | N/A 5,482 lbs |
N/A
|
| HXAB-3ET-10K | N/A Left Hand | N/A .1900 in | N/A .560 in | N/A .337 in | N/A 1.562 in | N/A .781 in | N/A 1.000 in | N/A 5/16-24 | N/A 5,482 lbs |
N/A
|
| HXAM-3ET-11 | N/A Right Hand | N/A .1900 in | N/A .500 in | N/A .220 in | N/A 1.500 in | N/A .750 in | N/A 1.000 in | N/A 5/16-24 | N/A 4,854 lbs |
N/A
|
| HXAB-3ET-11 | N/A Left Hand | N/A .1900 in | N/A .500 in | N/A .220 in | N/A 1.500 in | N/A .750 in | N/A 1.000 in | N/A 5/16-24 | N/A 4,854 lbs |
N/A
|
| HXAM-3ET-11K | N/A Right Hand | N/A .1900 in | N/A .500 in | N/A .220 in | N/A 1.500 in | N/A .750 in | N/A 1.000 in | N/A 5/16-24 | N/A 4,854 lbs |
N/A
|
| HXAB-3ET-11K | N/A Left Hand | N/A .1900 in | N/A .500 in | N/A .220 in | N/A 1.500 in | N/A .750 in | N/A 1.000 in | N/A 5/16-24 | N/A 4,854 lbs |
N/A
|
| HXAM-4ET-10 | N/A Right Hand | N/A .2500 in | N/A .593 in | N/A .265 in | N/A 1.938 in | N/A 1.000 in | N/A 1.187 in | N/A 5/16-24 | N/A 7,574 lbs |
N/A
|
| HXAB-4ET-10 | N/A Left Hand | N/A .2500 in | N/A .593 in | N/A .265 in | N/A 1.938 in | N/A 1.000 in | N/A 1.187 in | N/A 5/16-24 | N/A 7,574 lbs |
N/A
|
| HXAM-4ET-10K | N/A Right Hand | N/A .2500 in | N/A .593 in | N/A .265 in | N/A 1.938 in | N/A 1.000 in | N/A 1.187 in | N/A 5/16-24 | N/A 7,574 lbs |
N/A
|
| HXAB-4ET-10K | N/A Left Hand | N/A .2500 in | N/A .593 in | N/A .265 in | N/A 1.938 in | N/A 1.000 in | N/A 1.187 in | N/A 5/16-24 | N/A 7,574 lbs |
N/A
|
| HXAM-5ET-10 | N/A Right Hand | N/A .3125 in | N/A .813 in | N/A .355 in | N/A 2.125 in | N/A 1.125 in | N/A 1.281 in | N/A 5/16-24 | N/A 7,574 lbs |
N/A
|
| HXAB-5ET-10 | N/A Left Hand | N/A .3125 in | N/A .813 in | N/A .355 in | N/A 2.125 in | N/A 1.125 in | N/A 1.281 in | N/A 5/16-24 | N/A 7,574 lbs |
N/A
|
| HXAM-5ET-10K | N/A Right Hand | N/A .3125 in | N/A .813 in | N/A .355 in | N/A 2.125 in | N/A 1.125 in | N/A 1.281 in | N/A 5/16-24 | N/A 7,574 lbs |
N/A
|
| HXAB-5ET-10K | N/A Left Hand | N/A .3125 in | N/A .813 in | N/A .355 in | N/A 2.125 in | N/A 1.125 in | N/A 1.281 in | N/A 5/16-24 | N/A 7,574 lbs |
N/A
|
| HXAM-5ET-11 | N/A Right Hand | N/A .3125 in | N/A .625 in | N/A .265 in | N/A 1.875 in | N/A .875 in | N/A 1.062 in | N/A 5/16-24 | N/A 5,817 lbs |
N/A
|
| HXAB-5ET-11 | N/A Left Hand | N/A .3125 in | N/A .625 in | N/A .265 in | N/A 1.875 in | N/A .875 in | N/A 1.062 in | N/A 5/16-24 | N/A 5,817 lbs |
N/A
|
| HXAM-5ET-11K | N/A Right Hand | N/A .3125 in | N/A .625 in | N/A .265 in | N/A 1.875 in | N/A .875 in | N/A 1.062 in | N/A 5/16-24 | N/A 5,817 lbs |
N/A
|
| HXAB-5ET-11K | N/A Left Hand | N/A .3125 in | N/A .625 in | N/A .265 in | N/A 1.875 in | N/A .875 in | N/A 1.062 in | N/A 5/16-24 | N/A 5,817 lbs |
N/A
|
| HXAM-6ET-10 | N/A Right Hand | N/A .3750 in | N/A .813 in | N/A .355 in | N/A 2.125 in | N/A 1.125 in | N/A 1.281 in | N/A 3/8-24 | N/A 9,151 lbs |
N/A
|
| HXAB-6ET-10 | N/A Left Hand | N/A .3750 in | N/A .813 in | N/A .355 in | N/A 2.125 in | N/A 1.125 in | N/A 1.281 in | N/A 3/8-24 | N/A 9,151 lbs |
N/A
|
| HXAM-6ET-10K | N/A Right Hand | N/A .3750 in | N/A .813 in | N/A .355 in | N/A 2.125 in | N/A 1.125 in | N/A 1.281 in | N/A 3/8-24 | N/A 9,151 lbs |
N/A
|
| HXAB-6ET-10K | N/A Left Hand | N/A .3750 in | N/A .813 in | N/A .355 in | N/A 2.125 in | N/A 1.125 in | N/A 1.281 in | N/A 3/8-24 | N/A 9,151 lbs |
N/A
|
| HXAM-7ET-10 | N/A Right Hand | N/A .4375 in | N/A .875 in | N/A .355 in | N/A 2.438 in | N/A 1.312 in | N/A 1.500 in | N/A 7/16-20 | N/A 13,824 lbs |
N/A
|