HercuFlex® offers increased nominal torque, larger maximum bore size and longer service life over traditional gear couplings. Despite the advanced nature of these improvements, the HercuFlex Gear Coupling still utilizes the standard AGMA flange interface to ensure field interchangeability. In addition to unequaled bore and torque capacity while maintaining compliance with standard AGMA flange interfaces, key features include 1.5° of misalignment per gear mesh, stronger alloy steel hubs and sleeves (on the FX, CX, and FXL), improved fastener corrosion resistance, and advanced seal design for increased contamination resistance. Furthermore, the hubs and seals used for both the flange and continuous sleeves HercuFlex gear coupling designs are common and interchangeable parts.
Unit of Measure
1
Part Number |
Description |
Bore Size |
Keyway Size |
Nominal Torque |
Max Speed (Unbalanced) |
Length thru Bore |
Dimension HD |
CAD |
|---|---|---|---|---|---|---|---|---|
| 697904363159 | N/A FXLMM-7-HUB-6-1/16-1-1/2X3/4KW | N/A 6-1/16 in | N/A 1-1/2X3/4 in | N/A | N/A | N/A | N/A | N/A |
| 697904361636 | N/A FXLMM-6-HUB-6-3/4-1-3/4X3/4KW | N/A 6-3/4 in | N/A 1-3/4X3/4 in | N/A | N/A | N/A | N/A | N/A |
Unit of Measure
1