Metric HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).
Part Number |
Description |
Bore Size |
Keyway Size (W x D) |
Nominal Torque |
Max Speed (Unbalanced) |
Length thru Bore |
Dimension HD |
CAD |
Bore Size |
|---|---|---|---|---|---|---|---|---|---|
| 697904331288 | N/A FCX-1-HUB-32MMP7-10X3.3MMKW | N/A | N/A 10X3.3MM mm | N/A | N/A 6000 rpm | N/A 1.69 in | N/A 2.49 in63.3 mm | N/A | N/A 32 MM mm |
| 697904331295 | N/A FCX-1-HUB-35MMP7-10X3.3MMKW | N/A | N/A 10X3.3MM mm | N/A | N/A 6000 rpm | N/A 1.69 in | N/A 2.49 in63.3 mm | N/A | N/A 35 MM mm |
| 697904331318 | N/A FCX-1-HUB-40MMP7-12X3.3MMKW | N/A | N/A 12X3.3MM mm | N/A | N/A 6000 rpm | N/A 1.69 in | N/A 2.49 in63.3 mm | N/A | N/A 40 MM mm |
| 697904335927 | N/A FCX-3-HUB-40MMP7-12X3.3MMKW | N/A | N/A 12X3.3MM mm | N/A | N/A 4000 rpm | N/A 3.59 in | N/A 5.88 in149.4 mm | N/A | N/A 40MM mm |
| 697904331240 | N/A FCX-1-HUB-28MMP7-8X3.3MMKW | N/A | N/A 8X3.3MM mm | N/A | N/A 6000 rpm | N/A 1.69 in | N/A 2.49 in63.3 mm | N/A | N/A 28 MM mm |
| 697904331301 | N/A FCX-1-HUB-38MMP7-10X3.3MMKW | N/A | N/A 10X3.3MM mm | N/A | N/A 6000 rpm | N/A 1.69 in | N/A 2.49 in63.3 mm | N/A | N/A 38 MM mm |
| 697904334739 | N/A FCX-2.5-HUB-38MMP7-10X3.3MMKW | N/A | N/A 10X3.3MM mm | N/A | N/A 4400 rpm | N/A 3.03 in | N/A 4.97 in126.4 mm | N/A | N/A 38 MM mm |
| 697904335965 | N/A FCX-3-HUB-42MMP7-12X3.3MMKW | N/A | N/A 12X3.3MM mm | N/A | N/A 4000 rpm | N/A 3.59 in | N/A 5.88 in149.4 mm | N/A | N/A 42MM mm |
| 697904334784 | N/A FCX-2.5-HUB-48MMP7-14X3.8MMKW | N/A | N/A 14X3.8MM mm | N/A | N/A 4400 rpm | N/A 3.03 in | N/A 4.97 in126.4 mm | N/A | N/A 48 MM mm |
| 697904331202 | N/A FCX-1-HUB-24MMP7-8X3.3MMKW | N/A | N/A 8X3.3MM mm | N/A | N/A 6000 rpm | N/A 1.69 in | N/A 2.49 in63.3 mm | N/A | N/A 24 MM mm |
| 697904335897 | N/A FCX-3-HUB-38MMP7-10X3.3MMKW | N/A | N/A 10X3.3MM mm | N/A | N/A 4000 rpm | N/A 3.59 in | N/A 5.88 in149.4 mm | N/A | N/A 38MM mm |
| 697904331325 | N/A FCX-1-HUB-42MMP7-12X3.3MMKW | N/A | N/A 12X3.3MM mm | N/A | N/A 6000 rpm | N/A 1.69 in | N/A 2.49 in63.3 mm | N/A | N/A 42 MM mm |
| 697904334760 | N/A FCX-2.5-HUB-42MMP7-12X3.3MMKW | N/A | N/A 12X3.3MM mm | N/A | N/A 4400 rpm | N/A 3.03 in | N/A 4.97 in126.4 mm | N/A | N/A 42 MM mm |
| 697904331332 | N/A FCX-1-HUB-45MMP7-14X3.8MMKW | N/A | N/A 14X3.8MM mm | N/A | N/A 6000 rpm | N/A 1.69 in | N/A 2.49 in63.3 mm | N/A | N/A 45 MM mm |
| 697904337334 | N/A FCX-3.5-HUB-48MMP7-14X3.8MMKW | N/A 48 mm | N/A 14X3.8MM mm | N/A | N/A 3500 rpm | N/A 4.19 in | N/A 6.87 in174.5 mm | N/A | N/A 48 mm |
| 697904334753 | N/A FCX-2.5-HUB-40MMP7-12X3.3MMKW | N/A | N/A 12X3.3MM mm | N/A | N/A 4400 rpm | N/A 3.03 in | N/A 4.97 in126.4 mm | N/A | N/A 40 MM mm |
| 697904336009 | N/A FCX-3-HUB-48MMP7-14X3.8MMKW | N/A | N/A 14X3.8MM mm | N/A | N/A 4000 rpm | N/A 3.59 in | N/A 5.88 in149.4 mm | N/A | N/A 48MM mm |
| 697904334807 | N/A FCX-2.5-HUB-55MMP7-16X4.3MMKW | N/A | N/A 16X4.3MM mm | N/A | N/A 4400 rpm | N/A 3.03 in | N/A 4.97 in126.4 mm | N/A | N/A 55 MM mm |
| 697904334821 | N/A FCX-2.5-HUB-63MMP7-18X4.4MMKW | N/A | N/A 18X4.4MM mm | N/A | N/A 4400 rpm | N/A 3.03 in | N/A 4.97 in126.4 mm | N/A | N/A 63 MM mm |
| 697904338843 | N/A FCX-4-HUB-65MMP7-18X4.4MMKW | N/A | N/A 18X4.4MM mm | N/A | N/A 3000 rpm | N/A 4.75 in | N/A 8.1 in205.7 mm | N/A | N/A 65MM mm |
| 697904337389 | N/A FCX-3.5-HUB-55MMP7-16X4.3MMKW | N/A 55 mm | N/A 16X4.3MM mm | N/A | N/A 3500 rpm | N/A 4.19 in | N/A 6.87 in174.5 mm | N/A | N/A 55 mm |
| 697904334814 | N/A FCX-2.5-HUB-60MMP7-18X4.4MMKW | N/A | N/A 18X4.4MM mm | N/A | N/A 4400 rpm | N/A 3.03 in | N/A 4.97 in126.4 mm | N/A | N/A 60 MM mm |
| 697904336030 | N/A FCX-3-HUB-60MMP7-18X4.4MMKW | N/A | N/A 18X4.4MM mm | N/A | N/A 4000 rpm | N/A 3.59 in | N/A 5.88 in149.4 mm | N/A | N/A 60MM mm |
| 697904337402 | N/A FCX-3.5-HUB-63MMP7-18X4.4MMKW | N/A 63 mm | N/A 18X4.4MM mm | N/A | N/A 3500 rpm | N/A 4.19 in | N/A 6.87 in174.5 mm | N/A | N/A 63 mm |
| 697904336054 | N/A FCX-3-HUB-65MMP7-18X4.4MMKW | N/A | N/A 18X4.4MM mm | N/A | N/A 4000 rpm | N/A 3.59 in | N/A 5.88 in149.4 mm | N/A | N/A 65MM mm |