Metric HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).
Part Number |
Description |
Bore Size |
Keyway Size (W x D) |
Nominal Torque |
Max Speed (Unbalanced) |
Length thru Bore |
Dimension HD |
CAD |
Bore Size |
|---|---|---|---|---|---|---|---|---|---|
| 697904333145 | N/A FCX-2-HUB-19P7-6X2.8KW | N/A 19 mm | N/A 6X2.8 mm | N/A 5,067 N·m44,850 in·lb | N/A 5000 rpm | N/A 2.44 in | N/A 4.21 in106.9 mm | N/A | N/A 19 mm |
| 697904333244 | N/A FCX-2-HUB-21P7-6X2.8KW | N/A 21 mm | N/A 6X2.8 mm | N/A 5,067 N·m44,850 in·lb | N/A 5000 rpm | N/A 2.44 in | N/A 4.21 in106.9 mm | N/A | N/A 21 mm |
| 697904333305 | N/A FCX-2-HUB-24P7-8X3.3KW | N/A 24 mm | N/A 8X3.3 mm | N/A 5,067 N·m44,850 in·lb | N/A 5000 rpm | N/A 2.44 in | N/A 4.21 in106.9 mm | N/A | N/A 24 mm |
| 697904333404 | N/A FCX-2-HUB-29P7-8X3.3KW | N/A 29 mm | N/A 8X3.3 mm | N/A 5,067 N·m44,850 in·lb | N/A 5000 rpm | N/A 2.44 in | N/A 4.21 in106.9 mm | N/A | N/A 29 mm |
| 697904333374 | N/A FCX-2-HUB-27P7-8X3.3KW | N/A 27 mm | N/A 8X3.3 mm | N/A 5,067 N·m44,850 in·lb | N/A 5000 rpm | N/A 2.44 in | N/A 4.21 in106.9 mm | N/A | N/A 27 mm |
| 697904333480 | N/A FCX-2-HUB-38P7-10X3.3KW | N/A 38 mm | N/A 10X3.3 mm | N/A 5,067 N·m44,850 in·lb | N/A 5000 rpm | N/A 2.44 in | N/A 4.21 in106.9 mm | N/A | N/A 38 mm |
| 697904333527 | N/A FCX-2-HUB-48P7-14X3.8KW | N/A 48 mm | N/A 14X3.8 mm | N/A 5,067 N·m44,850 in·lb | N/A 5000 rpm | N/A 2.44 in | N/A 4.21 in106.9 mm | N/A | N/A 48 mm |
| 697904333299 | N/A FCX-2-HUB-23P7-8X3.3KW | N/A 23 mm | N/A 8X3.3 mm | N/A 5,067 N·m44,850 in·lb | N/A 5000 rpm | N/A 2.44 in | N/A 4.21 in106.9 mm | N/A | N/A 23 mm |
| 697904333435 | N/A FCX-2-HUB-30P7-8X3.3KW | N/A 30 mm | N/A 8X3.3 mm | N/A 5,067 N·m44,850 in·lb | N/A 5000 rpm | N/A 2.44 in | N/A 4.21 in106.9 mm | N/A | N/A 30 mm |
| 697904333466 | N/A FCX-2-HUB-32P7-10X3.3KW | N/A 32 mm | N/A 10X3.3 mm | N/A 5,067 N·m44,850 in·lb | N/A 5000 rpm | N/A 2.44 in | N/A 4.21 in106.9 mm | N/A | N/A 32 mm |
| 697904333503 | N/A FCX-2-HUB-42P7-12X3.3KW | N/A 42 mm | N/A 12X3.3 mm | N/A 5,067 N·m44,850 in·lb | N/A 5000 rpm | N/A 2.44 in | N/A 4.21 in106.9 mm | N/A | N/A 42 mm |
| 697904333251 | N/A FCX-2-HUB-22P7-6X2.8KW | N/A 22 mm | N/A 6X2.8 mm | N/A 5,067 N·m44,850 in·lb | N/A 5000 rpm | N/A 2.44 in | N/A 4.21 in106.9 mm | N/A | N/A 22 mm |
| 697904333336 | N/A FCX-2-HUB-25P7-8X3.3KW | N/A 25 mm | N/A 8X3.3 mm | N/A 5,067 N·m44,850 in·lb | N/A 5000 rpm | N/A 2.44 in | N/A 4.21 in106.9 mm | N/A | N/A 25 mm |
| 697904333473 | N/A FCX-2-HUB-35P7-10X3.3KW | N/A 35 mm | N/A 10X3.3 mm | N/A 5,067 N·m44,850 in·lb | N/A 5000 rpm | N/A 2.44 in | N/A 4.21 in106.9 mm | N/A | N/A 35 mm |
| 697904333497 | N/A FCX-2-HUB-40P7-12X3.3KW | N/A 40 mm | N/A 12X3.3 mm | N/A 5,067 N·m44,850 in·lb | N/A 5000 rpm | N/A 2.44 in | N/A 4.21 in106.9 mm | N/A | N/A 40 mm |
| 697904333565 | N/A FCX-2-HUB-60P7-18X4.4KW | N/A 60 mm | N/A 18X4.4 mm | N/A 5,067 N·m44,850 in·lb | N/A 5000 rpm | N/A 2.44 in | N/A 4.21 in106.9 mm | N/A | N/A 60 mm |
| 697904333626 | N/A FCX-2-HUB-75P7-20X4.9KW | N/A 75 mm | N/A 20X4.9 mm | N/A 5,067 N·m44,850 in·lb | N/A 5000 rpm | N/A 2.44 in | N/A 4.21 in106.9 mm | N/A | N/A 75 mm |
| 697904333558 | N/A FCX-2-HUB-55P7-16X4.3KW | N/A 55 mm | N/A 16X4.3 mm | N/A 5,067 N·m44,850 in·lb | N/A 5000 rpm | N/A 2.44 in | N/A 4.21 in106.9 mm | N/A | N/A 55 mm |
| 697904333572 | N/A FCX-2-HUB-63P7-18X4.4KW | N/A 63 mm | N/A 18X4.4 mm | N/A 5,067 N·m44,850 in·lb | N/A 5000 rpm | N/A 2.44 in | N/A 4.21 in106.9 mm | N/A | N/A 63 mm |
| 697904333589 | N/A FCX-2-HUB-65P7-18X4.4KW | N/A 65 mm | N/A 18X4.4 mm | N/A 5,067 N·m44,850 in·lb | N/A 5000 rpm | N/A 2.44 in | N/A 4.21 in106.9 mm | N/A | N/A 65 mm |
| 697904333619 | N/A FCX-2-HUB-71P7-20X4.9KW | N/A 71 mm | N/A 20X4.9 mm | N/A 5,067 N·m44,850 in·lb | N/A 5000 rpm | N/A 2.44 in | N/A 4.21 in106.9 mm | N/A | N/A 71 mm |
| 697904333602 | N/A FCX-2-HUB-70P7-20X4.9KW | N/A 70 mm | N/A 20X4.9 mm | N/A 5,067 N·m44,850 in·lb | N/A 5000 rpm | N/A 2.44 in | N/A 4.21 in106.9 mm | N/A | N/A 70 mm |
| 697904333633 | N/A FCX-2-HUB-80P7-22X5.4KW | N/A 80 mm | N/A 22X5.4 mm | N/A 5,067 N·m44,850 in·lb | N/A 5000 rpm | N/A 2.44 in | N/A 4.21 in106.9 mm | N/A | N/A 80 mm |
| 697904333510 | N/A FCX-2-HUB-45P7-14X3.8KW | N/A 45 mm | N/A 14X3.8 mm | N/A 5,067 N·m44,850 in·lb | N/A 5000 rpm | N/A 2.44 in | N/A 4.21 in106.9 mm | N/A | N/A 45 mm |
| 697904333541 | N/A FCX-2-HUB-50P7-14X3.8KW | N/A 50 mm | N/A 14X3.8 mm | N/A 5,067 N·m44,850 in·lb | N/A 5000 rpm | N/A 2.44 in | N/A 4.21 in106.9 mm | N/A | N/A 50 mm |