Hexadrive HEC Series Adjustable Pulleys
Hexadrive HEC Series Adjustable Pulleys-2
Unit of Measure
1 

Part Number

Description 

Bore Diameter 

Type

Outside Diameter

Overall Length

Weight

UPC Number

68514442933 N/A HEC-7-1-1/8-PULLEY N/A 1 1/8 in N/A Adjustable Center - Driver N/A 10.000 in N/A 11.560 in N/A 32.00 lb N/A 42933
68514442934 N/A HEC-7-1-3/8-PULLEY N/A 1 3/8 in N/A Adjustable Center - Driver N/A 10.000 in N/A 11.560 in N/A 32.00 lb N/A 42934
Unit of Measure
1