
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.
- Ball - 440C stainless steel - heat treated - chrome plated (MFG. option).
- Race - 17-4 PH stainless steel - heat treated.
- PTFE liner - (AT 3200) Permanently bonded to race inside diameter. Qualified to SAE-AS81820 Type A.
- Staking Groove is available. When a staking groove is required, specify by adding suffix "G". Ex.: HAB-4ETG.
Unit of Measure
1 2
Part Number |
Bearing Type |
B - Ball Bore |
D - Outside Diameter |
W - Ball Width |
H - Race Width |
a - Misalignment Angle |
No Load Rotational Breakaway Torque |
Radial Static Limit Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| HAB-3ET-3 | N/A Plain | N/A .1900 in | N/A .5625 in | N/A .500 in | N/A .210 in | N/A 13 º | N/A .25 to 5.0 in·lb | N/A 6,334 lbs |
N/A
|
| HAB-3ETG-3 | N/A Grooved | N/A .1900 in | N/A .5625 in | N/A .500 in | N/A .210 in | N/A 13 º | N/A .25 to 5.0 in·lb | N/A 6,334 lbs |
N/A
|
| HAB-4ET | N/A Plain | N/A .2500 in | N/A .7400 in | N/A .593 in | N/A .255 in | N/A 23 º | N/A .25 to 5.0 in·lb | N/A 10,564 lbs |
N/A
|
| HAB-4ETG | N/A Grooved | N/A .2500 in | N/A .7400 in | N/A .593 in | N/A .255 in | N/A 23 º | N/A .25 to 5.0 in·lb | N/A 10,564 lbs |
N/A
|
| HAB-5ET-4 | N/A Plain | N/A .3125 in | N/A .6875 in | N/A .625 in | N/A .255 in | N/A 18 º | N/A 1 to 15 in·lb | N/A 10,564 lbs |
N/A
|
| HAB-5ETG-4 | N/A Grooved | N/A .3125 in | N/A .6875 in | N/A .625 in | N/A .255 in | N/A 18 º | N/A 1 to 15 in·lb | N/A 10,564 lbs |
N/A
|
| HAB-6ET | N/A Plain | N/A .3750 in | N/A .9060 in | N/A .813 in | N/A .345 in | N/A 23 º | N/A 1 to 15 in·lb | N/A 18,881 lbs |
N/A
|
| HAB-6ETG | N/A Grooved | N/A .3750 in | N/A .9060 in | N/A .813 in | N/A .345 in | N/A 23 º | N/A 1 to 15 in·lb | N/A 18,881 lbs |
N/A
|
| HAB-7ET | N/A Plain | N/A .4375 in | N/A 1.0000 in | N/A .875 in | N/A .345 in | N/A 21 º | N/A 1 to 15 in·lb | N/A 21,302 lbs |
N/A
|
| HAB-7ETG | N/A Grooved | N/A .4375 in | N/A 1.0000 in | N/A .875 in | N/A .345 in | N/A 21 º | N/A 1 to 15 in·lb | N/A 21,302 lbs |
N/A
|
| HAB-8ET | N/A Plain | N/A .5000 in | N/A 1.1250 in | N/A .937 in | N/A .401 in | N/A 19 º | N/A 1 to 15 in·lb | N/A 28,326 lbs |
N/A
|
| HAB-8ETG | N/A Grooved | N/A .5000 in | N/A 1.1250 in | N/A .937 in | N/A .401 in | N/A 19 º | N/A 1 to 15 in·lb | N/A 28,326 lbs |
N/A
|
| HAB-10ET | N/A Plain | N/A .6250 in | N/A 1.3750 in | N/A 1.200 in | N/A .567 in | N/A 19 º | N/A 1 to 15 in·lb | N/A 49,837 lbs |
N/A
|
| HAB-10ETG | N/A Grooved | N/A .6250 in | N/A 1.3750 in | N/A 1.200 in | N/A .567 in | N/A 19 º | N/A 1 to 15 in·lb | N/A 49,837 lbs |
N/A
|
| HAB-12ET | N/A Plain | N/A .7500 in | N/A 1.5625 in | N/A 1.280 in | N/A .620 in | N/A 18 º | N/A 1 to 15 in·lb | N/A 60,013 lbs |
N/A
|
| HAB-12ETG | N/A Grooved | N/A .7500 in | N/A 1.5625 in | N/A 1.280 in | N/A .620 in | N/A 18 º | N/A 1 to 15 in·lb | N/A 60,013 lbs |
N/A
|
| HAB-14ET | N/A Plain | N/A .8750 in | N/A 1.7500 in | N/A 1.400 in | N/A .625 in | N/A 17 º | N/A 1 to 24 in·lb | N/A 67,810 lbs |
N/A
|
| HAB-14ETG | N/A Grooved | N/A .8750 in | N/A 1.7500 in | N/A 1.400 in | N/A .625 in | N/A 17 º | N/A 1 to 24 in·lb | N/A 67,810 lbs |
N/A
|
| HAB-16ET | N/A Plain | N/A 1.0000 in | N/A 2.1250 in | N/A 1.875 in | N/A .835 in | N/A 20 º | N/A 1 to 24 in·lb | N/A 110,530 lbs |
N/A
|
| HAB-16ETG | N/A Grooved | N/A 1.0000 in | N/A 2.1250 in | N/A 1.875 in | N/A .835 in | N/A 20 º | N/A 1 to 24 in·lb | N/A 110,530 lbs |
N/A
|
| HAB-18ET | N/A Plain | N/A 1.1250 in | N/A 2.3125 in | N/A 1.875 in | N/A .942 in | N/A 20 º | N/A 1 to 24 in·lb | N/A 136,957 lbs |
N/A
|
| HAB-18ETG | N/A Grooved | N/A 1.1250 in | N/A 2.3125 in | N/A 1.875 in | N/A .942 in | N/A 20 º | N/A 1 to 24 in·lb | N/A 136,957 lbs |
N/A
|
| HAB-20ET | N/A Plain | N/A 1.2500 in | N/A 2.5000 in | N/A 1.875 in | N/A 1.005 in | N/A 21 º | N/A 1 to 24 in·lb | N/A 159,756 lbs |
N/A
|
| HAB-20ETG | N/A Grooved | N/A 1.2500 in | N/A 2.5000 in | N/A 1.875 in | N/A 1.005 in | N/A 21 º | N/A 1 to 24 in·lb | N/A 159,756 lbs |
N/A
|
| HAB-22ET | N/A Plain | N/A 1.3750 in | N/A 2.7500 in | N/A 2.125 in | N/A 1.097 in | N/A 22 º | N/A 1 to 24 in·lb | N/A 194,078 lbs |
N/A
|
Unit of Measure
1 2