
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
This clutch is a Gen3 quality-crafted, power dense solution for your drivetrain, now in a smaller package.
Unit of Measure
1
Part Number |
Engine Power (Hp) |
Max Engine Torque |
Max Speed Input |
Inlet Pressure |
Weight |
CAD |
|---|---|---|---|---|---|---|
| HPTO34S0-Standard | N/A 380 to 800 | N/A 2800 lb·ft | N/A 2250 rpm | N/A 400 to 3000 psi | N/A 450 lb |
N/A
|
| HPTO34S1-Standard | N/A 380 to 800 | N/A 2800 lb·ft | N/A 2250 rpm | N/A 400 to 3000 psi | N/A 450 lb |
N/A
|
| HPTO34S0-Integral | N/A 380 to 800 | N/A 2800 lb·ft | N/A 2250 rpm | N/A 400 to 3000 psi | N/A 450 lb |
N/A
|
| HPTO34S1-Integral | N/A 380 to 800 | N/A 2800 lb·ft | N/A 2250 rpm | N/A 400 to 3000 psi | N/A 450 lb |
N/A
|
Unit of Measure
1