Vertical Pump/Motor Mounts
-
Lovejoy Hydraulics Vertical pump/motor mounts are a cost-effective, space-saving solution that allows mounting the pump through the tank lid top
or from underneath. The pump and mount assembly is enclosed inside the tank, which is a safe, quiet, compact way of mounting the pump/motor
assembly. Vertical mounts are available in NEMA C-Face motor frame sizes from 56C to 256TC for most SAE and Metric 2 and 4 bolt pump
flanges. Two mounting options are available to give additional flexibility in Vertical Power Unit Design.
-
A Motor Mount kit and Pump Mount kit is included. Each includes all the required bolts and washers to mount the pump and motor to the pump/
motor mount. The kit does NOT contain hardware required to mount the pump/motor mount to the tank lid top.
Unit of Measure
1 2
Part Number |
Description |
XM Face to Face |
Pump Flange |
Frame Size |
Outside Diameter BD |
Dimension CL |
Dimension Z |
|---|---|---|---|---|---|---|---|
| 84527105186 | N/A BHN-56-24-80AB-V2-L=4.50 | N/A 4.500 in114.30 mm | N/A 80 A2/B4 | N/A 56C, 143TC / 145TC | N/A 6.810 in172.97 mm | N/A 3.81 in96.77 mm | N/A 4.200 in106.68 mm |
| 84527105181 | N/A BHN-56-24-80AB-V2-L=4.25 | N/A 4.250 in107.95 mm | N/A 80 A2/B4 | N/A 56C, 143TC / 145TC | N/A 6.810 in172.97 mm | N/A 3.560 in90.42 mm | N/A 4.200 in106.68 mm |
| 84527105176 | N/A BHN-56-24-80AB-V2-L=3.50 | N/A 3.500 in88.90 mm | N/A 80 A2/B4 | N/A 56C, 143TC / 145TC | N/A 6.810 in172.97 mm | N/A 2.810 in71.37 mm | N/A 4.200 in106.68 mm |
| 84527105187 | N/A BHN-56-04-80S-V2-L=4.50 | N/A 4.500 in114.30 mm | N/A 80 S4 | N/A 56C, 143TC / 145TC | N/A 6.810 in172.97 mm | N/A 3.81 in96.77 mm | N/A 4.200 in106.68 mm |
| 84527105182 | N/A BHN-56-04-80S-V2-L=4.25 | N/A 4.250 in107.95 mm | N/A 80 S4 | N/A 56C, 143TC / 145TC | N/A 6.810 in172.97 mm | N/A 3.560 in90.42 mm | N/A 4.200 in106.68 mm |
| 84527105177 | N/A BHN-56-04-80S-V2-L=3.50 | N/A 3.500 in88.90 mm | N/A 80 S4 | N/A 56C, 143TC / 145TC | N/A 6.810 in172.97 mm | N/A 2.810 in71.37 mm | N/A 4.200 in106.68 mm |
| 84527105199 | N/A BHN-56-24-80AB-V2-L=5.25 | N/A 5.250 in133.35 mm | N/A 80 A2/B4 | N/A 56C, 143TC / 145TC | N/A 6.810 in172.97 mm | N/A 4.560 in115.82 mm | N/A 4.200 in106.68 mm |
| 84527105192 | N/A BHN-56-24-80AB-V2-L=5.00 | N/A 5.000 in127.00 mm | N/A 80 A2/B4 | N/A 56C, 143TC / 145TC | N/A 6.810 in172.97 mm | N/A 4.310 in109.47 mm | N/A 4.200 in106.68 mm |
| 84527105201 | N/A BHN-56-24-100AB-V2-L=5.25 | N/A 5.250 in133.35 mm | N/A 100 A2/B4 | N/A 56C, 143TC / 145TC | N/A 6.810 in172.97 mm | N/A 4.180 in106.17 mm | N/A 4.200 in106.68 mm |
| 84527105194 | N/A BHN-56-24-100AB-V2-L=5.00 | N/A 5.000 in127.00 mm | N/A 100 A2/B4 | N/A 56C, 143TC / 145TC | N/A 6.810 in172.97 mm | N/A 3.930 in99.82 mm | N/A 4.200 in106.68 mm |
| 84527105200 | N/A BHN-56-04-80S-V2-L=5.25 | N/A 5.250 in133.35 mm | N/A 80 S4 | N/A 56C, 143TC / 145TC | N/A 6.810 in172.97 mm | N/A 4.560 in115.82 mm | N/A 4.200 in106.68 mm |
| 84527105193 | N/A BHN-56-04-80S-V2-L=5.00 | N/A 5.000 in127.00 mm | N/A 80 S4 | N/A 56C, 143TC / 145TC | N/A 6.810 in172.97 mm | N/A 4.310 in109.47 mm | N/A 4.200 in106.68 mm |
| 84527105221 | N/A BHN-182-24-80AB-V3-L=5.81 | N/A 5.810 in147.57 mm | N/A 80 A2/B4 | N/A 182TC - 256TC | N/A 11.500 in292.10 mm | N/A 5.060 in128.52 mm | N/A 5.000 in127.00 mm |
| 84527105212 | N/A BHN-182-24-80AB-V3-L=5.25 | N/A 5.250 in133.35 mm | N/A 80 A2/B4 | N/A 182TC - 256TC | N/A 11.500 in292.10 mm | N/A 4.310 in109.47 mm | N/A 5.000 in127.00 mm |
| 84527105205 | N/A BHN-182-24-80AB-V3-L=5.00 | N/A 5.000 in127.00 mm | N/A 80 A2/B4 | N/A 182TC - 256TC | N/A 11.500 in292.10 mm | N/A 4.310 in109.47 mm | N/A 5.000 in127.00 mm |
| 84527105224 | N/A BHN-182-24-125AB-V3-L=5.81 | N/A 5.810 in147.57 mm | N/A 125 A2/B4 | N/A 182TC - 256TC | N/A 11.500 in292.10 mm | N/A 5.060 in128.52 mm | N/A 5.000 in127.00 mm |
| 84527105215 | N/A BHN-182-24-125AB-V3-L=5.25 | N/A 5.250 in133.35 mm | N/A 125 A2/B4 | N/A 182TC - 256TC | N/A 11.500 in292.10 mm | N/A 4.500 in114.30 mm | N/A 5.000 in127.00 mm |
| 84527105230 | N/A BHN-182-24-80AB-V3-L=6.81 | N/A 6.810 in172.97 mm | N/A 80 A2/B4 | N/A 182TC - 256TC | N/A 11.500 in292.10 mm | N/A 6.060 in153.92 mm | N/A 5.000 in127.00 mm |
| 84527105237 | N/A BHN-182-24-125AB-V3-L=7.00 | N/A 7.000 in177.80 mm | N/A 125 A2/B4 | N/A 182TC - 256TC | N/A 11.500 in292.10 mm | N/A 6.250 in158.75 mm | N/A 5.000 in127.00 mm |
| 84527105233 | N/A BHN-182-24-125AB-V3-L=6.81 | N/A 6.810 in172.97 mm | N/A 125 A2/B4 | N/A 182TC - 256TC | N/A 11.500 in292.10 mm | N/A 6.060 in153.92 mm | N/A 5.000 in127.00 mm |
| 84527105236 | N/A BHN-182-24-100AB-V3-L=7.00 | N/A 7.000 in177.80 mm | N/A 100 A2/B4 | N/A 182TC - 256TC | N/A 11.500 in292.10 mm | N/A 6.250 in158.75 mm | N/A 5.000 in127.00 mm |
| 84527105232 | N/A BHN-182-24-100AB-V3-L=6.81 | N/A 6.810 in172.97 mm | N/A 100 A2/B4 | N/A 182TC - 256TC | N/A 11.500 in292.10 mm | N/A 6.060 in153.92 mm | N/A 5.000 in127.00 mm |
| 84527105223 | N/A BHN-182-24-100AB-V3-L=5.81 | N/A 5.810 in147.57 mm | N/A 100 A2/B4 | N/A 182TC - 256TC | N/A 11.500 in292.10 mm | N/A 5.060 in128.52 mm | N/A 5.000 in127.00 mm |
| 84527105214 | N/A BHN-182-24-100AB-V3-L=5.25 | N/A 5.250 in133.35 mm | N/A 100 A2/B4 | N/A 182TC - 256TC | N/A 11.500 in292.10 mm | N/A 4.500 in114.30 mm | N/A 5.000 in127.00 mm |
| 84527105231 | N/A BHN-182-04-80S-V3-L=6.81 | N/A 6.810 in172.97 mm | N/A 80 S4 | N/A 182TC - 256TC | N/A 11.500 in292.10 mm | N/A 6.060 in153.92 mm | N/A 5.000 in127.00 mm |
Unit of Measure
1 2