• For RRS090-RRS110: 2 Standard RRS Hubs, & 1 Spacer Assembly (consisting of 2 snap wrap spiders w/o ring, 2 collars with screws, & 1 spacer). For RRS150-RRS225: 1 Standard RRS Hub, 1 Standard RRSC Hub, & 1 Spacer Assembly (2 snap wrap siders w/o ring, 2 collars with screws, & 1 spacer).
RRS Spacer
Unit of Measure
1 

Part Number

Description 

Height

Depth

Width

Coupling Size

Hub Style

68514455563 N/A RRS090/095-SPCR ASSY-BSE=100MM N/A 2.500 in N/A 100 mm N/A 2.500 in N/A RRS090, RRS095 N/A 1
68514455281 N/A RRS090/095 SPCR ASSY 140MM LG N/A 2.500 in N/A 140 mm N/A 2.500 in N/A RRS090, RRS095 N/A 1
68514461055 N/A RRS090/095 SPCR ASSY 180MM LG N/A 2.500 in N/A 180 mm N/A 2.500 in N/A RRS090, RRS095 N/A 1
68514455567 N/A RRS099/100-SPCR ASSY-BSE=100MM N/A 3.120 in N/A 100 mm N/A 3.120 in N/A RRS099, RRS100 N/A 1
68514455569 N/A RRS099/100-SPCR ASSY-BSE=140MM N/A 3.120 in N/A 140 mm N/A 3.120 in N/A RRS099, RRS100 N/A 1
68514455575 N/A RRS099/100 SPCR ASSY 180MM N/A 3.120 in N/A 180 mm N/A 3.120 in N/A RRS099, RRS100 N/A 1
68514455570 N/A RRS110-SPCR ASSY-BSE=100MM N/A 3.810 in N/A 100 mm N/A 3.810 in N/A RRS110 N/A 1
68514455571 N/A RRS110-SPCR ASSY-BSE=140MM N/A 3.810 in N/A 140 mm N/A 3.810 in N/A RRS110 N/A 1
68514455576 N/A RRS110-SPCR ASSY-BSE=180MM N/A 3.810 in N/A 180 mm N/A 3.810 in N/A RRS110 N/A 1
68514461056 N/A RRS150-SPCR ASSY-BSE=100MM N/A 4.440 in N/A 100 mm N/A 4.440 in N/A RRS150 N/A 2
68514455572 N/A RRS150-SPCR ASSY-BSE=140MM N/A 4.440 in N/A 140 mm N/A 4.440 in N/A RRS150 N/A 2
68514455577 N/A RRS150 SPCR ASSY 180MM N/A 4.440 in N/A 180 mm N/A 4.440 in N/A RRS150 N/A 2
68514461057 N/A RRS190-SPCR ASSY-BSE=100MM N/A 5.0 in N/A 100 mm N/A 5.00 in N/A RRS190 N/A 2
68514455573 N/A RRS190-SPCR ASSY-BSE=140MM N/A 5.0 in N/A 140 mm N/A 5.00 in N/A RRS190 N/A 2
68514455578 N/A RRS190-SPCR ASSY-BSE=180MM N/A 5.0 in N/A 180 mm N/A 5.00 in N/A RRS190 N/A 2
68514461058 N/A RRS225-SPCR ASSY-BSE=100MM N/A 5.62 in N/A 100 mm N/A 5.620 in N/A RRS225 N/A 2
68514455574 N/A RRS225-SPCR ASSY-BSE=140MM N/A 5.62 in N/A 140 mm N/A 5.620 in N/A RRS225 N/A 2
68514455579 N/A RRS225-SPACER ASSY-BSE=180MM N/A 5.62 in N/A 180 mm N/A 5.620 in N/A RRS225 N/A 2
Unit of Measure
1