- Ball - Alloy steel - heat treated - hard chrome plated.
- Race - Alloy steel - heat treated - inside diameter protective coated for corrosion resistance - oil coated.
- PTFE Liners available upon request. Specify by adding suffix "T". Ex.: AIB-8T. (PTFE lined parts have no lubrication grooves in race. Lubrication holes are manufacturer's option.)
Unit of Measure
1
Part Number |
B - Ball Bore |
D - Outside Diameter |
H - Race Width |
W - Ball Width |
Ball Diameter |
a - Misalignment Angle |
Radial Static Limit Load |
CAD |
|---|---|---|---|---|---|---|---|---|
| AIB-2 | N/A .1250 in | N/A .4062 in | N/A .187 in | N/A .250 in | N/A .312 in | N/A 17 º | N/A 4,110 lbs |
N/A
|
| AIB-2T | N/A .1250 in | N/A .4062 in | N/A .187 in | N/A .250 in | N/A .312 in | N/A 17 º | N/A 4,110 lbs |
N/A
|
| AIB-3 | N/A .1900 in | N/A .5312 in | N/A .250 in | N/A .312 in | N/A .437 in | N/A 10.5 º | N/A 6,555 lbs |
N/A
|
| AIB-3T | N/A .1900 in | N/A .5312 in | N/A .250 in | N/A .312 in | N/A .437 in | N/A 10.5 º | N/A 6,555 lbs |
N/A
|
| AIB-4 | N/A .2500 in | N/A .6094 in | N/A .281 in | N/A .375 in | N/A .500 in | N/A 14.5 º | N/A 8,430 lbs |
N/A
|
| AIB-4T | N/A .2500 in | N/A .6094 in | N/A .281 in | N/A .375 in | N/A .500 in | N/A 14.5 º | N/A 8,430 lbs |
N/A
|
| AIB-5 | N/A .3125 in | N/A .7500 in | N/A .344 in | N/A .437 in | N/A .625 in | N/A 11 º | N/A 12,900 lbs |
N/A
|
| AIB-5T | N/A .3125 in | N/A .7500 in | N/A .344 in | N/A .437 in | N/A .625 in | N/A 11 º | N/A 12,900 lbs |
N/A
|
| AIB-6 | N/A .3750 in | N/A .8437 in | N/A .406 in | N/A .500 in | N/A .719 in | N/A 9.5 º | N/A 17,516 lbs |
N/A
|
| AIB-6T | N/A .3750 in | N/A .8437 in | N/A .406 in | N/A .500 in | N/A .719 in | N/A 9.5 º | N/A 17,516 lbs |
N/A
|
| AIB-7 | N/A .4375 in | N/A 1.0000 in | N/A .437 in | N/A .562 in | N/A .812 in | N/A 11 º | N/A 21,291 lbs |
N/A
|
| AIB-7T | N/A .4375 in | N/A 1.0000 in | N/A .437 in | N/A .562 in | N/A .812 in | N/A 11 º | N/A 21,291 lbs |
N/A
|
| AIB-8 | N/A .5000 in | N/A 1.0937 in | N/A .500 in | N/A .625 in | N/A .937 in | N/A 9.5 º | N/A 28,110 lbs |
N/A
|
| AIB-8T | N/A .5000 in | N/A 1.0937 in | N/A .500 in | N/A .625 in | N/A .937 in | N/A 9.5 º | N/A 28,110 lbs |
N/A
|
| AIB-10 | N/A .6250 in | N/A 1.3125 in | N/A .562 in | N/A .750 in | N/A 1.125 in | N/A 12 º | N/A 37,935 lbs |
N/A
|
| AIB-10T | N/A .6250 in | N/A 1.3125 in | N/A .562 in | N/A .750 in | N/A 1.125 in | N/A 12 º | N/A 37,935 lbs |
N/A
|
| AIB-12 | N/A .7500 in | N/A 1.5000 in | N/A .687 in | N/A .875 in | N/A 1.312 in | N/A 10 º | N/A 48,672 lbs |
N/A
|
| AIB-12T | N/A .7500 in | N/A 1.5000 in | N/A .687 in | N/A .875 in | N/A 1.312 in | N/A 10 º | N/A 48,672 lbs |
N/A
|
| AIB-14 | N/A .8750 in | N/A 1.6250 in | N/A .750 in | N/A .875 in | N/A 1.375 in | N/A 6 º | N/A 58,653 lbs |
N/A
|
| AIB-14T | N/A .8750 in | N/A 1.6250 in | N/A .750 in | N/A .875 in | N/A 1.375 in | N/A 6 º | N/A 58,653 lbs |
N/A
|
| AIB-16 | N/A 1.0000 in | N/A 2.1250 in | N/A 1.000 in | N/A 1.375 in | N/A 1.875 in | N/A 15 º | N/A 90,000 lbs |
N/A
|
| AIB-16T | N/A 1.0000 in | N/A 2.1250 in | N/A 1.000 in | N/A 1.375 in | N/A 1.875 in | N/A 15 º | N/A 90,000 lbs |
N/A
|
Unit of Measure
1