- Ball – 52100 steel - heat treated - protective coated for corrosion resistance.
- Race – 52100 steel - heat treated - single fracture - protective coated for corrosion resistance.
- Note: The dimensions and tolerances apply before surface treatment and splitting of the outer race. The outer race becomes slightly out of round due to splitting. When the bearing is mounted into a housing, the roundness of the outer race will be restored. The measured value of the bearing outside diameter without mounting is not to be used as the original actual value of the outside diameter.
Unit of Measure
1 2
Part Number |
Type |
B - Ball Bore Dia. Max. |
D - Race Outside Dia. Max. |
W - Ball Width Max. |
H - Race Width Max. |
a - Misalign. Angle |
Radial Static Limit Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|
| GEGZ072ES-2RS | N/A Sealed | N/A 4.5000 in | N/A 7.7500 in | N/A 4.690 in | N/A 3.750 in | N/A 9 º | N/A 932,920 lb |
N/A
|
| GEGZ088ES | N/A Open | N/A 5.5000 in | N/A 8.7500 in | N/A 4.950 in | N/A 4.125 in | N/A 6 º | N/A 1,168,960 lb |
N/A
|
| GEGZ088ES-2RS | N/A Sealed | N/A 5.5000 in | N/A 8.7500 in | N/A 4.950 in | N/A 4.125 in | N/A 6 º | N/A 1,168,960 lb |
N/A
|
Unit of Measure
1 2