• Ball - 52100 steel - heat treated - protective coated for corrosion resistance.
  • Race - 52100 steel - heat treated - single fracture - protective coated for corrosion resistance.
  • Note: The dimensions and tolerances apply before surface treatment and splitting of the outer race.  The outer race becomes slightly out of round due to splitting.  When the bearing is mounted into a housing, the roundness of the outer race will be restored.  The measured value of the bearing outside diameter without mounting is not to be used as the original actual value of the outside diameter.
X
GEZ..ES Open & GEZ..ES-2RS Sealed Image
Unit of Measure
1 2 

Part Number

Type

B - Ball Bore Max.

D - Outside Diameter Max.

W - Ball Width Max.

H - Race Width Max.

a - Misalignment Angle

Radial Static Limit Load

CAD

GEZ008ES N/A Open N/A .5000 in N/A .8750 in N/A .437 in N/A .375 in N/A 6 º N/A 9,217 lbs N/A
GEZ010ES N/A Open N/A .6250 in N/A 1.0625 in N/A .547 in N/A .469 in N/A 6 º N/A 14,612 lbs N/A
GEZ012ES N/A Open N/A .7500 in N/A 1.2500 in N/A .656 in N/A .562 in N/A 6 º N/A 21,356 lbs N/A
GEZ012ES-2RS N/A Sealed N/A .7500 in N/A 1.2500 in N/A .656 in N/A .562 in N/A 6 º N/A 21,356 lbs N/A
GEZ014ES N/A Open N/A .8750 in N/A 1.4375 in N/A .765 in N/A .656 in N/A 6 º N/A 28,550 lbs N/A
GEZ014ES-2RS N/A Sealed N/A .8750 in N/A 1.4375 in N/A .765 in N/A .656 in N/A 6 º N/A 28,550 lbs N/A
GEZ016ES N/A Open N/A 1.0000 in N/A 1.6250 in N/A .875 in N/A .750 in N/A 6 º N/A 37,317 lbs N/A
GEZ016ES-2RS N/A Sealed N/A 1.0000 in N/A 1.6250 in N/A .875 in N/A .750 in N/A 6 º N/A 37,317 lbs N/A
GEZ020ES N/A Open N/A 1.2500 in N/A 2.0000 in N/A 1.093 in N/A .937 in N/A 6 º N/A 58,448 lbs N/A
GEZ020ES-2RS N/A Sealed N/A 1.2500 in N/A 2.0000 in N/A 1.093 in N/A .937 in N/A 6 º N/A 58,448 lbs N/A
GEZ022ES N/A Open N/A 1.3750 in N/A 2.1875 in N/A 1.187 in N/A 1.031 in N/A 6 º N/A 69,688 lbs N/A
GEZ022ES-2RS N/A Sealed N/A 1.3750 in N/A 2.1875 in N/A 1.187 in N/A 1.031 in N/A 6 º N/A 69,688 lbs N/A
GEZ024ES N/A Open N/A 1.5000 in N/A 2.4375 in N/A 1.312 in N/A 1.125 in N/A 6 º N/A 84,300 lbs N/A
GEZ024ES-2RS N/A Sealed N/A 1.5000 in N/A 2.4375 in N/A 1.312 in N/A 1.125 in N/A 6 º N/A 84,300 lbs N/A
GEZ028ES N/A Open N/A 1.7500 in N/A 2.8125 in N/A 1.531 in N/A 1.312 in N/A 6 º N/A 114,648 lbs N/A
GEZ028ES-2RS N/A Sealed N/A 1.7500 in N/A 2.8125 in N/A 1.531 in N/A 1.312 in N/A 6 º N/A 114,648 lbs N/A
GEZ032ES N/A Open N/A 2.0000 in N/A 3.1875 in N/A 1.750 in N/A 1.500 in N/A 6 º N/A 150,616 lbs N/A
GEZ032ES-2RS N/A Sealed N/A 2.0000 in N/A 3.1875 in N/A 1.750 in N/A 1.500 in N/A 6 º N/A 150,616 lbs N/A
GEZ036ES N/A Open N/A 2.2500 in N/A 3.5625 in N/A 1.969 in N/A 1.687 in N/A 6 º N/A 191,080 lbs N/A
GEZ036ES-2RS N/A Sealed N/A 2.2500 in N/A 3.5625 in N/A 1.969 in N/A 1.687 in N/A 6 º N/A 191,080 lbs N/A
GEZ040ES N/A Open N/A 2.5000 in N/A 3.9375 in N/A 2.187 in N/A 1.875 in N/A 6 º N/A 238,288 lbs N/A
GEZ040ES-2RS N/A Sealed N/A 2.5000 in N/A 3.9375 in N/A 2.187 in N/A 1.875 in N/A 6 º N/A 238,288 lbs N/A
GEZ044ES N/A Open N/A 2.7500 in N/A 4.3750 in N/A 2.406 in N/A 2.062 in N/A 6 º N/A 281,000 lbs N/A
GEZ044ES-2RS N/A Sealed N/A 2.7500 in N/A 4.3750 in N/A 2.406 in N/A 2.062 in N/A 6 º N/A 281,000 lbs N/A
GEZ048ES N/A Open N/A 3.0000 in N/A 4.7500 in N/A 2.625 in N/A 2.250 in N/A 6 º N/A 337,200 lbs N/A
Unit of Measure
1 2