Shaft Size d |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
O.D. Type |
Seal Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| RAL008NPPB | N/A 1/2 in | N/A 1.378 in35 mm | N/A 0.938 in23.8 mm | N/A 680 lbf3000 N | N/A 1700 lbf7500 N | N/A Non-Relubricatable | N/A Spherical OD | N/A |
N/A
|
| RAL008NPP | N/A 1/2 in | N/A 1.378 in35 mm | N/A 0.938 in23.8 mm | N/A 680 lbf3000 N | N/A 1700 lbf7500 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
| G1008KRRB | N/A 1/2 in | N/A 1.575 in40 mm | N/A 1.469 in37.3 mm | N/A 1070 lbf4700 N | N/A 2380 lbf10700 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| G1008KLLB | N/A 1/2 in | N/A 1.575 in40 mm | N/A 1.469 in37.3 mm | N/A 1070 lbf4700 N | N/A 2380 lbf10700 N | N/A Relubricatable | N/A Spherical OD | N/A Labyrinth Seal |
N/A
|
| GRA008RRB | N/A 1/2 in | N/A 1.575 in40 mm | N/A 1.126 in28.6 mm | N/A 1070 lbf4700 N | N/A 2380 lbf10700 N | N/A Relubricatable | N/A Spherical OD | N/A Molded Shroud |
N/A
|
| GRA008RR | N/A 1/2 in | N/A 1.575 in40 mm | N/A 1.126 in28.6 mm | N/A 1070 lbf4700 N | N/A 2380 lbf10700 N | N/A Relubricatable | N/A Cylindrical OD | N/A Molded Shroud |
N/A
|
| 1008KRRB | N/A 1/2 in | N/A 1.575 in40 mm | N/A 1.469 in37.3 mm | N/A 1070 lbf4700 N | N/A 2380 lbf10700 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| 1008KLLB | N/A 1/2 in | N/A 1.575 in40 mm | N/A 1.469 in37.3 mm | N/A 1070 lbf4700 N | N/A 2380 lbf10700 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Labyrinth Seal |
N/A
|
| RA008RRB | N/A 1/2 in | N/A 1.575 in40 mm | N/A 1.126 in28.6 mm | N/A 1070 lbf4700 N | N/A 2380 lbf10700 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Molded Shroud |
N/A
|
| 1008KRR | N/A 1/2 in | N/A 1.575 in40 mm | N/A 1.469 in37.3 mm | N/A 1070 lbf4700 N | N/A 2380 lbf10700 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A
|
| 1008KLL | N/A 1/2 in | N/A 1.575 in40 mm | N/A 1.469 in37.3 mm | N/A 1070 lbf4700 N | N/A 2380 lbf10700 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A
|
| RA008RR | N/A 1/2 in | N/A 1.575 in40 mm | N/A 1.126 in28.6 mm | N/A 1070 lbf4700 N | N/A 2380 lbf10700 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Molded Shroud |
N/A
|
| 1008KL | N/A 1/2 in | N/A 1.575 in40 mm | N/A 1.469 in37.3 mm | N/A 1070 lbf4700 N | N/A 2380 lbf10700 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A
|
| 1008KLLG | N/A 1/2 in | N/A 1.575 in40 mm | N/A 1.469 in37.3 mm | N/A 1060 lbf4700 N | N/A 2400 lbf10700 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A
|
| SM1008K | N/A 1/2 in | N/A 1.575 in40 mm | N/A 1.469 in37.3 mm | N/A 1600 lbf4700 N | N/A 2360 lbf10600 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
| SM1008KB | N/A 1/2 in | N/A 1.575 in40 mm | N/A 1.469 in37.3 mm | N/A 1600 lbf4700 N | N/A 2360 lbf10600 N | N/A Non-Relubricatable | N/A Spherical OD | N/A |
N/A
|
| RA008DD | N/A 1/2 in | N/A 1.575 in40 mm | N/A 1.125 in28.58 mm | N/A 1000 lbf4400 N | N/A 2360 lbf10600 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
| RAL009NPPB | N/A 9/16 in | N/A 1.378 in35 mm | N/A 0.938 in23.8 mm | N/A 680 lbf3000 N | N/A 1700 lbf7500 N | N/A Non-Relubricatable | N/A Spherical OD | N/A |
N/A
|
| G1009KRRB | N/A 9/16 in | N/A 1.575 in40 mm | N/A 1.469 in37.3 mm | N/A 1070 lbf4700 N | N/A 2380 lbf10700 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| G1009KLLB | N/A 9/16 in | N/A 1.575 in40 mm | N/A 1.469 in37.3 mm | N/A 1070 lbf4700 N | N/A 2380 lbf10700 N | N/A Relubricatable | N/A Spherical OD | N/A Labyrinth Seal |
N/A
|
| GRA009RRB | N/A 9/16 in | N/A 1.575 in40 mm | N/A 1.126 in28.6 mm | N/A 1070 lbf4700 N | N/A 2380 lbf10700 N | N/A Relubricatable | N/A Spherical OD | N/A Molded Shroud |
N/A
|
| 1009KRRB | N/A 9/16 in | N/A 1.575 in40 mm | N/A 1.469 in37.3 mm | N/A 1070 lbf4700 N | N/A 2380 lbf10700 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| RA009RRB | N/A 9/16 in | N/A 1.575 in40 mm | N/A 1.126 in28.6 mm | N/A 1070 lbf4700 N | N/A 2380 lbf10700 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Molded Shroud |
N/A
|
| 1009KRR | N/A 9/16 in | N/A 1.575 in40 mm | N/A 1.469 in37.3 mm | N/A 1070 lbf4700 N | N/A 2380 lbf10700 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A
|
| 1009KLL | N/A 9/16 in | N/A 1.575 in40 mm | N/A 1.469 in37.3 mm | N/A 1070 lbf4700 N | N/A 2380 lbf10700 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A
|