
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- A complete Jaw In-Shear coupling is composed of two standard Lovejoy L or C Type hubs (find under Jaw section), a Jaw In-Shear 6 Pin Urethane Element, and a Jaw In-Shear 6 Pin Ring. (Spacers are also available for sizes LS090-CS350.)
- For highly corrosive, heavy wash down environments, the JIS 6 Pin design combined with Lovejoy’s stainless steel jaw hubs creates a fully stainless steel/urethane coupling.
Unit of Measure
1
Part Number |
Description |
Width |
Depth |
Coupling Size |
Ring Material |
Weight |
Coupling Nominal Torque |
Size |
|---|---|---|---|---|---|---|---|---|
| 68514478388 | N/A LS090/095-SPIDER W/RING-URE | N/A 0.830 in | N/A 2.750 in | N/A LS090, LS095 | N/A Stainless Steel | N/A 0.35 lb | N/A 335 in·lb | N/A |
| 68514478389 | N/A LS099/100-SPIDER W/RING-URE | N/A 1.210 in | N/A 3.190 in | N/A LS099, LS100 | N/A Stainless Steel | N/A 0.63 lb | N/A 560 in·lb | N/A |
| 68514478390 | N/A LS110-SPIDER W/RING-URE | N/A 4.000 in | N/A 5.00 in | N/A LS110 | N/A Stainless Steel | N/A 0.96 lb | N/A 1090.00 in·lb | N/A |
| 68514478391 | N/A LS150-SPIDER W/RING-URE | N/A 4.690 in | N/A 5.440 in | N/A LS150 | N/A Stainless Steel | N/A 1.87 lb | N/A 1810.00 in·lb | N/A |
| 68514478392 | N/A LS190-SPIDER W/RING-URE | N/A 5.500 in | N/A 5.820 in | N/A LS190 | N/A Stainless Steel | N/A 1.82 lb | N/A 2920.00 in·lb | N/A |
| 68514478393 | N/A LS225-JAW IN SHEAR SPIDER/RING-URE | N/A 6.130 in | N/A 6.300 in | N/A LS225 | N/A Stainless Steel | N/A 2.59 lb | N/A 4200.00 in·lb | N/A |
| 68514478394 | N/A LS276-SPIDER W/RING-URE | N/A 7.41 in | N/A 9.430 in | N/A LS276 | N/A Stainless Steel | N/A 5.73 lb | N/A 7460.00 in·lb | N/A |
| 68514484710 | N/A CS280-SPIDER W/RING-URE | N/A 8.940 in | N/A 2.970 in | N/A CS280 | N/A Stainless Steel, Urethane | N/A 7.43 lb | N/A 13300.00 in·lb | N/A 280 |
Unit of Measure
1