
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- A complete Jaw In-Shear coupling is composed of two standard Lovejoy L or C Type hubs (find under Jaw section), a Jaw In-Shear 6 Pin Urethane Element, and a Jaw In-Shear 6 Pin Ring. (Spacers are also available for sizes LS090-CS350.)
- For highly corrosive, heavy wash down environments, the JIS 6 Pin design combined with Lovejoy’s stainless steel jaw hubs creates a fully stainless steel/urethane coupling.
Unit of Measure
1
Part Number |
Description |
Hub Style |
Coupling Size |
Material |
Coupling Nominal Torque |
|---|---|---|---|---|---|
| 68514471713 | N/A CS280-JAW IN SHEAR SPDR | N/A 2 | N/A CS280 | N/A Urethane | N/A 13300.00 in·lb |
| 68514471714 | N/A CS285-JAW IN SHEAR SPDR | N/A 1 | N/A CS285 | N/A Urethane | N/A 18760.00 in·lb |
| 68514471706 | N/A LS090/95-JAW IN SHEAR SPDR-URE | N/A 1 | N/A LS090, LS095 | N/A Urethane | N/A 335 in·lb |
| 68514471707 | N/A LS099/100-JAW IN SHEAR SPDR-URE | N/A 1 | N/A LS099, LS100 | N/A Urethane | N/A 560 in·lb |
| 68514471708 | N/A LS110-JAW IN SHEAR SPDR-URE | N/A 1 | N/A LS110 | N/A Urethane | N/A 1090.00 in·lb |
| 68514471709 | N/A LS150-JAW IN SHEAR SPDR-URE | N/A 1 | N/A LS150 | N/A Urethane | N/A 1810.00 in·lb |
| 68514471710 | N/A LS190-JAW IN SHEAR SPDR-URE | N/A 2 | N/A LS190 | N/A Urethane | N/A 2920.00 in·lb |
| 68514471711 | N/A LS225-JAW IN SHEAR SPDR-URE | N/A 2 | N/A LS225 | N/A Urethane | N/A 4200.00 in·lb |
| 68514471712 | N/A LS276-JAW IN SHEAR SPDR-URE | N/A 2 | N/A LS276 | N/A Urethane | N/A 7460.00 in·lb |
Unit of Measure
1