Hexadrive Series-2
Hexadrive Models HM-7, Pulleys C and Z
Unit of Measure
1 

Part Number

Description 

Bore Diameter 

Type

Outside Diameter

Max. Pitch Diameter (Dimension PD)

Overall Length

Ratio

68514421541 N/A HM-7-1-1/8-PULLEY N/A 1 1/8 in N/A Fixed Center - Driver N/A 10.000 in N/A 9.700 in N/A 11.630 in N/A 8.7:1
68514421543 N/A HM-7-1-3/8-PULLEY N/A 1 3/8 in N/A Fixed Center - Driver N/A 10.000 in N/A 9.700 in N/A 11.630 in N/A 8.7:1
Unit of Measure
1