• Body - Low carbon steel - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - Low carbon steel - protective coated for corrosion resistance - PTFE Lined.
  • Left-hand threaded units have an identification groove near end of shank.
  • Groove near middle of shank identifies metric thread.
MW-MT & MG-MT Image
MW-MT & MG-MT Dimensional Drawing
Unit of Measure
1 2 

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Depth [mm]

Thread Size

Ultimate Radial Static Load Capacity

CAD

MW-M3T N/A Right Hand N/A 3.000 mm N/A 6.00 mm N/A 4.75 mm N/A 21.00 mm N/A 12.50 mm N/A 10.00 mm N/A M3 x 0.5 N/A 4,972 N N/A
MG-M3T N/A Left Hand N/A 3.000 mm N/A 6.00 mm N/A 4.75 mm N/A 21.00 mm N/A 12.50 mm N/A 10.00 mm N/A M3 x 0.5 N/A 4,972 N N/A
MW-M5T N/A Right Hand N/A 5.000 mm N/A 8.00 mm N/A 6.25 mm N/A 27.00 mm N/A 16.00 mm N/A 14.00 mm N/A M5 x 0.8 N/A 7,090 N N/A
MG-M5T N/A Left Hand N/A 5.000 mm N/A 8.00 mm N/A 6.25 mm N/A 27.00 mm N/A 16.00 mm N/A 14.00 mm N/A M5 x 0.8 N/A 7,090 N N/A
MW-M6T N/A Right Hand N/A 6.000 mm N/A 9.00 mm N/A 7.00 mm N/A 30.00 mm N/A 19.00 mm N/A 14.00 mm N/A M6 x 1.0 N/A 10,573 N N/A
MG-M6T N/A Left Hand N/A 6.000 mm N/A 9.00 mm N/A 7.00 mm N/A 30.00 mm N/A 19.00 mm N/A 14.00 mm N/A M6 x 1.0 N/A 10,573 N N/A
MWF-M8T N/A Right Hand N/A 8.000 mm N/A 12.00 mm N/A 8.75 mm N/A 36.00 mm N/A 22.25 mm N/A 17.00 mm N/A M8 x 1.0 N/A 14,072 N N/A
MGF-M8T N/A Left Hand N/A 8.000 mm N/A 12.00 mm N/A 8.75 mm N/A 36.00 mm N/A 22.25 mm N/A 17.00 mm N/A M8 x 1.0 N/A 14,072 N N/A
MW-M8T N/A Right Hand N/A 8.000 mm N/A 12.00 mm N/A 8.75 mm N/A 36.00 mm N/A 22.25 mm N/A 17.00 mm N/A M8 x 1.25 N/A 14,072 N N/A
MG-M8T N/A Left Hand N/A 8.000 mm N/A 12.00 mm N/A 8.75 mm N/A 36.00 mm N/A 22.25 mm N/A 17.00 mm N/A M8 x 1.25 N/A 14,072 N N/A
MWF-M10T N/A Right Hand N/A 10.000 mm N/A 14.00 mm N/A 10.50 mm N/A 43.00 mm N/A 27.00 mm N/A 21.00 mm N/A M10 x 1.25 N/A 20,603 N N/A
MGF-M10T N/A Left Hand N/A 10.000 mm N/A 14.00 mm N/A 10.50 mm N/A 43.00 mm N/A 27.00 mm N/A 21.00 mm N/A M10 x 1.25 N/A 20,603 N N/A
MW-M10T N/A Right Hand N/A 10.000 mm N/A 14.00 mm N/A 10.50 mm N/A 43.00 mm N/A 27.00 mm N/A 21.00 mm N/A M10 x 1.5 N/A 20,603 N N/A
MG-M10T N/A Left Hand N/A 10.000 mm N/A 14.00 mm N/A 10.50 mm N/A 43.00 mm N/A 27.00 mm N/A 21.00 mm N/A M10 x 1.5 N/A 20,603 N N/A
MWF-M12T N/A Right Hand N/A 12.000 mm N/A 16.00 mm N/A 12.00 mm N/A 50.00 mm N/A 30.00 mm N/A 24.00 mm N/A M12 x 1.25 N/A 18,215 N N/A
MGF-M12T N/A Left Hand N/A 12.000 mm N/A 16.00 mm N/A 12.00 mm N/A 50.00 mm N/A 30.00 mm N/A 24.00 mm N/A M12 x 1.25 N/A 18,215 N N/A
MW-M12T N/A Right Hand N/A 12.000 mm N/A 16.00 mm N/A 12.00 mm N/A 50.00 mm N/A 30.00 mm N/A 24.00 mm N/A M12 x 1.75 N/A 18,215 N N/A
MG-M12T N/A Left Hand N/A 12.000 mm N/A 16.00 mm N/A 12.00 mm N/A 50.00 mm N/A 30.00 mm N/A 24.00 mm N/A M12 x 1.75 N/A 18,215 N N/A
MWF-M14T N/A Right Hand N/A 14.000 mm N/A 19.00 mm N/A 13.50 mm N/A 57.00 mm N/A 34.75 mm N/A 27.00 mm N/A M14 x 1.5 N/A 29,840 N N/A
MGF-M14T N/A Left Hand N/A 14.000 mm N/A 19.00 mm N/A 13.50 mm N/A 57.00 mm N/A 34.75 mm N/A 27.00 mm N/A M14 x 1.5 N/A 29,840 N N/A
MW-M14T N/A Right Hand N/A 14.000 mm N/A 19.00 mm N/A 13.50 mm N/A 57.00 mm N/A 34.75 mm N/A 27.00 mm N/A M14 x 2.0 N/A 29,840 N N/A
MG-M14T N/A Left Hand N/A 14.000 mm N/A 19.00 mm N/A 13.50 mm N/A 57.00 mm N/A 34.75 mm N/A 27.00 mm N/A M14 x 2.0 N/A 29,840 N N/A
MWF-M16T N/A Right Hand N/A 16.000 mm N/A 21.00 mm N/A 14.25 mm N/A 64.00 mm N/A 38.00 mm N/A 33.00 mm N/A M16 x 1.5 N/A 32,223 N N/A
MGF-M16T N/A Left Hand N/A 16.000 mm N/A 21.00 mm N/A 14.25 mm N/A 64.00 mm N/A 38.00 mm N/A 33.00 mm N/A M16 x 1.5 N/A 32,223 N N/A
MW-M16T N/A Right Hand N/A 16.000 mm N/A 21.00 mm N/A 14.25 mm N/A 64.00 mm N/A 38.00 mm N/A 33.00 mm N/A M16 x 2.0 N/A 32,223 N N/A
Unit of Measure
1 2