- Body - Low carbon steel - protective coated for corrosion resistance.
- Ball - Alloy steel - heat treated - hard chrome plated.
- Grease Fittings available for sizes -M10 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: CM-M10Z = Zerk Type Fitting CM-M10F = Flush Type Fitting.
- Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
- Indentation on bottom of shank identifies metric thread.
Unit of Measure
1 2
Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Length |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| CB-M14Z | N/A Left Hand | N/A 14.000 mm | N/A 19.00 mm | N/A 12.25 mm | N/A 60.00 mm | N/A 34.75 mm | N/A 36.00 mm | N/A M14 x 2.0 | N/A Consult Engineering Department |
N/A
|
| CM-M16 | N/A Right Hand | N/A 16.000 mm | N/A 21.00 mm | N/A 12.75 mm | N/A 66.00 mm | N/A 38.00 mm | N/A 40.00 mm | N/A M16 x 2.0 | N/A 37,391 N |
N/A
|
| CB-M16 | N/A Left Hand | N/A 16.000 mm | N/A 21.00 mm | N/A 12.75 mm | N/A 66.00 mm | N/A 38.00 mm | N/A 40.00 mm | N/A M16 x 2.0 | N/A 37,391 N |
N/A
|
| CM-M16F | N/A Right Hand | N/A 16.000 mm | N/A 21.00 mm | N/A 12.75 mm | N/A 66.00 mm | N/A 38.00 mm | N/A 40.00 mm | N/A M16 x 2.0 | N/A Consult Engineering Department |
N/A
|
| CB-M16F | N/A Left Hand | N/A 16.000 mm | N/A 21.00 mm | N/A 12.75 mm | N/A 66.00 mm | N/A 38.00 mm | N/A 40.00 mm | N/A M16 x 2.0 | N/A Consult Engineering Department |
N/A
|
| CM-M16Z | N/A Right Hand | N/A 16.000 mm | N/A 21.00 mm | N/A 12.75 mm | N/A 66.00 mm | N/A 38.00 mm | N/A 40.00 mm | N/A M16 x 2.0 | N/A Consult Engineering Department |
N/A
|
| CB-M16Z | N/A Left Hand | N/A 16.000 mm | N/A 21.00 mm | N/A 12.75 mm | N/A 66.00 mm | N/A 38.00 mm | N/A 40.00 mm | N/A M16 x 2.0 | N/A Consult Engineering Department |
N/A
|
| CM-M18 | N/A Right Hand | N/A 18.000 mm | N/A 23.00 mm | N/A 14.75 mm | N/A 72.00 mm | N/A 42.00 mm | N/A 44.00 mm | N/A M18 x 1.5 | N/A 47,903 N |
N/A
|
| CB-M18 | N/A Left Hand | N/A 18.000 mm | N/A 23.00 mm | N/A 14.75 mm | N/A 72.00 mm | N/A 42.00 mm | N/A 44.00 mm | N/A M18 x 1.5 | N/A 47,903 N |
N/A
|
| CM-M18F | N/A Right Hand | N/A 18.000 mm | N/A 23.00 mm | N/A 14.75 mm | N/A 72.00 mm | N/A 42.00 mm | N/A 44.00 mm | N/A M18 x 1.5 | N/A Consult Engineering Department |
N/A
|
| CB-M18F | N/A Left Hand | N/A 18.000 mm | N/A 23.00 mm | N/A 14.75 mm | N/A 72.00 mm | N/A 42.00 mm | N/A 44.00 mm | N/A M18 x 1.5 | N/A Consult Engineering Department |
N/A
|
| CM-M18Z | N/A Right Hand | N/A 18.000 mm | N/A 23.00 mm | N/A 14.75 mm | N/A 72.00 mm | N/A 42.00 mm | N/A 44.00 mm | N/A M18 x 1.5 | N/A Consult Engineering Department |
N/A
|
| CB-M18Z | N/A Left Hand | N/A 18.000 mm | N/A 23.00 mm | N/A 14.75 mm | N/A 72.00 mm | N/A 42.00 mm | N/A 44.00 mm | N/A M18 x 1.5 | N/A Consult Engineering Department |
N/A
|
| CM-M20 | N/A Right Hand | N/A 20.000 mm | N/A 25.00 mm | N/A 16.25 mm | N/A 78.00 mm | N/A 46.00 mm | N/A 47.00 mm | N/A M20 x 1.5 | N/A 57,101 N |
N/A
|
| CB-M20 | N/A Left Hand | N/A 20.000 mm | N/A 25.00 mm | N/A 16.25 mm | N/A 78.00 mm | N/A 46.00 mm | N/A 47.00 mm | N/A M20 x 1.5 | N/A 57,101 N |
N/A
|
| CM-M20F | N/A Right Hand | N/A 20.000 mm | N/A 25.00 mm | N/A 16.25 mm | N/A 78.00 mm | N/A 46.00 mm | N/A 47.00 mm | N/A M20 x 1.5 | N/A Consult Engineering Department |
N/A
|
| CB-M20F | N/A Left Hand | N/A 20.000 mm | N/A 25.00 mm | N/A 16.25 mm | N/A 78.00 mm | N/A 46.00 mm | N/A 47.00 mm | N/A M20 x 1.5 | N/A Consult Engineering Department |
N/A
|
| CM-M20Z | N/A Right Hand | N/A 20.000 mm | N/A 25.00 mm | N/A 16.25 mm | N/A 78.00 mm | N/A 46.00 mm | N/A 47.00 mm | N/A M20 x 1.5 | N/A Consult Engineering Department |
N/A
|
| CB-M20Z | N/A Left Hand | N/A 20.000 mm | N/A 25.00 mm | N/A 16.25 mm | N/A 78.00 mm | N/A 46.00 mm | N/A 47.00 mm | N/A M20 x 1.5 | N/A Consult Engineering Department |
N/A
|
Unit of Measure
1 2