• Body - Low carbon steel - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - Alloy steel - heat treated - protective coated for corrosion resistance.
  • Left-hand threaded units have an identification groove near end of shank.
  • Groove near middle of shank identifies metric thread.
  • Grease Fittings available for sizes -M5 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: KW-M5Z = Zerk Type Fitting KW-M5F = Flush Type Fitting.
  • Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
KW-M & KG-M Image
KW-M & KG-M Dimensional Drawing
Unit of Measure
1 2 3 4 5 

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Depth [mm]

Thread Size

Ultimate Radial Static Load Capacity

CAD

KW-M3 N/A Right Hand N/A 3.000 mm N/A 6.00 mm N/A 4.75 mm N/A 21.00 mm N/A 12.50 mm N/A 10.00 mm N/A M3 x 0.5 N/A 4,972 N N/A
KG-M3 N/A Left Hand N/A 3.000 mm N/A 6.00 mm N/A 4.75 mm N/A 21.00 mm N/A 12.50 mm N/A 10.00 mm N/A M3 x 0.5 N/A 4,972 N N/A
KW-M5 N/A Right Hand N/A 5.000 mm N/A 8.00 mm N/A 6.25 mm N/A 27.00 mm N/A 16.00 mm N/A 14.00 mm N/A M5 x 0.8 N/A 7,090 N N/A
KG-M5 N/A Left Hand N/A 5.000 mm N/A 8.00 mm N/A 6.25 mm N/A 27.00 mm N/A 16.00 mm N/A 14.00 mm N/A M5 x 0.8 N/A 7,090 N N/A
KW-M5F N/A Right Hand N/A 5.000 mm N/A 8.00 mm N/A 6.25 mm N/A 27.00 mm N/A 16.00 mm N/A 14.00 mm N/A M5 x 0.8 N/A Consult Engineering Department N/A
KG-M5F N/A Left Hand N/A 5.000 mm N/A 8.00 mm N/A 6.25 mm N/A 27.00 mm N/A 16.00 mm N/A 14.00 mm N/A M5 x 0.8 N/A Consult Engineering Department N/A
KW-M5Z N/A Right Hand N/A 5.000 mm N/A 8.00 mm N/A 6.25 mm N/A 27.00 mm N/A 16.00 mm N/A 14.00 mm N/A M5 x 0.8 N/A Consult Engineering Department N/A
KG-M5Z N/A Left Hand N/A 5.000 mm N/A 8.00 mm N/A 6.25 mm N/A 27.00 mm N/A 16.00 mm N/A 14.00 mm N/A M5 x 0.8 N/A Consult Engineering Department N/A
KW-M6 N/A Right Hand N/A 6.000 mm N/A 9.00 mm N/A 7.00 mm N/A 30.00 mm N/A 19.00 mm N/A 14.00 mm N/A M6 x 1.0 N/A 10,573 N N/A
KG-M6 N/A Left Hand N/A 6.000 mm N/A 9.00 mm N/A 7.00 mm N/A 30.00 mm N/A 19.00 mm N/A 14.00 mm N/A M6 x 1.0 N/A 10,573 N N/A
KW-M6F N/A Right Hand N/A 6.000 mm N/A 9.00 mm N/A 7.00 mm N/A 30.00 mm N/A 19.00 mm N/A 14.00 mm N/A M6 x 1.0 N/A Consult Engineering Department N/A
KG-M6F N/A Left Hand N/A 6.000 mm N/A 9.00 mm N/A 7.00 mm N/A 30.00 mm N/A 19.00 mm N/A 14.00 mm N/A M6 x 1.0 N/A Consult Engineering Department N/A
KW-M6Z N/A Right Hand N/A 6.000 mm N/A 9.00 mm N/A 7.00 mm N/A 30.00 mm N/A 19.00 mm N/A 14.00 mm N/A M6 x 1.0 N/A Consult Engineering Department N/A
KG-M6Z N/A Left Hand N/A 6.000 mm N/A 9.00 mm N/A 7.00 mm N/A 30.00 mm N/A 19.00 mm N/A 14.00 mm N/A M6 x 1.0 N/A Consult Engineering Department N/A
KWF-M8 N/A Right Hand N/A 8.000 mm N/A 12.00 mm N/A 8.75 mm N/A 36.00 mm N/A 22.25 mm N/A 17.00 mm N/A M8 x 1.0 N/A 14,072 N N/A
KGF-M8 N/A Left Hand N/A 8.000 mm N/A 12.00 mm N/A 8.75 mm N/A 36.00 mm N/A 22.25 mm N/A 17.00 mm N/A M8 x 1.0 N/A 14,072 N N/A
KWF-M8F N/A Right Hand N/A 8.000 mm N/A 12.00 mm N/A 8.75 mm N/A 36.00 mm N/A 22.25 mm N/A 17.00 mm N/A M8 x 1.0 N/A Consult Engineering Department N/A
KGF-M8F N/A Left Hand N/A 8.000 mm N/A 12.00 mm N/A 8.75 mm N/A 36.00 mm N/A 22.25 mm N/A 17.00 mm N/A M8 x 1.0 N/A Consult Engineering Department N/A
KWF-M8Z N/A Right Hand N/A 8.000 mm N/A 12.00 mm N/A 8.75 mm N/A 36.00 mm N/A 22.25 mm N/A 17.00 mm N/A M8 x 1.0 N/A Consult Engineering Department N/A
KGF-M8Z N/A Left Hand N/A 8.000 mm N/A 12.00 mm N/A 8.75 mm N/A 36.00 mm N/A 22.25 mm N/A 17.00 mm N/A M8 x 1.0 N/A Consult Engineering Department N/A
KW-M8 N/A Right Hand N/A 8.000 mm N/A 12.00 mm N/A 8.75 mm N/A 36.00 mm N/A 22.25 mm N/A 17.00 mm N/A M8 x 1.25 N/A 14,072 N N/A
KG-M8 N/A Left Hand N/A 8.000 mm N/A 12.00 mm N/A 8.75 mm N/A 36.00 mm N/A 22.25 mm N/A 17.00 mm N/A M8 x 1.25 N/A 14,072 N N/A
KW-M8F N/A Right Hand N/A 8.000 mm N/A 12.00 mm N/A 8.75 mm N/A 36.00 mm N/A 22.25 mm N/A 17.00 mm N/A M8 x 1.25 N/A Consult Engineering Department N/A
KG-M8F N/A Left Hand N/A 8.000 mm N/A 12.00 mm N/A 8.75 mm N/A 36.00 mm N/A 22.25 mm N/A 17.00 mm N/A M8 x 1.25 N/A Consult Engineering Department N/A
KW-M8Z N/A Right Hand N/A 8.000 mm N/A 12.00 mm N/A 8.75 mm N/A 36.00 mm N/A 22.25 mm N/A 17.00 mm N/A M8 x 1.25 N/A Consult Engineering Department N/A
Unit of Measure
1 2 3 4 5