
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- Body - Alloy steel - heat treated - protective coated for corrosion resistance.
- Ball - Alloy steel - heat treated - hard chrome plated.
- Race - Alloy steel - heat treated - protective coated for corrosion resistance.
- Left-hand threaded units have an identification groove near end of shank.
- Groove near middle of shank identifies metric thread.
- Grease Fittings available for sizes -M5 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: AW-M5Z = Zerk Type Fitting AW-M5F = Flush Type Fitting.
- Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
- PTFE Liners available upon request. Specify by adding suffix "T". Ex.: AW-M5T.
Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Depth [mm] |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| AW-M3 | N/A Right Hand | N/A 3.000 mm | N/A 6.00 mm | N/A 4.75 mm | N/A 21.00 mm | N/A 12.50 mm | N/A 10.00 mm | N/A M3 x 0.5 | N/A 11,346 N |
N/A
|
| AG-M3 | N/A Left Hand | N/A 3.000 mm | N/A 6.00 mm | N/A 4.75 mm | N/A 21.00 mm | N/A 12.50 mm | N/A 10.00 mm | N/A M3 x 0.5 | N/A 11,346 N |
N/A
|
| AW-M5 | N/A Right Hand | N/A 5.000 mm | N/A 8.00 mm | N/A 6.25 mm | N/A 27.00 mm | N/A 16.00 mm | N/A 14.00 mm | N/A M5 x 0.8 | N/A 16,396 N |
N/A
|
| AG-M5 | N/A Left Hand | N/A 5.000 mm | N/A 8.00 mm | N/A 6.25 mm | N/A 27.00 mm | N/A 16.00 mm | N/A 14.00 mm | N/A M5 x 0.8 | N/A 16,396 N |
N/A
|
| AW-M5F | N/A Right Hand | N/A 5.000 mm | N/A 8.00 mm | N/A 6.25 mm | N/A 27.00 mm | N/A 16.00 mm | N/A 14.00 mm | N/A M5 x 0.8 | N/A Consult Engineering Department |
N/A
|
| AG-M5F | N/A Left Hand | N/A 5.000 mm | N/A 8.00 mm | N/A 6.25 mm | N/A 27.00 mm | N/A 16.00 mm | N/A 14.00 mm | N/A M5 x 0.8 | N/A Consult Engineering Department |
N/A
|
| AW-M5Z | N/A Right Hand | N/A 5.000 mm | N/A 8.00 mm | N/A 6.25 mm | N/A 27.00 mm | N/A 16.00 mm | N/A 14.00 mm | N/A M5 x 0.8 | N/A Consult Engineering Department |
N/A
|
| AG-M5Z | N/A Left Hand | N/A 5.000 mm | N/A 8.00 mm | N/A 6.25 mm | N/A 27.00 mm | N/A 16.00 mm | N/A 14.00 mm | N/A M5 x 0.8 | N/A Consult Engineering Department |
N/A
|
| AW-M6 | N/A Right Hand | N/A 6.000 mm | N/A 9.00 mm | N/A 7.00 mm | N/A 30.00 mm | N/A 19.00 mm | N/A 14.00 mm | N/A M6 x 1.0 | N/A 25,781 N |
N/A
|
| AG-M6 | N/A Left Hand | N/A 6.000 mm | N/A 9.00 mm | N/A 7.00 mm | N/A 30.00 mm | N/A 19.00 mm | N/A 14.00 mm | N/A M6 x 1.0 | N/A 25,781 N |
N/A
|
| AW-M6F | N/A Right Hand | N/A 6.000 mm | N/A 9.00 mm | N/A 7.00 mm | N/A 30.00 mm | N/A 19.00 mm | N/A 14.00 mm | N/A M6 x 1.0 | N/A Consult Engineering Department |
N/A
|
| AG-M6F | N/A Left Hand | N/A 6.000 mm | N/A 9.00 mm | N/A 7.00 mm | N/A 30.00 mm | N/A 19.00 mm | N/A 14.00 mm | N/A M6 x 1.0 | N/A Consult Engineering Department |
N/A
|
| AW-M6Z | N/A Right Hand | N/A 6.000 mm | N/A 9.00 mm | N/A 7.00 mm | N/A 30.00 mm | N/A 19.00 mm | N/A 14.00 mm | N/A M6 x 1.0 | N/A Consult Engineering Department |
N/A
|
| AG-M6Z | N/A Left Hand | N/A 6.000 mm | N/A 9.00 mm | N/A 7.00 mm | N/A 30.00 mm | N/A 19.00 mm | N/A 14.00 mm | N/A M6 x 1.0 | N/A Consult Engineering Department |
N/A
|
| AWF-M8 | N/A Right Hand | N/A 8.000 mm | N/A 12.00 mm | N/A 8.75 mm | N/A 36.00 mm | N/A 22.25 mm | N/A 17.00 mm | N/A M8 x 1.0 | N/A 33,203 N |
N/A
|
| AGF-M8 | N/A Left Hand | N/A 8.000 mm | N/A 12.00 mm | N/A 8.75 mm | N/A 36.00 mm | N/A 22.25 mm | N/A 17.00 mm | N/A M8 x 1.0 | N/A 33,203 N |
N/A
|
| AWF-M8F | N/A Right Hand | N/A 8.000 mm | N/A 12.00 mm | N/A 8.75 mm | N/A 36.00 mm | N/A 22.25 mm | N/A 17.00 mm | N/A M8 x 1.0 | N/A Consult Engineering Department |
N/A
|
| AGF-M8F | N/A Left Hand | N/A 8.000 mm | N/A 12.00 mm | N/A 8.75 mm | N/A 36.00 mm | N/A 22.25 mm | N/A 17.00 mm | N/A M8 x 1.0 | N/A Consult Engineering Department |
N/A
|
| AWF-M8Z | N/A Right Hand | N/A 8.000 mm | N/A 12.00 mm | N/A 8.75 mm | N/A 36.00 mm | N/A 22.25 mm | N/A 17.00 mm | N/A M8 x 1.0 | N/A Consult Engineering Department |
N/A
|
| AGF-M8Z | N/A Left Hand | N/A 8.000 mm | N/A 12.00 mm | N/A 8.75 mm | N/A 36.00 mm | N/A 22.25 mm | N/A 17.00 mm | N/A M8 x 1.0 | N/A Consult Engineering Department |
N/A
|
| AW-M8 | N/A Right Hand | N/A 8.000 mm | N/A 12.00 mm | N/A 8.75 mm | N/A 36.00 mm | N/A 22.25 mm | N/A 17.00 mm | N/A M8 x 1.25 | N/A 33,203 N |
N/A
|
| AG-M8 | N/A Left Hand | N/A 8.000 mm | N/A 12.00 mm | N/A 8.75 mm | N/A 36.00 mm | N/A 22.25 mm | N/A 17.00 mm | N/A M8 x 1.25 | N/A 33,203 N |
N/A
|
| AW-M8F | N/A Right Hand | N/A 8.000 mm | N/A 12.00 mm | N/A 8.75 mm | N/A 36.00 mm | N/A 22.25 mm | N/A 17.00 mm | N/A M8 x 1.25 | N/A Consult Engineering Department |
N/A
|
| AG-M8F | N/A Left Hand | N/A 8.000 mm | N/A 12.00 mm | N/A 8.75 mm | N/A 36.00 mm | N/A 22.25 mm | N/A 17.00 mm | N/A M8 x 1.25 | N/A Consult Engineering Department |
N/A
|
| AW-M8Z | N/A Right Hand | N/A 8.000 mm | N/A 12.00 mm | N/A 8.75 mm | N/A 36.00 mm | N/A 22.25 mm | N/A 17.00 mm | N/A M8 x 1.25 | N/A Consult Engineering Department |
N/A
|