- Body - Alloy steel - heat treated - protective coated for corrosion resistance.
- Ball - Alloy steel - heat treated - hard chrome plated.
- Race - Alloy steel - heat treated - protective coated for corrosion resistance.
- Grease Fittings available for sizes -M5 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: AM-M5Z = Zerk Type Fitting AM-M5F = Flush Type Fitting.
- Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
- Indentation on bottom of shank identifies metric thread.
- PTFE Liners available upon request. Specify by adding suffix "T". Ex.: AM-M5T.
Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Length |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| AB-M8Z | N/A Left Hand | N/A 8.000 mm | N/A 12.00 mm | N/A 8.75 mm | N/A 42.00 mm | N/A 22.25 mm | N/A 25.00 mm | N/A M8 x 1.25 | N/A Consult Engineering Department |
N/A
|
| AMF-M10 | N/A Right Hand | N/A 10.000 mm | N/A 14.00 mm | N/A 10.50 mm | N/A 48.00 mm | N/A 27.00 mm | N/A 29.00 mm | N/A M10 x 1.25 | N/A 50,227 N |
N/A
|
| ABF-M10 | N/A Left Hand | N/A 10.000 mm | N/A 14.00 mm | N/A 10.50 mm | N/A 48.00 mm | N/A 27.00 mm | N/A 29.00 mm | N/A M10 x 1.25 | N/A 50,227 N |
N/A
|
| AMF-M10F | N/A Right Hand | N/A 10.000 mm | N/A 14.00 mm | N/A 10.50 mm | N/A 48.00 mm | N/A 27.00 mm | N/A 29.00 mm | N/A M10 x 1.25 | N/A Consult Engineering Department |
N/A
|
| ABF-M10F | N/A Left Hand | N/A 10.000 mm | N/A 14.00 mm | N/A 10.50 mm | N/A 48.00 mm | N/A 27.00 mm | N/A 29.00 mm | N/A M10 x 1.25 | N/A Consult Engineering Department |
N/A
|
| AMF-M10Z | N/A Right Hand | N/A 10.000 mm | N/A 14.00 mm | N/A 10.50 mm | N/A 48.00 mm | N/A 27.00 mm | N/A 29.00 mm | N/A M10 x 1.25 | N/A Consult Engineering Department |
N/A
|
| ABF-M10Z | N/A Left Hand | N/A 10.000 mm | N/A 14.00 mm | N/A 10.50 mm | N/A 48.00 mm | N/A 27.00 mm | N/A 29.00 mm | N/A M10 x 1.25 | N/A Consult Engineering Department |
N/A
|
| AM-M10 | N/A Right Hand | N/A 10.000 mm | N/A 14.00 mm | N/A 10.50 mm | N/A 48.00 mm | N/A 27.00 mm | N/A 29.00 mm | N/A M10 x 1.5 | N/A 50,227 N |
N/A
|
| AB-M10 | N/A Left Hand | N/A 10.000 mm | N/A 14.00 mm | N/A 10.50 mm | N/A 48.00 mm | N/A 27.00 mm | N/A 29.00 mm | N/A M10 x 1.5 | N/A 50,227 N |
N/A
|
| AM-M10F | N/A Right Hand | N/A 10.000 mm | N/A 14.00 mm | N/A 10.50 mm | N/A 48.00 mm | N/A 27.00 mm | N/A 29.00 mm | N/A M10 x 1.5 | N/A Consult Engineering Department |
N/A
|
| AB-M10F | N/A Left Hand | N/A 10.000 mm | N/A 14.00 mm | N/A 10.50 mm | N/A 48.00 mm | N/A 27.00 mm | N/A 29.00 mm | N/A M10 x 1.5 | N/A Consult Engineering Department |
N/A
|
| AM-M10Z | N/A Right Hand | N/A 10.000 mm | N/A 14.00 mm | N/A 10.50 mm | N/A 48.00 mm | N/A 27.00 mm | N/A 29.00 mm | N/A M10 x 1.5 | N/A Consult Engineering Department |
N/A
|
| AB-M10Z | N/A Left Hand | N/A 10.000 mm | N/A 14.00 mm | N/A 10.50 mm | N/A 48.00 mm | N/A 27.00 mm | N/A 29.00 mm | N/A M10 x 1.5 | N/A Consult Engineering Department |
N/A
|
| AMF-M12 | N/A Right Hand | N/A 12.000 mm | N/A 16.00 mm | N/A 12.00 mm | N/A 54.00 mm | N/A 30.00 mm | N/A 33.00 mm | N/A M12 x 1.25 | N/A 44,490 N |
N/A
|
| ABF-M12 | N/A Left Hand | N/A 12.000 mm | N/A 16.00 mm | N/A 12.00 mm | N/A 54.00 mm | N/A 30.00 mm | N/A 33.00 mm | N/A M12 x 1.25 | N/A 44,490 N |
N/A
|
| AMF-M12F | N/A Right Hand | N/A 12.000 mm | N/A 16.00 mm | N/A 12.00 mm | N/A 54.00 mm | N/A 30.00 mm | N/A 33.00 mm | N/A M12 x 1.25 | N/A Consult Engineering Department |
N/A
|
| ABF-M12F | N/A Left Hand | N/A 12.000 mm | N/A 16.00 mm | N/A 12.00 mm | N/A 54.00 mm | N/A 30.00 mm | N/A 33.00 mm | N/A M12 x 1.25 | N/A Consult Engineering Department |
N/A
|
| AMF-M12Z | N/A Right Hand | N/A 12.000 mm | N/A 16.00 mm | N/A 12.00 mm | N/A 54.00 mm | N/A 30.00 mm | N/A 33.00 mm | N/A M12 x 1.25 | N/A Consult Engineering Department |
N/A
|
| ABF-M12Z | N/A Left Hand | N/A 12.000 mm | N/A 16.00 mm | N/A 12.00 mm | N/A 54.00 mm | N/A 30.00 mm | N/A 33.00 mm | N/A M12 x 1.25 | N/A Consult Engineering Department |
N/A
|
| AM-M12 | N/A Right Hand | N/A 12.000 mm | N/A 16.00 mm | N/A 12.00 mm | N/A 54.00 mm | N/A 30.00 mm | N/A 33.00 mm | N/A M12 x 1.75 | N/A 44,490 N |
N/A
|
| AB-M12 | N/A Left Hand | N/A 12.000 mm | N/A 16.00 mm | N/A 12.00 mm | N/A 54.00 mm | N/A 30.00 mm | N/A 33.00 mm | N/A M12 x 1.75 | N/A 44,490 N |
N/A
|
| AM-M12F | N/A Right Hand | N/A 12.000 mm | N/A 16.00 mm | N/A 12.00 mm | N/A 54.00 mm | N/A 30.00 mm | N/A 33.00 mm | N/A M12 x 1.75 | N/A Consult Engineering Department |
N/A
|
| AB-M12F | N/A Left Hand | N/A 12.000 mm | N/A 16.00 mm | N/A 12.00 mm | N/A 54.00 mm | N/A 30.00 mm | N/A 33.00 mm | N/A M12 x 1.75 | N/A Consult Engineering Department |
N/A
|
| AM-M12Z | N/A Right Hand | N/A 12.000 mm | N/A 16.00 mm | N/A 12.00 mm | N/A 54.00 mm | N/A 30.00 mm | N/A 33.00 mm | N/A M12 x 1.75 | N/A Consult Engineering Department |
N/A
|
| AB-M12Z | N/A Left Hand | N/A 12.000 mm | N/A 16.00 mm | N/A 12.00 mm | N/A 54.00 mm | N/A 30.00 mm | N/A 33.00 mm | N/A M12 x 1.75 | N/A Consult Engineering Department |
N/A
|