- Body - Alloy steel - heat treated - protective coated for corrosion resistance.
- Ball - Alloy steel - heat treated - hard chrome plated.
- Race - Alloy steel - heat treated - protective coated for corrosion resistance.
- Grease Fittings available for sizes -M5 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: AM-M5Z = Zerk Type Fitting AM-M5F = Flush Type Fitting.
- Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
- Indentation on bottom of shank identifies metric thread.
- PTFE Liners available upon request. Specify by adding suffix "T". Ex.: AM-M5T.
Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Length |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| AB-M18 | N/A Left Hand | N/A 18.000 mm | N/A 23.00 mm | N/A 16.25 mm | N/A 72.00 mm | N/A 42.00 mm | N/A 44.00 mm | N/A M18 x 1.5 | N/A 100,738 N |
N/A
|
| AM-M18F | N/A Right Hand | N/A 18.000 mm | N/A 23.00 mm | N/A 16.25 mm | N/A 72.00 mm | N/A 42.00 mm | N/A 44.00 mm | N/A M18 x 1.5 | N/A Consult Engineering Department |
N/A
|
| AB-M18F | N/A Left Hand | N/A 18.000 mm | N/A 23.00 mm | N/A 16.25 mm | N/A 72.00 mm | N/A 42.00 mm | N/A 44.00 mm | N/A M18 x 1.5 | N/A Consult Engineering Department |
N/A
|
| AM-M18Z | N/A Right Hand | N/A 18.000 mm | N/A 23.00 mm | N/A 16.25 mm | N/A 72.00 mm | N/A 42.00 mm | N/A 44.00 mm | N/A M18 x 1.5 | N/A Consult Engineering Department |
N/A
|
| AB-M18Z | N/A Left Hand | N/A 18.000 mm | N/A 23.00 mm | N/A 16.25 mm | N/A 72.00 mm | N/A 42.00 mm | N/A 44.00 mm | N/A M18 x 1.5 | N/A Consult Engineering Department |
N/A
|
| AMF-M20 | N/A Right Hand | N/A 20.000 mm | N/A 25.00 mm | N/A 18.00 mm | N/A 78.00 mm | N/A 46.00 mm | N/A 47.00 mm | N/A M20 x 1.5 | N/A 120,212 N |
N/A
|
| ABF-M20 | N/A Left Hand | N/A 20.000 mm | N/A 25.00 mm | N/A 18.00 mm | N/A 78.00 mm | N/A 46.00 mm | N/A 47.00 mm | N/A M20 x 1.5 | N/A 120,212 N |
N/A
|
| AMF-M20F | N/A Right Hand | N/A 20.000 mm | N/A 25.00 mm | N/A 18.00 mm | N/A 78.00 mm | N/A 46.00 mm | N/A 47.00 mm | N/A M20 x 1.5 | N/A Consult Engineering Department |
N/A
|
| ABF-M20F | N/A Left Hand | N/A 20.000 mm | N/A 25.00 mm | N/A 18.00 mm | N/A 78.00 mm | N/A 46.00 mm | N/A 47.00 mm | N/A M20 x 1.5 | N/A Consult Engineering Department |
N/A
|
| AMF-M20Z | N/A Right Hand | N/A 20.000 mm | N/A 25.00 mm | N/A 18.00 mm | N/A 78.00 mm | N/A 46.00 mm | N/A 47.00 mm | N/A M20 x 1.5 | N/A Consult Engineering Department |
N/A
|
| ABF-M20Z | N/A Left Hand | N/A 20.000 mm | N/A 25.00 mm | N/A 18.00 mm | N/A 78.00 mm | N/A 46.00 mm | N/A 47.00 mm | N/A M20 x 1.5 | N/A Consult Engineering Department |
N/A
|
| AM-M20 | N/A Right Hand | N/A 20.000 mm | N/A 25.00 mm | N/A 18.00 mm | N/A 78.00 mm | N/A 46.00 mm | N/A 47.00 mm | N/A M20 x 2.5 | N/A 120,212 N |
N/A
|
| AB-M20 | N/A Left Hand | N/A 20.000 mm | N/A 25.00 mm | N/A 18.00 mm | N/A 78.00 mm | N/A 46.00 mm | N/A 47.00 mm | N/A M20 x 2.5 | N/A 120,212 N |
N/A
|
| AM-M20F | N/A Right Hand | N/A 20.000 mm | N/A 25.00 mm | N/A 18.00 mm | N/A 78.00 mm | N/A 46.00 mm | N/A 47.00 mm | N/A M20 x 2.5 | N/A Consult Engineering Department |
N/A
|
| AB-M20F | N/A Left Hand | N/A 20.000 mm | N/A 25.00 mm | N/A 18.00 mm | N/A 78.00 mm | N/A 46.00 mm | N/A 47.00 mm | N/A M20 x 2.5 | N/A Consult Engineering Department |
N/A
|
| AM-M20Z | N/A Right Hand | N/A 20.000 mm | N/A 25.00 mm | N/A 18.00 mm | N/A 78.00 mm | N/A 46.00 mm | N/A 47.00 mm | N/A M20 x 2.5 | N/A Consult Engineering Department |
N/A
|
| AB-M20Z | N/A Left Hand | N/A 20.000 mm | N/A 25.00 mm | N/A 18.00 mm | N/A 78.00 mm | N/A 46.00 mm | N/A 47.00 mm | N/A M20 x 2.5 | N/A Consult Engineering Department |
N/A
|
| AM-M22 | N/A Right Hand | N/A 22.000 mm | N/A 28.00 mm | N/A 19.50 mm | N/A 86.00 mm | N/A 50.00 mm | N/A 51.00 mm | N/A M22 x 1.5 | N/A 137,099 N |
N/A
|
| AB-M22 | N/A Left Hand | N/A 22.000 mm | N/A 28.00 mm | N/A 19.50 mm | N/A 86.00 mm | N/A 50.00 mm | N/A 51.00 mm | N/A M22 x 1.5 | N/A 137,099 N |
N/A
|
| AM-M22F | N/A Right Hand | N/A 22.000 mm | N/A 28.00 mm | N/A 19.50 mm | N/A 86.00 mm | N/A 50.00 mm | N/A 51.00 mm | N/A M22 x 1.5 | N/A Consult Engineering Department |
N/A
|
| AB-M22F | N/A Left Hand | N/A 22.000 mm | N/A 28.00 mm | N/A 19.50 mm | N/A 86.00 mm | N/A 50.00 mm | N/A 51.00 mm | N/A M22 x 1.5 | N/A Consult Engineering Department |
N/A
|
| AM-M22Z | N/A Right Hand | N/A 22.000 mm | N/A 28.00 mm | N/A 19.50 mm | N/A 86.00 mm | N/A 50.00 mm | N/A 51.00 mm | N/A M22 x 1.5 | N/A Consult Engineering Department |
N/A
|
| AB-M22Z | N/A Left Hand | N/A 22.000 mm | N/A 28.00 mm | N/A 19.50 mm | N/A 86.00 mm | N/A 50.00 mm | N/A 51.00 mm | N/A M22 x 1.5 | N/A Consult Engineering Department |
N/A
|
| AM-M25 | N/A Right Hand | N/A 25.000 mm | N/A 31.00 mm | N/A 22.00 mm | N/A 95.00 mm | N/A 60.00 mm | N/A 57.00 mm | N/A M24 x 2.0 | N/A 251,780 N |
N/A
|
| AB-M25 | N/A Left Hand | N/A 25.000 mm | N/A 31.00 mm | N/A 22.00 mm | N/A 95.00 mm | N/A 60.00 mm | N/A 57.00 mm | N/A M24 x 2.0 | N/A 251,780 N |
N/A
|