- Body - Low carbon steel - protective coated for corrosion resistance.
- Ball - Alloy steel - heat treated - hard chrome plated.
- Left-hand threaded units have an identification groove near end of shank.
- Groove near middle of shank identifies metric thread.
- Grease Fittings available for sizes -M6 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: CW-M6Z = Zerk Type Fitting CW-M6F = Flush Type Fitting.
- Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Depth [mm] |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| CG-M12F | N/A Left Hand | N/A 12.000 mm | N/A 16.00 mm | N/A 10.75 mm | N/A 50.00 mm | N/A 30.00 mm | N/A 24.00 mm | N/A M12 x 1.75 | N/A Consult Engineering Department |
N/A
|
| CW-M12Z | N/A Right Hand | N/A 12.000 mm | N/A 16.00 mm | N/A 10.75 mm | N/A 50.00 mm | N/A 30.00 mm | N/A 24.00 mm | N/A M12 x 1.75 | N/A Consult Engineering Department |
N/A
|
| CG-M12Z | N/A Left Hand | N/A 12.000 mm | N/A 16.00 mm | N/A 10.75 mm | N/A 50.00 mm | N/A 30.00 mm | N/A 24.00 mm | N/A M12 x 1.75 | N/A Consult Engineering Department |
N/A
|
| CW-M14 | N/A Right Hand | N/A 14.000 mm | N/A 19.00 mm | N/A 12.25 mm | N/A 57.00 mm | N/A 34.75 mm | N/A 27.00 mm | N/A M14 x 2.0 | N/A 35,214 N |
N/A
|
| CG-M14 | N/A Left Hand | N/A 14.000 mm | N/A 19.00 mm | N/A 12.25 mm | N/A 57.00 mm | N/A 34.75 mm | N/A 27.00 mm | N/A M14 x 2.0 | N/A 35,214 N |
N/A
|
| CW-M14F | N/A Right Hand | N/A 14.000 mm | N/A 19.00 mm | N/A 12.25 mm | N/A 57.00 mm | N/A 34.75 mm | N/A 27.00 mm | N/A M14 x 2.0 | N/A Consult Engineering Department |
N/A
|
| CG-M14F | N/A Left Hand | N/A 14.000 mm | N/A 19.00 mm | N/A 12.25 mm | N/A 57.00 mm | N/A 34.75 mm | N/A 27.00 mm | N/A M14 x 2.0 | N/A Consult Engineering Department |
N/A
|
| CW-M14Z | N/A Right Hand | N/A 14.000 mm | N/A 19.00 mm | N/A 12.25 mm | N/A 57.00 mm | N/A 34.75 mm | N/A 27.00 mm | N/A M14 x 2.0 | N/A Consult Engineering Department |
N/A
|
| CG-M14Z | N/A Left Hand | N/A 14.000 mm | N/A 19.00 mm | N/A 12.25 mm | N/A 57.00 mm | N/A 34.75 mm | N/A 27.00 mm | N/A M14 x 2.0 | N/A Consult Engineering Department |
N/A
|
| CW-M16 | N/A Right Hand | N/A 16.000 mm | N/A 21.00 mm | N/A 12.75 mm | N/A 64.00 mm | N/A 38.00 mm | N/A 33.00 mm | N/A M16 x 2.0 | N/A 37,391 N |
N/A
|
| CG-M16 | N/A Left Hand | N/A 16.000 mm | N/A 21.00 mm | N/A 12.75 mm | N/A 64.00 mm | N/A 38.00 mm | N/A 33.00 mm | N/A M16 x 2.0 | N/A 37,391 N |
N/A
|
| CW-M16F | N/A Right Hand | N/A 16.000 mm | N/A 21.00 mm | N/A 12.75 mm | N/A 64.00 mm | N/A 38.00 mm | N/A 33.00 mm | N/A M16 x 2.0 | N/A Consult Engineering Department |
N/A
|
| CG-M16F | N/A Left Hand | N/A 16.000 mm | N/A 21.00 mm | N/A 12.75 mm | N/A 64.00 mm | N/A 38.00 mm | N/A 33.00 mm | N/A M16 x 2.0 | N/A Consult Engineering Department |
N/A
|
| CW-M16Z | N/A Right Hand | N/A 16.000 mm | N/A 21.00 mm | N/A 12.75 mm | N/A 64.00 mm | N/A 38.00 mm | N/A 33.00 mm | N/A M16 x 2.0 | N/A Consult Engineering Department |
N/A
|
| CG-M16Z | N/A Left Hand | N/A 16.000 mm | N/A 21.00 mm | N/A 12.75 mm | N/A 64.00 mm | N/A 38.00 mm | N/A 33.00 mm | N/A M16 x 2.0 | N/A Consult Engineering Department |
N/A
|
| CW-M18 | N/A Right Hand | N/A 18.000 mm | N/A 23.00 mm | N/A 14.75 mm | N/A 71.00 mm | N/A 42.00 mm | N/A 36.00 mm | N/A M18 x 1.5 | N/A 47,903 N |
N/A
|
| CG-M18 | N/A Left Hand | N/A 18.000 mm | N/A 23.00 mm | N/A 14.75 mm | N/A 71.00 mm | N/A 42.00 mm | N/A 36.00 mm | N/A M18 x 1.5 | N/A 47,903 N |
N/A
|
| CW-M18F | N/A Right Hand | N/A 18.000 mm | N/A 23.00 mm | N/A 14.75 mm | N/A 71.00 mm | N/A 42.00 mm | N/A 36.00 mm | N/A M18 x 1.5 | N/A Consult Engineering Department |
N/A
|
| CG-M18F | N/A Left Hand | N/A 18.000 mm | N/A 23.00 mm | N/A 14.75 mm | N/A 71.00 mm | N/A 42.00 mm | N/A 36.00 mm | N/A M18 x 1.5 | N/A Consult Engineering Department |
N/A
|
| CW-M18Z | N/A Right Hand | N/A 18.000 mm | N/A 23.00 mm | N/A 14.75 mm | N/A 71.00 mm | N/A 42.00 mm | N/A 36.00 mm | N/A M18 x 1.5 | N/A Consult Engineering Department |
N/A
|
| CG-M18Z | N/A Left Hand | N/A 18.000 mm | N/A 23.00 mm | N/A 14.75 mm | N/A 71.00 mm | N/A 42.00 mm | N/A 36.00 mm | N/A M18 x 1.5 | N/A Consult Engineering Department |
N/A
|
| CW-M20 | N/A Right Hand | N/A 20.000 mm | N/A 25.00 mm | N/A 16.25 mm | N/A 77.00 mm | N/A 46.00 mm | N/A 40.00 mm | N/A M20 x 1.5 | N/A 57,101 N |
N/A
|
| CG-M20 | N/A Left Hand | N/A 20.000 mm | N/A 25.00 mm | N/A 16.25 mm | N/A 77.00 mm | N/A 46.00 mm | N/A 40.00 mm | N/A M20 x 1.5 | N/A 57,101 N |
N/A
|
| CW-M20F | N/A Right Hand | N/A 20.000 mm | N/A 25.00 mm | N/A 16.25 mm | N/A 77.00 mm | N/A 46.00 mm | N/A 40.00 mm | N/A M20 x 1.5 | N/A Consult Engineering Department |
N/A
|
| CG-M20F | N/A Left Hand | N/A 20.000 mm | N/A 25.00 mm | N/A 16.25 mm | N/A 77.00 mm | N/A 46.00 mm | N/A 40.00 mm | N/A M20 x 1.5 | N/A Consult Engineering Department |
N/A
|