- Ball - 52100 steel - heat treated - protective coated for corrosion resistance.
- Race - 52100 steel - heat treated - single fracture - protective coated for corrosion resistance - PTFE lined.
- Note 1: GE15ET-2RS - GE120ET-2RS are single fracture race bearings, GE140XT-2RS and GE160XT-2RS are double fracture race bearings.
- Note 2: The dimensions and tolerances apply before surface treatment and splitting of the outer race. The outer race becomes slightly out of round due to splitting. When the bearing is mounted into a housing, the roundness of the outer race will be retored. The measured value of the bearing outside diameter without mounting is not to be used as the original actual value of the outside diameter.
Unit of Measure
1
Part Number |
B - Ball Bore Max. |
D - Outside Diameter Max. |
W - Ball Width Max. |
H - Race Width Max. |
a - Misalignment Angle |
Radial Static Limit Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|
| GE15ET-2RS | N/A 15.000 mm | N/A 26.000 mm | N/A 12.00 mm | N/A 9.00 mm | N/A 8 º | N/A 79 kN |
N/A
|
| GE17ET-2RS | N/A 17.000 mm | N/A 30.000 mm | N/A 14.00 mm | N/A 10.00 mm | N/A 10 º | N/A 100 kN |
N/A
|
| GE20ET-2RS | N/A 20.000 mm | N/A 35.000 mm | N/A 16.00 mm | N/A 12.00 mm | N/A 9 º | N/A 139 kN |
N/A
|
| GE25ET-2RS | N/A 25.000 mm | N/A 42.000 mm | N/A 20.00 mm | N/A 16.00 mm | N/A 7 º | N/A 225 kN |
N/A
|
| GE30ET-2RS | N/A 30.000 mm | N/A 47.000 mm | N/A 22.00 mm | N/A 18.00 mm | N/A 6 º | N/A 290 kN |
N/A
|
| GE35ET-2RS | N/A 35.000 mm | N/A 55.000 mm | N/A 25.00 mm | N/A 20.00 mm | N/A 6 º | N/A 375 kN |
N/A
|
| GE40ET-2RS | N/A 40.000 mm | N/A 62.000 mm | N/A 28.00 mm | N/A 22.00 mm | N/A 7 º | N/A 465 kN |
N/A
|
| GE45ET-2RS | N/A 45.000 mm | N/A 68.000 mm | N/A 32.00 mm | N/A 25.00 mm | N/A 7 º | N/A 600 kN |
N/A
|
| GE50ET-2RS | N/A 50.000 mm | N/A 75.000 mm | N/A 35.00 mm | N/A 28.00 mm | N/A 6 º | N/A 735 kN |
N/A
|
| GE60ET-2RS | N/A 60.000 mm | N/A 90.000 mm | N/A 44.00 mm | N/A 36.00 mm | N/A 6 º | N/A 1,150 kN |
N/A
|
| GE70ET-2RS | N/A 70.000 mm | N/A 105.000 mm | N/A 49.00 mm | N/A 40.00 mm | N/A 6 º | N/A 1,470 kN |
N/A
|
| GE80ET-2RS | N/A 80.000 mm | N/A 120.000 mm | N/A 55.00 mm | N/A 45.00 mm | N/A 6 º | N/A 1,890 kN |
N/A
|
| GE90ET-2RS | N/A 90.000 mm | N/A 130.000 mm | N/A 60.00 mm | N/A 50.00 mm | N/A 5 º | N/A 2,300 kN |
N/A
|
| GE100ET-2RS | N/A 100.000 mm | N/A 150.000 mm | N/A 70.00 mm | N/A 55.00 mm | N/A 7 º | N/A 2,860 kN |
N/A
|
| GE110ET-2RS | N/A 110.000 mm | N/A 160.000 mm | N/A 70.00 mm | N/A 55.00 mm | N/A 6 º | N/A 3,080 kN |
N/A
|
| GE120ET-2RS | N/A 120.000 mm | N/A 180.000 mm | N/A 85.00 mm | N/A 70.00 mm | N/A 6 º | N/A 4,480 kN |
N/A
|
| GE140XT-2RS | N/A 140.000 mm | N/A 210.000 mm | N/A 90.00 mm | N/A 70.00 mm | N/A 7 º | N/A 5,040 kN |
N/A
|
| GE160XT-2RS | N/A 160.000 mm | N/A 230.000 mm | N/A 105.00 mm | N/A 80.00 mm | N/A 8 º | N/A 6,400 kN |
N/A
|
Unit of Measure
1