• Ball – 52100 steel - heat treated - protective coated for corrosion resistance.
  • Race – 52100 steel - heat treated - single fracture - protective coated for corrosion resistance.
  • Note: The dimensions and tolerances apply before surface treatment and splitting of the outer race.  The outer race becomes slightly out of round due to splitting.  When the bearing is mounted into a housing, the roundness of the outer race will be restored.  The measured value of the bearing outside diameter without mounting is not to be used as the original actual value of the outside diameter.
GEW…ES Series Spherical Bearings
Unit of Measure
1 2 

Part Number

Type

B - Ball Bore Dia. Max.

D - Race Outside Dia. Max.

W - Ball Width Max.

H - Race Width Max.

a - Misalign. Angle

Radial Static Limit Load Capacity

CAD

GEEW63ES N/A Open N/A 63.030 mm N/A 95.000 mm N/A 63.00 mm N/A 36.00 mm N/A 4 º N/A 1,260 kN N/A
GEEW63ES-2RS N/A Sealed N/A 63.030 mm N/A 95.000 mm N/A 63.00 mm N/A 36.00 mm N/A 4 º N/A 1,260 kN N/A
GEEW70ES N/A Open N/A 70.030 mm N/A 105.000 mm N/A 70.00 mm N/A 40.00 mm N/A 4 º N/A 1,560 kN N/A
GEEW70ES-2RS N/A Sealed N/A 70.030 mm N/A 105.000 mm N/A 70.00 mm N/A 40.00 mm N/A 4 º N/A 1,560 kN N/A
GEEW80ES N/A Open N/A 80.030 mm N/A 120.000 mm N/A 80.00 mm N/A 45.00 mm N/A 4 º N/A 2,000 kN N/A
GEEW80ES-2RS N/A Sealed N/A 80.030 mm N/A 120.000 mm N/A 80.00 mm N/A 45.00 mm N/A 4 º N/A 2,000 kN N/A
GEEW90ES N/A Open N/A 90.035 mm N/A 130.000 mm N/A 90.00 mm N/A 50.00 mm N/A 4 º N/A 2,440 kN N/A
GEEW90ES-2RS N/A Sealed N/A 90.035 mm N/A 130.000 mm N/A 90.00 mm N/A 50.00 mm N/A 4 º N/A 2,440 kN N/A
GEEW100ES N/A Open N/A 100.035 mm N/A 150.000 mm N/A 100.00 mm N/A 55.00 mm N/A 4 º N/A 3,030 kN N/A
GEEW100ES-2RS N/A Sealed N/A 100.035 mm N/A 150.000 mm N/A 100.00 mm N/A 55.00 mm N/A 4 º N/A 3,030 kN N/A
GEEW110ES N/A Open N/A 110.035 mm N/A 160.000 mm N/A 110.00 mm N/A 55.00 mm N/A 4 º N/A 3,270 kN N/A
GEEW110ES-2RS N/A Sealed N/A 110.035 mm N/A 160.000 mm N/A 110.00 mm N/A 55.00 mm N/A 4 º N/A 3,270 kN N/A
GEEW125ES N/A Open N/A 125.040 mm N/A 180.000 mm N/A 125.00 mm N/A 70.00 mm N/A 4 º N/A 4,750 kN N/A
GEEW125ES-2RS N/A Sealed N/A 125.040 mm N/A 180.000 mm N/A 125.00 mm N/A 70.00 mm N/A 4 º N/A 4,750 kN N/A
GEEW160ES N/A Open N/A 160.040 mm N/A 230.000 mm N/A 160.00 mm N/A 80.00 mm N/A 4 º N/A 6,800 kN N/A
GEEW160ES-2RS N/A Sealed N/A 160.040 mm N/A 230.000 mm N/A 160.00 mm N/A 80.00 mm N/A 4 º N/A 6,800 kN N/A
GEEW200ES N/A Open N/A 200.046 mm N/A 290.000 mm N/A 200.00 mm N/A 100.00 mm N/A 4 º N/A 10,600 kN N/A
GEEW200ES-2RS N/A Sealed N/A 200.046 mm N/A 290.000 mm N/A 200.00 mm N/A 100.00 mm N/A 4 º N/A 10,600 kN N/A
GEEW250ES N/A Open N/A 250.046 mm N/A 400.000 mm N/A 250.00 mm N/A 120.00 mm N/A 4 º N/A 17,800 kN N/A
GEEW250ES-2RS N/A Sealed N/A 250.046 mm N/A 400.000 mm N/A 250.00 mm N/A 120.00 mm N/A 4 º N/A 17,800 kN N/A
GEEW320ES N/A Open N/A 320.057 mm N/A 520.000 mm N/A 320.00 mm N/A 160.00 mm N/A 4 º N/A 30,500 kN N/A
GEEW320ES-2RS N/A Sealed N/A 320.057 mm N/A 520.000 mm N/A 320.00 mm N/A 160.00 mm N/A 4 º N/A 30,500 kN N/A
Unit of Measure
1 2