
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- Ball - 52100 steel - heat treated - protective coated for corrosion resistance.
- Race - 52100 steel - heat treated - single fracture - protective coated for corrosion resistance.
- Note 1: GE12E-GE140ES(-2RS) are single fracture race bearings, GE160ES(-2RS) are double fracture race bearings.
- Note 2: The dimensions and tolerances apply before surface treatment and splitting of the outer race. The outer race becomes slightly out of round due to splitting. When the bearing is mounted into a housing, the roundness of the outer race will be restored. The measured value of the bearing outside diameter without mounting is not to be used as the original actual value of the outside diameter.
Unit of Measure
1 2
Part Number |
Type |
B - Ball Bore Max. |
D - Outside Diameter Max. |
W - Ball Width Max. |
H - Race Width Max. |
a - Misalignment Angle |
Radial Static Limit Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|
| GE12E | N/A Open | N/A 12.000 mm | N/A 22.000 mm | N/A 10.00 mm | N/A 7.00 mm | N/A 10 º | N/A 53 kN |
N/A
|
| GE15ES | N/A Open | N/A 15.000 mm | N/A 26.000 mm | N/A 12.00 mm | N/A 9.00 mm | N/A 8 º | N/A 84 kN |
N/A
|
| GE15ES-2RS | N/A Sealed | N/A 15.000 mm | N/A 26.000 mm | N/A 12.00 mm | N/A 9.00 mm | N/A 8 º | N/A 84 kN |
N/A
|
| GE17ES | N/A Open | N/A 17.000 mm | N/A 30.000 mm | N/A 14.00 mm | N/A 10.00 mm | N/A 10 º | N/A 106 kN |
N/A
|
| GE17ES-2RS | N/A Sealed | N/A 17.000 mm | N/A 30.000 mm | N/A 14.00 mm | N/A 10.00 mm | N/A 10 º | N/A 106 kN |
N/A
|
| GE20ES | N/A Open | N/A 20.000 mm | N/A 35.000 mm | N/A 16.00 mm | N/A 12.00 mm | N/A 9 º | N/A 146 kN |
N/A
|
| GE20ES-2RS | N/A Sealed | N/A 20.000 mm | N/A 35.000 mm | N/A 16.00 mm | N/A 12.00 mm | N/A 9 º | N/A 146 kN |
N/A
|
| GE25ES | N/A Open | N/A 25.000 mm | N/A 42.000 mm | N/A 20.00 mm | N/A 16.00 mm | N/A 7 º | N/A 240 kN |
N/A
|
| GE25ES-2RS | N/A Sealed | N/A 25.000 mm | N/A 42.000 mm | N/A 20.00 mm | N/A 16.00 mm | N/A 7 º | N/A 240 kN |
N/A
|
| GE30ES | N/A Open | N/A 30.000 mm | N/A 47.000 mm | N/A 22.00 mm | N/A 18.00 mm | N/A 6 º | N/A 310 kN |
N/A
|
| GE30ES-2RS | N/A Sealed | N/A 30.000 mm | N/A 47.000 mm | N/A 22.00 mm | N/A 18.00 mm | N/A 6 º | N/A 310 kN |
N/A
|
| GE35ES | N/A Open | N/A 35.000 mm | N/A 55.000 mm | N/A 25.00 mm | N/A 20.00 mm | N/A 6 º | N/A 399 kN |
N/A
|
| GE35ES-2RS | N/A Sealed | N/A 35.000 mm | N/A 55.000 mm | N/A 25.00 mm | N/A 20.00 mm | N/A 6 º | N/A 399 kN |
N/A
|
| GE40ES | N/A Open | N/A 40.000 mm | N/A 62.000 mm | N/A 28.00 mm | N/A 22.00 mm | N/A 7 º | N/A 495 kN |
N/A
|
| GE40ES-2RS | N/A Sealed | N/A 40.000 mm | N/A 62.000 mm | N/A 28.00 mm | N/A 22.00 mm | N/A 7 º | N/A 495 kN |
N/A
|
| GE45ES | N/A Open | N/A 45.000 mm | N/A 68.000 mm | N/A 32.00 mm | N/A 25.00 mm | N/A 7 º | N/A 637 kN |
N/A
|
| GE45ES-2RS | N/A Sealed | N/A 45.000 mm | N/A 68.000 mm | N/A 32.00 mm | N/A 25.00 mm | N/A 7 º | N/A 637 kN |
N/A
|
| GE50ES | N/A Open | N/A 50.000 mm | N/A 75.000 mm | N/A 35.00 mm | N/A 28.00 mm | N/A 6 º | N/A 780 kN |
N/A
|
| GE50ES-2RS | N/A Sealed | N/A 50.000 mm | N/A 75.000 mm | N/A 35.00 mm | N/A 28.00 mm | N/A 6 º | N/A 780 kN |
N/A
|
| GE60ES | N/A Open | N/A 60.000 mm | N/A 90.000 mm | N/A 44.00 mm | N/A 36.00 mm | N/A 6 º | N/A 1,220 kN |
N/A
|
| GE60ES-2RS | N/A Sealed | N/A 60.000 mm | N/A 90.000 mm | N/A 44.00 mm | N/A 36.00 mm | N/A 6 º | N/A 1,220 kN |
N/A
|
| GE70ES | N/A Open | N/A 70.000 mm | N/A 105.000 mm | N/A 49.00 mm | N/A 40.00 mm | N/A 6 º | N/A 1,560 kN |
N/A
|
| GE70ES-2RS | N/A Sealed | N/A 70.000 mm | N/A 105.000 mm | N/A 49.00 mm | N/A 40.00 mm | N/A 6 º | N/A 1,560 kN |
N/A
|
| GE80ES | N/A Open | N/A 80.000 mm | N/A 120.000 mm | N/A 55.00 mm | N/A 45.00 mm | N/A 6 º | N/A 2,000 kN |
N/A
|
| GE80ES-2RS | N/A Sealed | N/A 80.000 mm | N/A 120.000 mm | N/A 55.00 mm | N/A 45.00 mm | N/A 6 º | N/A 2,000 kN |
N/A
|
Unit of Measure
1 2