
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.
- Ball - 440C stainless steel per AMS 5630 - heat treated.
- Optional Ball - 13-8 Mo stainless steel per AMS 5629 - heat treated. (Specify by adding suffix "C" ex.: AWC-3TC)
- Race - 17-4PH stainless steel per AMS 5643 - heat treated.
- Optional plating on race outside diameter can be added by adding suffix "P" for zinc nickel or cad plating or suffix "E" for zinc nickel plating (ex.: AWC-3TP/AWC-3TE)
- PTFE Liner - (AT 3200) Permanently bonded to race inside diameter, qualified to SAE-AS81820 Type A.
- Temperature Range: -65°F to + 325°F.
- "K" designates Low Torque Bearing fit. No load rotational breakaway torque can be varied to meet specific application requirements.
- Bearings can be ordered in an oversize outside diameter condition by adding suffix "D1" (.010") oversize or "D2" (.020") oversize (ex.: AWC-3TD1/AWC-3TD2)
- Bearings listed are manufactured to conform to the dimensions, materials and configurations of SAE Specifications AS14103 (grooved) and AS14102 (plain), and are approved for procurement under these specifications.
Part Number |
Bearing Type |
B - Ball Bore |
D - Outside Diameter |
W - Ball Width |
H - Race Width |
O - Ball Shoulder Diameter |
a - Misalignment Angle |
Radial Static Limit Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| AWC-3T | N/A Plain | N/A .1900 in | N/A .6250 in | N/A .437 in | N/A .327 in | N/A .300 in | N/A 15 º | N/A 2,500 lbs |
N/A
|
| AWC-3TD1 | N/A Plain | N/A .1900 in | N/A .6350 in | N/A .437 in | N/A .327 in | N/A .300 in | N/A 15 º | N/A 2,500 lbs |
N/A
|
| AWC-3TD2 | N/A Plain | N/A .1900 in | N/A .6450 in | N/A .437 in | N/A .327 in | N/A .300 in | N/A 15 º | N/A 2,500 lbs |
N/A
|
| AWC-3TC | N/A Plain | N/A .1900 in | N/A .6250 in | N/A .437 in | N/A .327 in | N/A .300 in | N/A 15 º | N/A 2,500 lbs |
N/A
|
| AWC-3TCD1 | N/A Plain | N/A .1900 in | N/A .6350 in | N/A .437 in | N/A .327 in | N/A .300 in | N/A 15 º | N/A 2,500 lbs |
N/A
|
| AWC-3TCD2 | N/A Plain | N/A .1900 in | N/A .6450 in | N/A .437 in | N/A .327 in | N/A .300 in | N/A 15 º | N/A 2,500 lbs |
N/A
|
| AWC-3TCE | N/A Plain | N/A .1900 in | N/A .6250 in | N/A .437 in | N/A .327 in | N/A .300 in | N/A 15 º | N/A 2,500 lbs |
N/A
|
| AWC-3TCED1 | N/A Plain | N/A .1900 in | N/A .6350 in | N/A .437 in | N/A .327 in | N/A .300 in | N/A 15 º | N/A 2,500 lbs |
N/A
|
| AWC-3TCED2 | N/A Plain | N/A .1900 in | N/A .6450 in | N/A .437 in | N/A .327 in | N/A .300 in | N/A 15 º | N/A 2,500 lbs |
N/A
|
| AWC-3TCEK | N/A Plain | N/A .1900 in | N/A .6250 in | N/A .437 in | N/A .327 in | N/A .300 in | N/A 15 º | N/A 2,500 lbs |
N/A
|
| AWC-3TCEKD1 | N/A Plain | N/A .1900 in | N/A .6350 in | N/A .437 in | N/A .327 in | N/A .300 in | N/A 15 º | N/A 2,500 lbs |
N/A
|
| AWC-3TCEKD2 | N/A Plain | N/A .1900 in | N/A .6450 in | N/A .437 in | N/A .327 in | N/A .300 in | N/A 15 º | N/A 2,500 lbs |
N/A
|
| AWC-3TCK | N/A Plain | N/A .1900 in | N/A .6250 in | N/A .437 in | N/A .327 in | N/A .300 in | N/A 15 º | N/A 2,500 lbs |
N/A
|
| AWC-3TCKD1 | N/A Plain | N/A .1900 in | N/A .6350 in | N/A .437 in | N/A .327 in | N/A .300 in | N/A 15 º | N/A 2,500 lbs |
N/A
|
| AWC-3TCKD2 | N/A Plain | N/A .1900 in | N/A .6450 in | N/A .437 in | N/A .327 in | N/A .300 in | N/A 15 º | N/A 2,500 lbs |
N/A
|
| AWC-3TCP | N/A Plain | N/A .1900 in | N/A .6250 in | N/A .437 in | N/A .327 in | N/A .300 in | N/A 15 º | N/A 2,500 lbs |
N/A
|
| AWC-3TCPD1 | N/A Plain | N/A .1900 in | N/A .6350 in | N/A .437 in | N/A .327 in | N/A .300 in | N/A 15 º | N/A 2,500 lbs |
N/A
|
| AWC-3TCPD2 | N/A Plain | N/A .1900 in | N/A .6450 in | N/A .437 in | N/A .327 in | N/A .300 in | N/A 15 º | N/A 2,500 lbs |
N/A
|
| AWC-3TCPK | N/A Plain | N/A .1900 in | N/A .6250 in | N/A .437 in | N/A .327 in | N/A .300 in | N/A 15 º | N/A 2,500 lbs |
N/A
|
| AWC-3TCPKD1 | N/A Plain | N/A .1900 in | N/A .6350 in | N/A .437 in | N/A .327 in | N/A .300 in | N/A 15 º | N/A 2,500 lbs |
N/A
|
| AWC-3TCPKD2 | N/A Plain | N/A .1900 in | N/A .6450 in | N/A .437 in | N/A .327 in | N/A .300 in | N/A 15 º | N/A 2,500 lbs |
N/A
|
| AWC-3TE | N/A Plain | N/A .1900 in | N/A .6250 in | N/A .437 in | N/A .327 in | N/A .300 in | N/A 15 º | N/A 2,500 lbs |
N/A
|
| AWC-3TED1 | N/A Plain | N/A .1900 in | N/A .6350 in | N/A .437 in | N/A .327 in | N/A .300 in | N/A 15 º | N/A 2,500 lbs |
N/A
|
| AWC-3TED2 | N/A Plain | N/A .1900 in | N/A .6450 in | N/A .437 in | N/A .327 in | N/A .300 in | N/A 15 º | N/A 2,500 lbs |
N/A
|
| AWC-3TEK | N/A Plain | N/A .1900 in | N/A .6250 in | N/A .437 in | N/A .327 in | N/A .300 in | N/A 15 º | N/A 2,500 lbs |
N/A
|