Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.

  • Ball - 440C stainless steel per AMS 5630 - heat treated.
  • Optional Ball - 13-8 Mo stainless steel per AMS 5629 - heat treated. (Specify by adding suffix "C" ex.: ANC-3TC)
  • Race - 17-4 PH stainless steel per AMS 5643 - heat treated.
  • Optional plating on race outside diameter can be added by adding suffix "P" for zinc nickel or cad plating or suffix "E" for zinc nickel plating (ex.: ANC-3TP/ANC-3TE)
  • PTFE Liner - (AT 3200) Permanently bonded to race inside diameter, qualified to SAE-AS81820 Type A.
  • Temperature Range: -65°F to + 325°F.
  • "K" designates Low Torque Bearing fit. No load rotational breakaway torque can be varied to meet specific application requirements.
  • Bearings can be ordered in an oversize outside diameter condition by adding suffix "D1" (.010") oversize or "D2" (.020") oversize (ex.: ANC-3TD1/ANC-3TD2)
  • Bearings listed are manufactured to conform to the dimensions, materials and configurations of SAE Specifications AS14101 (grooved) and AS14104 (plain), and are approved for procurement under these specifications.
ANC-T & ANC-TG Image
Unit of Measure
1 2 3 4 5 »  

Part Number

Bearing Type

B - Ball Bore

D - Outside Diameter

W - Ball Width

H - Race Width

O - Ball Shoulder Diameter

a - Misalignment Angle

Radial Static Limit Load Capacity

CAD

ANC-3T N/A Plain N/A .1900 in N/A .5625 in N/A .281 in N/A .218 in N/A .293 in N/A 10 º N/A 3,975 lbs N/A
ANC-3TD1 N/A Plain N/A .1900 in N/A .5725 in N/A .281 in N/A .218 in N/A .293 in N/A 10 º N/A 3,975 lbs N/A
ANC-3TD2 N/A Plain N/A .1900 in N/A .5825 in N/A .281 in N/A .218 in N/A .293 in N/A 10 º N/A 3,975 lbs N/A
ANC-3TC N/A Plain N/A .1900 in N/A .5625 in N/A .281 in N/A .218 in N/A .293 in N/A 10 º N/A 3,975 lbs N/A
ANC-3TCD1 N/A Plain N/A .1900 in N/A .5725 in N/A .281 in N/A .218 in N/A .293 in N/A 10 º N/A 3,975 lbs N/A
ANC-3TCD2 N/A Plain N/A .1900 in N/A .5825 in N/A .281 in N/A .218 in N/A .293 in N/A 10 º N/A 3,975 lbs N/A
ANC-3TCE N/A Plain N/A .1900 in N/A .5625 in N/A .281 in N/A .218 in N/A .293 in N/A 10 º N/A 3,975 lbs N/A
ANC-3TCED1 N/A Plain N/A .1900 in N/A .5725 in N/A .281 in N/A .218 in N/A .293 in N/A 10 º N/A 3,975 lbs N/A
ANC-3TCED2 N/A Plain N/A .1900 in N/A .5825 in N/A .281 in N/A .218 in N/A .293 in N/A 10 º N/A 3,975 lbs N/A
ANC-3TCEK N/A Plain N/A .1900 in N/A .5625 in N/A .281 in N/A .218 in N/A .293 in N/A 10 º N/A 3,975 lbs N/A
ANC-3TCEKD1 N/A Plain N/A .1900 in N/A .5725 in N/A .281 in N/A .218 in N/A .293 in N/A 10 º N/A 3,975 lbs N/A
ANC-3TCEKD2 N/A Plain N/A .1900 in N/A .5825 in N/A .281 in N/A .218 in N/A .293 in N/A 10 º N/A 3,975 lbs N/A
ANC-3TCK N/A Plain N/A .1900 in N/A .5625 in N/A .281 in N/A .218 in N/A .293 in N/A 10 º N/A 3,975 lbs N/A
ANC-3TCKD1 N/A Plain N/A .1900 in N/A .5725 in N/A .281 in N/A .218 in N/A .293 in N/A 10 º N/A 3,975 lbs N/A
ANC-3TCKD2 N/A Plain N/A .1900 in N/A .5825 in N/A .281 in N/A .218 in N/A .293 in N/A 10 º N/A 3,975 lbs N/A
ANC-3TCP N/A Plain N/A .1900 in N/A .5625 in N/A .281 in N/A .218 in N/A .293 in N/A 10 º N/A 3,975 lbs N/A
ANC-3TCPD1 N/A Plain N/A .1900 in N/A .5725 in N/A .281 in N/A .218 in N/A .293 in N/A 10 º N/A 3,975 lbs N/A
ANC-3TCPD2 N/A Plain N/A .1900 in N/A .5825 in N/A .281 in N/A .218 in N/A .293 in N/A 10 º N/A 3,975 lbs N/A
ANC-3TCPK N/A Plain N/A .1900 in N/A .5625 in N/A .281 in N/A .218 in N/A .293 in N/A 10 º N/A 3,975 lbs N/A
ANC-3TCPKD1 N/A Plain N/A .1900 in N/A .5725 in N/A .281 in N/A .218 in N/A .293 in N/A 10 º N/A 3,975 lbs N/A
ANC-3TCPKD2 N/A Plain N/A .1900 in N/A .5825 in N/A .281 in N/A .218 in N/A .293 in N/A 10 º N/A 3,975 lbs N/A
ANC-3TE N/A Plain N/A .1900 in N/A .5625 in N/A .281 in N/A .218 in N/A .293 in N/A 10 º N/A 3,975 lbs N/A
ANC-3TED1 N/A Plain N/A .1900 in N/A .5725 in N/A .281 in N/A .218 in N/A .293 in N/A 10 º N/A 3,975 lbs N/A
ANC-3TED2 N/A Plain N/A .1900 in N/A .5825 in N/A .281 in N/A .218 in N/A .293 in N/A 10 º N/A 3,975 lbs N/A
ANC-3TEK N/A Plain N/A .1900 in N/A .5625 in N/A .281 in N/A .218 in N/A .293 in N/A 10 º N/A 3,975 lbs N/A
Unit of Measure
1 2 3 4 5 »