- A complete RRC Type coupling is comprised of 2 RRC Hub Adapters (includes bolts), & 1 Spacer Assembly (2 RRC jaw rings, 1 collar with hardware, 1 set of SXB(NBR) cushions).
Unit of Measure
1
Part Number |
Description |
Bore Size |
Hub Style |
Coupling Size |
Length thru Bore |
Outside Diameter |
Max. Bore (Dimensions ID1/ID2) |
|---|---|---|---|---|---|---|---|
| 68514455770 | N/A RRC226-HUB ADAPTER-7/8-RSB | N/A 7/8 in | N/A 4 | N/A RRC226 | N/A 2.840 in72.14 mm | N/A 5.160 in131.06 mm | N/A 2.125 in54.00 mm |
| 68514455771 | N/A RRC276-HUB ADAPTER-7/8-RSB | N/A 7/8 in | N/A 4 | N/A RRC276 | N/A 2.470 in62.74 mm | N/A 6.18 in156.97 mm | N/A 2.875 in73 mm |
| 68514452030 | N/A RRC280-HUB ADAPTER-1-1/4-RSB | N/A 1 1/4 in | N/A 4 | N/A RRC280 | N/A 2.470 in62.74 mm | N/A 7.500 in190.50 mm | N/A 3.375 in86.00 mm |
| 68514455772 | N/A RRC285-HUB ADAPTER-1-1/4-RSB | N/A 1 1/4 in | N/A 4 | N/A RRC285 | N/A 2.870 in72.90 mm | N/A 8.500 in215.90 mm | N/A 4.125 in105.00 mm |
| 68514455773 | N/A RRC295-HUB ADAPTER-1-1/2-RSB | N/A 1 1/2 in | N/A 4 | N/A RRC295 | N/A 2.750 in69.85 mm | N/A 9.12 in231.65 mm | N/A 4.125 in105.00 mm |
| 68514455774 | N/A RRC2955-HUB ADAPTER-1-3/4-RSB-NKW | N/A 1 3/4 in | N/A 4 | N/A RRC2955 | N/A 2.750 in69.85 mm | N/A 9.12 in231.65 mm | N/A 4.125 in105.00 mm |
Unit of Measure
1