- Excellent resistance against mineral oil, grease based, diesel, light fuel oil, vegetable oil and animal fat
- Low resistance against aromatic hydrocarbons (e.g. benzoyl), chlorinated hydrocarbons (e.g. tricloroethyline, and ester solvents)
Unit of Measure
1
Part Number |
Description |
Dimension A |
Dimension B |
Dimension C |
Dimension D |
Dimension E |
Dimension F |
|---|---|---|---|---|---|---|---|
| 84527101907 | N/A ELASTIC BUSHING-1/4"-TUBING | N/A 0.410 in10.50 mm | N/A 0.250 in6.35 mm | N/A 0.470 in12.00 mm | N/A 0.710 in18.00 mm | N/A 0.980 in25.00 mm | N/A 0.120 in3.0 mm |
| 84527101908 | N/A ELASTIC BUSHING-3/8"-TUBING | N/A 0.530 in13.50 mm | N/A 0.380 in9.52 mm | N/A 0.630 in16.00 mm | N/A 0.910 in23.00 mm | N/A 0.980 in25.00 mm | N/A 0.120 in3.0 mm |
| 84527101909 | N/A ELASTIC BUSHING-1/2"-TUBING | N/A 0.670 in17.00 mm | N/A 0.500 in12.70 mm | N/A 0.940 in24.00 mm | N/A 1.260 in32.00 mm | N/A 0.980 in25.00 mm | N/A 0.120 in3.0 mm |
| 84527101910 | N/A ELASTIC BUSHING-3/4"-TUBING | N/A 0.910 in23.00 mm | N/A 0.750 in19.00 mm | N/A 0.940 in24.00 mm | N/A 1.260 in32.00 mm | N/A 0.980 in25.00 mm | N/A 0.160 in4.0 mm |
| 84527101911 | N/A ELASTIC BUSHING-1-1/4"-TUBING | N/A 1.420 in36.00 mm | N/A 1.250 in31.75 mm | N/A 1.570 in40.00 mm | N/A 1.970 in50.00 mm | N/A 0.980 in25.00 mm | N/A 0.200 in5.00 mm |
Unit of Measure
1